CC13xx/CC26xx SimpleLink Core SDK 6.30.01.02 Release Notes
Table of Contents
Introduction
This is a GA release of the Core SDK 6.30.01.02 for the CC26xx and CC13xx devices.
Documentation
Open the Documentation Overview file in the docs/ folder for a full list of documentation.
What’s New
- Added board support and examples for LP_EM_CC1314R10, LP_EM_CC1354P10_1 and LP_EM_CC1354P10_6.
- A summary of changes made in the current release of this product can be found in the product Change Log.
Upgrade and Compatibility Information
- Removed support for TI-RTOS6.
- Generate FreeRTOS configuration with SysConfig
Host Support
See the SDK release notes for a description of which host operating systems are supported in this release.
Dependencies
See the SDK release notes for a description of which components and tools are required to work with this product.
Device Support
See the SDK release notes for a list of TI devices that are supported in this product.
Validation Information
The Core SDK was validated with the following components:
- Code Composer Studio 11.2.0
- GNU Code Generation Tools
- ARM GCC 9.2019.q4.major-0
- IAR Code Generation Tools
- ARM 8.50.1
- TI Clang Code Generation Tools
- ARM ti-cgt-armllvm_2.1.0.LTS-0
- FreeRTOS 202104.00-0
- SysConfig 1.10.0
- XDCTools 3.62.01.15
New Features
ID | Summary |
---|---|
None | None |
Fixed Issues
ID | Summary |
---|---|
None | None |
Known Issues
ID | Summary |
---|---|
TIRTOS-2164 | Simultaneous TI-RTOS 6 and TI-RTOS 7 support causes CCS XDS include path warning for TI-RTOS 6 |
TIPOSIX-4 | clock_nanosleep() with CLOCK_REALTIME broken on msp432 |
TIDRIVERS-5310 | spiPollingTransfer at high clock frequency might cause RX FIFO overflow and lose data in master mode |
TIDRIVERS-4844 | Implement restrictions in errata note IOC_01 in SysConfig |
TIDRIVERS-4127 | ADCBuf causes jitter when switching clock sources |
TIDRIVERS-1642 | NVSSPI25x driver does not work when using internal SPI CS |
SYSBIOS-642 | Seconds_getTime() for MSP432P always returns ‘0’ in nanoseconds field |
SYSBIOS-446 | Reported CPU load is not 100% when a task is in “while 1 {}” loop |
SYSBIOS-98 | Load module won't work correctly if the TI-RTOS Power module is enabled for CC3200 or MSP432 |
Customer Support
- Use the E2E support forums for customer support.
- Use the External Bug and Enhancement System to track issues.
Versioning
This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and b is an unrestricted set of digits used as an incrementing build counter.
Prior Release Changes
A summary of changes made in previous releases of this product can be found in the product Change Log.