TI Proprietary RF 5.30.00 Release Notes
Table of Contents
Introduction
The Proprietary RF software package addresses low-power radio communication on the SimpleLink™ CC13xx and CC26xx wireless microcontrollers. The Proprietary RF software package contains:
- Example projects how to use the RF driver in combination with raw radio operation commands.
This is release version 5.30.00.
Proprietary RF Documentation
What’s New
ID | Summary |
---|---|
PROPRF-1179 | GCC Prop RF examples for CC13x4/CC26x4 devices |
PROPRF-1177 | Add FreeRTOS via sysconfig for Prop RF examples |
PROPRF-1170 | Add CC1312PSIP support for PropRF examples |
PROPRF-1169 | Deprecate EasyLink examples from SimpleLink SDK |
PROPRF-1167 | CC13x4/CC26x4: Add NoRTOS support for PropRF examples |
PROPRF-1158 | Support High PA for CC2653P10 |
Fixed Issues
ID | Summary |
---|---|
PROPRF-1157 | rfDiagnostics PER RX is limited to 256 packets for IEEE PHY |
PROPRF-1148 | Bug in the rfEchoRX example |
Known Issues
ID | Summary |
---|---|
None | None |
Operating System Support
The Proprietary RF package builds on all host environments and tool chains supported by the SimpleLink™ CC13xx and CC26xx Software Development Kit. See the top-level SDK release notes for details.
Dependencies
Required:
For OAD:
- Python 2.7
- Python ihex package
- Python crcmod package
Recommended:
- SmartRF Studio for creating and testing PHY configurations.
- UniFlash to flash binaries onto the device.
- SysConfig Standalone tool for IAR IDE
Device Support
See the top-level SDK release notes for details.
Development Board Support
See the top-level SDK release notes for details.
Validation
All Proprietary-RF examples were build and tested with the IDE’s and toolchains mentioned in the SDK release notes.
Versioning
This product follows a version format, M.mm.pp.bb, where:
- M is a 1 digit major number,
- mm is a 2 digit minor number,
- pp is a 2 digit patch number,
- bb is a 2 digit incrementing build counter.
EasyLink
- EasyLink examples are deprecated and no longer supported in CC13xx/CC26xx 6.30 SDK and onwards.
- Developers are encouraged to use our prop_rf examples, which highlight key RF Driver APIs and mechanisms.