I2CSupport.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2020, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
40 #ifndef ti_drivers_I2CSupport__include
41 #define ti_drivers_I2CSupport__include
42 
43 #include <stddef.h>
44 #include <stdint.h>
45 #include <stdbool.h>
46 
47 #include <ti/drivers/I2C.h>
48 
49 #ifdef __cplusplus
50 extern "C" {
51 #endif
52 
58 extern void I2CSupport_masterFinish(I2C_HWAttrs const *hwAttrs);
59 
63 extern void I2CSupport_powerSetConstraint(void);
64 
68 extern void I2CSupport_powerRelConstraint(void);
69 
83 extern int_fast16_t I2CSupport_primeTransfer(I2C_Handle handle, I2C_Transaction *transaction);
84 
85 #ifdef __cplusplus
86 }
87 #endif
88 
89 #endif /* ti_drivers_I2CSupport__include */
int_fast16_t I2CSupport_primeTransfer(I2C_Handle handle, I2C_Transaction *transaction)
Function to initialize transfers.
void I2CSupport_masterFinish(I2C_HWAttrs const *hwAttrs)
Function to send a finish command to the master module.
void I2CSupport_powerSetConstraint(void)
Function to set power constraint.
I2C driver&#39;s custom configuration structure.
Definition: I2C.h:688
Defines a transaction to be used with I2C_transfer() or I2C_transferTimeout()
Definition: I2C.h:416
void I2CSupport_powerRelConstraint(void)
Function to release power constraint.
Inter-Integrated Circuit (I2C) Driver.
© Copyright 1995-2022, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale