TI Utilities 1.35.00.01 Release Notes
Table of Contents
Introduction
The TI Utilities Component contains generally useful software utilities that are not directly tied to any framework or stack.
Currently, TI Utilities contains a JSON parser/builder (originally provided with the Network Services Component), as well as some build-related infrastructure Modules.
TI Utils also includes a beta-quality Logging ecosystem. This is not recommended for use in production code, but is available for review. APIs and behavior are expected to change in future releases. Please report issues or feedback to https://e2e.ti.com.
Documentation
The following documentation is provided with this release.
What’s New
1.35.00.01
Defects
The following Defects were resolved
ID | Summary |
---|---|
None | None |
Enhancements
The following Enhancements were resolved
ID | Summary |
---|---|
None | None |
Upgrade and Compatibility Information
TI Utilities 1.35.00.01 is binary compatible with 1.15 releases.
If updating from a previous version of TI Utilities, see the changelog for potential upgrade and compatibility information.
Host Support
- Windows
- Linux
- Mac
Toolchain Support
TI Utils supports building libraries for the following ISA/toolchain combinations. Your SDK may provide a subset of these libraries, or may rebuild the libraries with different toolchain versions:
ISA | TI/CCS | TI/CLANG | IAR | GCC |
---|---|---|---|---|
M4 | 20.2.5.LTS | 1.3.1.LTS | 8.50.1.245 | 9.2019.q4.major |
M4F | 20.2.5.LTS | 1.3.1.LTS | 8.50.1.245 | 9.2019.q4.major |
Device Support
Please refer to the SDK Release Notes for device support.
Known Issues
None
Versioning
All releases have 4 segment versions (M.mm.pp.bb). This includes GA and pre-releases (engineering, alpha/EA, beta, etc.). Pre-releases are denoted with a suffix (e.g. 1.00.00.00_eng).
This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and bb is an unrestricted set of digits used as an incrementing build counter.
Subsequent releases of patch upgrades will be identified by the patch number. Typically, these patches only include critical bug fixes.
Technical Support
Last updated: 2022-03-02