UIA 2.41.00.01 GA Release Notes

Introduction

UIA 2.41.00.01 is a GA of uia 2.41.00. CCS users must use CCSv8.3.0 or higher.

Please read the System Analyzer User’s Guide for documentation.

Documentation

The following documentation is provided with this release. These documents are also available via the CCS Eclipse help table of contents.

License and manifest.

Additional online sources of documentation.

Release notes from previous releases are also available in the release notes archive directory.

What’s New

UIA 2.41.00.01 GA Release (this release).

Defects Fixed in UIA 2.41.00.01 GA (Fixes since UIA 2.21.01):

JIRA Issue ID Summary
UIA-70 Update UIA to support new ti/posix/ticlang directory
UIA-71 Update UIA to the CoreSDK CGT 5.10.00

Upgrade and Compatibility Information

UIA 2.40.00, 2.30.00, 2.21.00, 2.20.00

Host Support

Supported Operating Systems:

Dependencies

Minimum Required Software Versions:

Validation Information

Versioning

All releases have 4 digits (M.mm.pp.bb). This includes GA and pre-releases (engineering, alpha/EA, beta, etc.). Pre-releases are denoted with a suffix (e.g. 2.01.01.02-eng or 2.01.01.02-beta).

This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and bb is an unrestricted set of digits used as an incrementing build counter.

To support multiple side-by-side installations of the product, the product version is encoded in the top level directory (e.g. uia_2_01_00_01).

Subsequent releases of patch upgrades will be identified by the patch number, ex. UIA 2.01.02.04 with directory uia_2_01_02_04. Typically, these patches only include critical bug fixes.

Please note that version numbers and compatibility keys are NOT the same. For an explanation of compatibility keys, please refer to the Upgrade and Compatibility Information section.

Technical Support and Product Updates


Last updated: February 21, 2020 Build Ver: 2.41.00.01