43 #ifndef ti_drivers_dac_DACCC26X2__include 44 #define ti_drivers_dac_DACCC26X2__include DACCC26XX Hardware attributes These fields are used by driverlib APIs and therefore must be populated...
Definition: DACCC26X2.h:76
uint32_t currCode
Definition: DACCC26X2.h:100
uint_least8_t outputPin
Definition: DACCC26X2.h:79
Power manager interface for CC26XX/CC13XX.
DAC_VrefSource
DAC voltage reference setting.
Definition: DACCC26X2.h:60
uint32_t dacOutputMax
Definition: DACCC26X2.h:104
DACCC26XX Object.
Definition: DACCC26X2.h:93
bool dacPrecharge
Definition: DACCC26X2.h:85
Digital to Analog Conversion (DAC) Output Driver.
uint32_t dacOutputMin
Definition: DACCC26X2.h:102
uint8_t dacCompAInput
Definition: DACCC26X2.h:83
General Purpose I/O driver interface.
bool isOpen
Definition: DACCC26X2.h:98
Definition: DACCC26X2.h:63
DAC_VrefSource dacVrefSource
Definition: DACCC26X2.h:81
Definition: DACCC26X2.h:67
Definition: DACCC26X2.h:65
bool isEnabled
Definition: DACCC26X2.h:96