33 #ifndef ti_drivers_aesccm_AESCCMCC26X4_s__include 34 #define ti_drivers_aesccm_AESCCMCC26X4_s__include 41 #include <ti/sysbios/psa/SecureCB.h> 43 #include <third_party/tfm/interface/include/psa/crypto_types.h> 44 #include <third_party/tfm/interface/include/psa/service.h> 46 #include "ti_drivers_config.h" 63 #define AESCCM_S_MSG_TYPE_CONSTRUCT (CRYPTO_S_MSG_TYPE_INDEX_AESCCM | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 0U))) 64 #define AESCCM_S_MSG_TYPE_OPEN (CRYPTO_S_MSG_TYPE_INDEX_AESCCM | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 1U))) 65 #define AESCCM_S_MSG_TYPE_REGISTER_CALLBACK \ 66 (CRYPTO_S_MSG_TYPE_INDEX_AESCCM | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 2U))) 67 #define AESCCM_S_MSG_TYPE_CLOSE (CRYPTO_S_MSG_TYPE_INDEX_AESCCM | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 3U))) 68 #define AESCCM_S_MSG_TYPE_ONE_STEP_ENCRYPT \ 69 (CRYPTO_S_MSG_TYPE_INDEX_AESCCM | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 4U))) 70 #define AESCCM_S_MSG_TYPE_ONE_STEP_DECRYPT \ 71 (CRYPTO_S_MSG_TYPE_INDEX_AESCCM | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 5U))) 72 #define AESCCM_S_MSG_TYPE_SETUP_ENCRYPT \ 73 (CRYPTO_S_MSG_TYPE_INDEX_AESCCM | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 6U))) 74 #define AESCCM_S_MSG_TYPE_SETUP_DECRYPT \ 75 (CRYPTO_S_MSG_TYPE_INDEX_AESCCM | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 7U))) 76 #define AESCCM_S_MSG_TYPE_SET_LENGTHS (CRYPTO_S_MSG_TYPE_INDEX_AESCCM | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 8U))) 77 #define AESCCM_S_MSG_TYPE_SET_NONCE (CRYPTO_S_MSG_TYPE_INDEX_AESCCM | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 9U))) 78 #define AESCCM_S_MSG_TYPE_ADD_AAD (CRYPTO_S_MSG_TYPE_INDEX_AESCCM | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 10U))) 79 #define AESCCM_S_MSG_TYPE_ADD_DATA (CRYPTO_S_MSG_TYPE_INDEX_AESCCM | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 11U))) 80 #define AESCCM_S_MSG_TYPE_FINALIZE_ENCRYPT \ 81 (CRYPTO_S_MSG_TYPE_INDEX_AESCCM | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 12U))) 82 #define AESCCM_S_MSG_TYPE_FINALIZE_DECRYPT \ 83 (CRYPTO_S_MSG_TYPE_INDEX_AESCCM | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 13U))) 84 #define AESCCM_S_MSG_TYPE_CANCEL_OPERATION \ 85 (CRYPTO_S_MSG_TYPE_INDEX_AESCCM | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 14U))) 91 #ifndef CONFIG_AESCCM_S_CONFIG_POOL_SIZE 92 #define CONFIG_AESCCM_S_CONFIG_POOL_SIZE 1 95 #define AESCCM_SECURE_CALLBACK_COUNT (CONFIG_TI_DRIVERS_AESCCM_COUNT + CONFIG_AESCCM_S_CONFIG_POOL_SIZE) Definition: AESCCMCC26X4_s.h:119
AESCCM_Handle handle
Definition: AESCCMCC26X4_s.h:139
size_t plaintextLength
Definition: AESCCMCC26X4_s.h:153
AESCCM_OperationType operationType
Definition: AESCCMCC26X4_s.h:107
Definition: AESCCMCC26X4_s.h:165
const AESCCM_Params * params
Definition: AESCCMCC26X4_s.h:122
AESCCM_Handle handle
Definition: AESCCMCC26X4_s.h:159
int_fast16_t returnValue
Definition: AESCCMCC26X4_s.h:105
Struct containing the parameters required for encrypting/decrypting a message in a segmented operatio...
Definition: AESCCM.h:947
Definition: AESCCMCC26X4_s.h:142
Struct containing the parameters required for finalizing an encryption/decryption and authentication/...
Definition: AESCCM.h:972
size_t aadLength
Definition: AESCCMCC26X4_s.h:160
AESCCM_Handle handle
Definition: AESCCMCC26X4_s.h:104
uint_least8_t index
Definition: AESCCMCC26X4_s.h:127
AESCCM_Handle handle
Definition: AESCCMCC26X4_s.h:192
Struct containing the parameters required for encrypting/decrypting and authenticating/verifying a me...
Definition: AESCCM.h:870
AESCCM_SegmentedDataOperation * operation
Definition: AESCCMCC26X4_s.h:181
const uint8_t * nonce
Definition: AESCCMCC26X4_s.h:168
AES Global configuration.
Definition: AESCommon.h:154
size_t nonceLength
Definition: AESCCMCC26X4_s.h:169
CCM Parameters.
Definition: AESCCM.h:1072
CryptoKey datastructure.
Definition: CryptoKey.h:192
psa_status_t AESCCM_s_handlePsaMsg(psa_msg_t *msg)
Handles PSA messages for AES CCM secure driver.
int_fast16_t AESCCM_s_oneStepDecryptFast(AESCCM_Handle handle, AESCCM_Operation *operation)
Fast veneer to perform a single-step AESCCM decryption & verification operation in polling mode witho...
AESCCM_s_SecureCallback * callback
Definition: AESCCMCC26X4_s.h:134
AESCCM_SegmentedFinalizeOperation * operation
Definition: AESCCMCC26X4_s.h:187
const CryptoKey * key
Definition: AESCCMCC26X4_s.h:151
Struct containing the parameters required for authenticating/verifying additional data in a segmented...
Definition: AESCCM.h:929
size_t macLength
Definition: AESCCMCC26X4_s.h:162
AESCCM_Handle handle
Definition: AESCCMCC26X4_s.h:150
Definition: AESCCMCC26X4_s.h:137
Definition: AESCCMCC26X4_s.h:190
Definition: AESCCMCC26X4_s.h:100
AESCCM_Handle handle
Definition: AESCCMCC26X4_s.h:174
AESCCM_Handle handle
Definition: AESCCMCC26X4_s.h:186
size_t aadLength
Definition: AESCCMCC26X4_s.h:152
SecureCB_Object object
Definition: AESCCMCC26X4_s.h:102
Definition: AESCCMCC26X4_s.h:172
Definition: AESCCMCC26X4_s.h:125
AESCCM_SegmentedAADOperation * operation
Definition: AESCCMCC26X4_s.h:175
size_t plaintextLength
Definition: AESCCMCC26X4_s.h:161
Definition: AESCCMCC26X4_s.h:178
size_t macLength
Definition: AESCCMCC26X4_s.h:154
AESCCM_Handle handle
Definition: AESCCMCC26X4_s.h:180
Union containing a reference to a one step, segmented AAD, segmented data, or segmented finalize oper...
Definition: AESCCM.h:1017
AESCCM_Handle handle
Definition: AESCCMCC26X4_s.h:144
AESCCM_Config * config
Definition: AESCCMCC26X4_s.h:121
void AESCCM_s_init(void)
Initializes the AES CCM secure driver.
Definition: AESCCMCC26X4_s.h:184
AESCCM_OperationType
Enum for the operation types supported by the driver.
Definition: AESCCM.h:1029
AESCCM_OperationUnion * operation
Definition: AESCCMCC26X4_s.h:106
AESCCM_OneStepOperation * operation
Definition: AESCCMCC26X4_s.h:145
Definition: AESCCMCC26X4_s.h:131
AESCCM_Handle handle
Definition: AESCCMCC26X4_s.h:133
const AESCCM_Params * params
Definition: AESCCMCC26X4_s.h:128
AESCCM_Handle handle
Definition: AESCCMCC26X4_s.h:167
int_fast16_t AESCCM_s_oneStepEncryptFast(AESCCM_Handle handle, AESCCM_Operation *operation)
Fast veneer to perform a single-step AESCCM encryption & authentication operation in polling mode wit...
Definition: AESCCMCC26X4_s.h:148
Definition: AESCCMCC26X4_s.h:157