Z-Stack API Reference  6.10.00.04
ZCL Error Codes

Macros

#define ZCL_STATUS_SUCCESS   0x00
 
#define ZCL_STATUS_FAILURE   0x01
 
#define ZCL_STATUS_NOT_AUTHORIZED   0x7E
 
#define ZCL_STATUS_MALFORMED_COMMAND   0x80
 
#define ZCL_STATUS_UNSUP_CLUSTER_COMMAND   0x81
 
#define ZCL_STATUS_UNSUP_GENERAL_COMMAND   0x82
 
#define ZCL_STATUS_UNSUP_MANU_CLUSTER_COMMAND   0x83
 
#define ZCL_STATUS_UNSUP_MANU_GENERAL_COMMAND   0x84
 
#define ZCL_STATUS_INVALID_FIELD   0x85
 
#define ZCL_STATUS_UNSUPPORTED_ATTRIBUTE   0x86
 
#define ZCL_STATUS_INVALID_VALUE   0x87
 
#define ZCL_STATUS_READ_ONLY   0x88
 
#define ZCL_STATUS_INSUFFICIENT_SPACE   0x89
 
#define ZCL_STATUS_DUPLICATE_EXISTS   0x8a
 
#define ZCL_STATUS_NOT_FOUND   0x8b
 
#define ZCL_STATUS_UNREPORTABLE_ATTRIBUTE   0x8c
 
#define ZCL_STATUS_INVALID_DATA_TYPE   0x8d
 
#define ZCL_STATUS_INVALID_SELECTOR   0x8e
 
#define ZCL_STATUS_WRITE_ONLY   0x8f
 
#define ZCL_STATUS_INCONSISTENT_STARTUP_STATE   0x90
 
#define ZCL_STATUS_DEFINED_OUT_OF_BAND   0x91
 
#define ZCL_STATUS_INCONSISTENT   0x92
 
#define ZCL_STATUS_ACTION_DENIED   0x93
 
#define ZCL_STATUS_TIMEOUT   0x94
 
#define ZCL_STATUS_ABORT   0x95
 
#define ZCL_STATUS_INVALID_IMAGE   0x96
 
#define ZCL_STATUS_WAIT_FOR_DATA   0x97
 
#define ZCL_STATUS_NO_IMAGE_AVAILABLE   0x98
 
#define ZCL_STATUS_REQUIRE_MORE_IMAGE   0x99
 
#define ZCL_STATUS_HARDWARE_FAILURE   0xc0
 
#define ZCL_STATUS_SOFTWARE_FAILURE   0xc1
 
#define ZCL_STATUS_CALIBRATION_ERROR   0xc2
 
#define ZCL_STATUS_CMD_HAS_RSP   0xFF
 

Detailed Description