49 #ifndef ti_drivers_uart2_UART2CC26X2__include 50 #define ti_drivers_uart2_UART2CC26X2__include 58 #include <ti/devices/DeviceFamily.h> 59 #include DeviceFamily_constructPath(inc/hw_types.h) 60 #include DeviceFamily_constructPath(driverlib/udma.h) 62 #include <ti/drivers/dpl/HwiP.h> 63 #include <ti/drivers/dpl/SemaphoreP.h> 72 #define UART2CC26X2_FIFO_SIZE 32 UART2CC26X2 Object.
Definition: UART2CC26X2.h:178
UART2_BASE_HWATTRS volatile tDMAControlTable * dmaTxTableEntryPri
Definition: UART2CC26X2.h:160
UART2CC26X2_FifoThreshold txIntFifoThr
Definition: UART2CC26X2.h:169
Definition: UART2CC26X2.h:86
PRELIMINARY UART driver interface
Definition: UART2CC26X2.h:83
PowerCC26XX_Resource powerId
Definition: UART2CC26X2.h:164
UDMACC26XX Global configuration.
Definition: UDMACC26XX.h:235
Power_NotifyObj postNotify
Definition: UART2CC26X2.h:182
Definition: UART2CC26X2.h:87
int32_t rxPinMux
Definition: UART2CC26X2.h:166
UART2CC26X2 Hardware attributes.
Definition: UART2CC26X2.h:158
struct UART2CC26X2_Object * UART2CC26X2_Handle
Definition: UART2CC26X2.h:84
int32_t rtsPinMux
Definition: UART2CC26X2.h:168
UDMACC26XX driver implementation.
Power notify object structure.
Definition: Power.h:443
uint32_t txChannelMask
Definition: UART2CC26X2.h:162
UART2CC26X2_FifoThreshold rxIntFifoThr
Definition: UART2CC26X2.h:170
UART2_BASE_OBJECT UDMACC26XX_Handle udmaHandle
Definition: UART2CC26X2.h:181
volatile tDMAControlTable * dmaRxTableEntryPri
Definition: UART2CC26X2.h:161
UART2CC26X2_FifoThreshold
UART TX/RX interrupt FIFO threshold select.
Definition: UART2CC26X2.h:82
int32_t ctsPinMux
Definition: UART2CC26X2.h:167
Definition: UART2CC26X2.h:85
int32_t txPinMux
Definition: UART2CC26X2.h:165
uint32_t rxChannelMask
Definition: UART2CC26X2.h:163