TI BLE5-Stack API Documentation  2.02.05.00
l2cap.h
Go to the documentation of this file.
1 /******************************************************************************
2 
3  Group: WCS, BTS
4  $Target Device: DEVICES $
5 
6  ******************************************************************************
7  $License: TI_TEXT 2009 $
8  ******************************************************************************
9  $Release Name: PACKAGE NAME $
10  $Release Date: PACKAGE RELEASE DATE $
11  *****************************************************************************/
12 
21 #ifndef L2CAP_H
22 #define L2CAP_H
23 
24 #ifdef __cplusplus
25 extern "C"
26 {
27 #endif
28 
29 /*********************************************************************
30  * INCLUDES
31  */
32 #include "bcomdef.h"
33 #include "osal.h"
34 
35 /*********************************************************************
36  * CONSTANTS
37  */
38 
44 #define L2CAP_MTU_SIZE 23
45 
46 #define L2CAP_SDU_SIZE 65527
47 
48 #define L2CAP_NUM_PSM_DEFAULT 3
49 
50 #define L2CAP_NUM_CO_CHANNELS_DEFAULT 3
51 
52 #define L2CAP_SIG_MTU_SIZE 23
53 
54 #define L2CAP_HDR_SIZE 4
55 
56 
62 #define L2CAP_PDU_SIZE ( L2CAP_HDR_SIZE + L2CAP_MTU_SIZE )
63 
64 #define L2CAP_LEN_FIELD_SIZE 2
65 
66 
74 #define L2CAP_INVALID_PSM 0x0000
75 
76 #define L2CAP_FIXED_PSM_MIN 0x0001
77 #define L2CAP_FIXED_PSM_MAX 0x007F
78 
79 #define L2CAP_DYNAMIC_PSM_MIN 0x0080
80 #define L2CAP_DYNAMIC_PSM_MAX 0x00FF
81 
82 
91 #define L2CAP_CID_NULL 0x0000
92 
93 #define L2CAP_CID_ATT 0x0004
94 #define L2CAP_CID_SIG 0x0005
95 #define L2CAP_CID_SMP 0x0006
96 #define L2CAP_CID_GENERIC 0x0007
97 
98 #define L2CAP_DYNAMIC_CID_MIN 0x0040
99 #define L2CAP_DYNAMIC_CID_MAX 0x007F
100 
101 #define L2CAP_NUM_FIXED_CHANNELS 4
102 
103 #define L2CAP_NUM_SIG_COMMANDS 1
104 
105 
115 #define L2CAP_RTX_TIMEOUT 30
116 
121 #define L2CAP_CMD_REJECT 0x01
122 #define L2CAP_DISCONNECT_REQ 0x06
123 #define L2CAP_DISCONNECT_RSP 0x07
124 #define L2CAP_INFO_REQ 0x0a
125 #define L2CAP_INFO_RSP 0x0b
126 #define L2CAP_PARAM_UPDATE_REQ 0x12
127 #define L2CAP_PARAM_UPDATE_RSP 0x13
128 #define L2CAP_CONNECT_IND 0x14
129 #define L2CAP_CONNECT_RSP 0x15
130 #define L2CAP_FLOW_CTRL_CREDIT 0x16
131 
132 
139 #define L2CAP_CHANNEL_ESTABLISHED_EVT 0x60
140 #define L2CAP_CHANNEL_TERMINATED_EVT 0x61
141 #define L2CAP_OUT_OF_CREDIT_EVT 0x62
142 #define L2CAP_PEER_CREDIT_THRESHOLD_EVT 0x63
143 #define L2CAP_SEND_SDU_DONE_EVT 0x64
144 #define L2CAP_NUM_CTRL_DATA_PKT_EVT 0x65
145 
146 
153 #define L2CAP_REJECT_CMD_NOT_UNDERSTOOD 0x0000
154 #define L2CAP_REJECT_SIGNAL_MTU_EXCEED 0x0001
155 #define L2CAP_REJECT_INVALID_CID 0x0002
156 
157 
164 #define L2CAP_CONN_SUCCESS 0x0000
165 #define L2CAP_CONN_PSM_NOT_SUPPORTED 0x0002
166 #define L2CAP_CONN_NO_RESOURCES 0x0004
167 #define L2CAP_CONN_INSUFFICIENT_AUTHEN 0x0005
168 #define L2CAP_CONN_INSUFFICIENT_AUTHOR 0x0006
169 #define L2CAP_CONN_INSUFFICIENT_KEY_SIZE 0x0007
170 #define L2CAP_CONN_INSUFFICIENT_ENCRYPT 0x0008
171 #define L2CAP_CONN_INVALID_SRC_CID 0x0009
172 #define L2CAP_CONN_SRC_CID_ALREADY_ALLOC 0x000A
173 #define L2CAP_CONN_UNACCEPTABLE_PARAMS 0x000B
174 
175 #define L2CAP_CONN_PENDING_SEC_VERIFY 0xFFFF
176 
177 
184 #define L2CAP_CONN_PARAMS_ACCEPTED 0x0000
185 #define L2CAP_CONN_PARAMS_REJECTED 0x0001
186 
187 
194 #define L2CAP_TERM_LINK_DOWN 0x0000
195 #define L2CAP_TERM_BY_PSM 0x0001
196 #define L2CAP_TERM_BY_PEER_PSM 0x0002
197 #define L2CAP_TERM_MAX_CREDIT_EXCEED 0x0003
198 #define L2CAP_TERM_SDU_LEN_EXCEED 0x0004
199 #define L2CAP_TERM_PSM_MTU_EXCEED 0x0005
200 #define L2CAP_TERM_RX_PKT_NO_CREDIT 0x0006
201 #define L2CAP_TERM_RX_ERROR 0x0007
202 #define L2CAP_TERM_TX_ERROR 0x0008
203 #define L2CAP_TERM_MEM_ALLOC_ERROR 0x0009
204 
205 
212 #define L2CAP_CLOSED 0x00
213 #define L2CAP_OPEN 0x01
214 #define L2CAP_PENDING_CONN_RSP 0x02
215 #define L2CAP_PENDING_DISCONN_RSP 0x03
216 #define L2CAP_PENDING_PARAM_UPDATE_RSP 0x04
217 #define L2CAP_PENDING_INFO_RSP 0x05
218 #define L2CAP_PENDING_SEC_VERIFY 0x06
219 
220 
227 #define L2CAP_INFO_CONNLESS_MTU 0x0001
228 #define L2CAP_INFO_EXTENDED_FEATURES 0x0002
229 #define L2CAP_INFO_FIXED_CHANNELS 0x0003
230 
231 
233 /*********************************************************************
234  * Information Response: Extended Features Mask Values
235  */
236 #define L2CAP_FIXED_CHANNELS 0x00000080
237 
238 #define L2CAP_EXTENDED_FEATURES_SIZE 4
239 
240 /*********************************************************************
241  * Information Response: Fixed Channels Mask Values
242  */
243 #define L2CAP_FIXED_CHANNELS_ATT 0x10
244 
245 #define L2CAP_FIXED_CHANNELS_SIG 0x20
246 
247 #define L2CAP_FIXED_CHANNELS_SMP 0x40
248 
249 #define L2CAP_FIXED_CHANNELS_SIZE 8
250 
251 /*********************************************************************
252  * Information Response: Result Values
253  */
254 #define L2CAP_INFO_SUCCESS 0x0000
255 
256 #define L2CAP_INFO_NOT_SUPPORTED 0x0001
257 
258 
260 /*********************************************************************
261  * L2CAP Test Modes: Test code values
262  */
263 #if defined ( TESTMODES )
264  // Test modes 0 through 10 are reserved for L2CAP Connection Request.
265  #define L2CAP_TESTMODE_OFF 0
266  #define L2CAP_TESTMODE_PSM_NOT_SUPPORTED 2
267  #define L2CAP_TESTMODE_NO_RESOURCES 4
268  #define L2CAP_TESTMODE_INSUFF_AUTHEN 5
269  #define L2CAP_TESTMODE_INSUFF_AUTHOR 6
270  #define L2CAP_TESTMODE_INSUFF_KEY_SIZE 7
271  #define L2CAP_TESTMODE_INSUFF_ENCRYPT 8
272  #define L2CAP_TESTMODE_INVALID_SRC_CID 9
273  #define L2CAP_TESTMODE_SRC_CID_ALREADY_ALLOC 10
274  #define L2CAP_TESTMODE_OUT_OF_RANGE_CREDITS 11
275  #define L2CAP_TESTMODE_SDU_LEN_EXCEED 12
276  #define L2CAP_TESTMODE_TX_PKT_NO_CREDIT 13
277  #define L2CAP_TESTMODE_BLOCK_DATA_TX 14
278 #endif
279 
281 
284 /*********************************************************************
285  * MACROS
286  */
287 
288 /*********************************************************************
289  * TYPEDEFS
290  */
291 
297 typedef struct
299 {
300  uint8 maxNumPSM;
303 
305 typedef struct
306 {
307  uint16 localCID;
308  uint16 remoteCID;
310 
312 typedef union
313 {
314  uint16 signalMTU;
317 
319 typedef struct
320 {
321  uint16 reason;
323 
324  // Shorthand access for union members
325  #define maxSignalMTU reasonData.signalMTU
326  #define invalidLocalCID reasonData.invalidCID.localCID
327  #define invalidRemoteCID reasonData.invalidCID.remoteCID
328 } l2capCmdReject_t;
329 
331 typedef struct
332 {
333  uint16 intervalMin;
334  uint16 intervalMax;
335  uint16 slaveLatency;
338 
340 typedef struct
341 {
342  uint16 result;
344 
346 typedef struct
347 {
348  uint16 infoType;
350 
352 typedef union
353 {
356  uint8 fixedChannels[L2CAP_FIXED_CHANNELS_SIZE];
357 } l2capInfo_t;
358 
360 typedef struct
361 {
362  uint16 result;
363  uint16 infoType;
366 
368 typedef struct
369 {
370  uint16 psm;
371  uint16 srcCID;
372  uint16 mtu;
373  uint16 mps;
374  uint16 initCredits;
376 
378 typedef struct
379 {
380  uint16 dstCID;
381  uint16 mtu;
382  uint16 mps;
383  uint16 initCredits;
384  uint16 result;
386 
388 typedef struct
389 {
390  uint16 dstCID;
391  uint16 srcCID;
393 
395 typedef struct
396 {
397  uint16 dstCID;
398  uint16 srcCID;
400 
402 typedef struct
403 {
404  uint16 CID;
405  uint16 credits;
407 
409 typedef struct
410 {
411  uint16 mtu;
412  uint16 mps;
418 
420 typedef struct
421 {
422  uint16 psm;
423  uint16 mtu;
424  uint16 mps;
425  uint16 credits;
426  uint16 peerCID;
427  uint16 peerMtu;
428  uint16 peerMps;
429  uint16 peerCredits;
432 
434 typedef struct
435 {
436  uint8 state;
439 
453 typedef struct
454 {
455  uint16 result;
456  uint16 CID;
459 
466 typedef struct
467 {
468  uint16 CID;
469  uint16 peerCID;
470  uint16 reason;
472 
479 typedef struct
480 {
481  uint16 CID;
482  uint16 peerCID;
483  uint16 credits;
486 
493 typedef struct
494 {
495  uint16 CID;
496  uint16 credits;
497  uint16 peerCID;
498  uint16 peerCredits;
499  uint16 totalLen;
500  uint16 txLen;
502 
509 typedef struct
510 {
511  uint8 numDataPkt;
513 
515 typedef union
516 {
517  // Requests
523 
524  // Responses
530 
531  // Proprietary local events
538 
545 typedef struct
546 {
548  uint16 connHandle;
549  uint8 id;
550  uint8 opcode;
553 
555 typedef struct
556 {
557  uint16 CID;
558  uint8 *pPayload;
559  uint16 len;
562 } l2capPacket_t;
563 
574 typedef struct
575 {
577  uint16 connHandle;
580 
602 typedef uint16 (*pfnVerifySecCB_t)( uint16 connHandle, uint8 id, l2capConnectReq_t *pReq );
603 
611 typedef struct
613 {
614  uint16 psm;
615  uint16 mtu;
619  uint8 taskId;
621 } l2capPsm_t;
622  // end of L2CAP_Structs
624 
625 /*********************************************************************
626  * GLOBAL VARIABLES
627  */
628 
629 /*********************************************************************
630  * FUNCTIONS
631  */
632 
642 extern bStatus_t L2CAP_RegisterApp( uint8 taskId, uint16 CID );
643 
650 extern void L2CAP_RegisterFlowCtrlTask( uint8 taskId );
651 
670 extern bStatus_t L2CAP_SendData( uint16 connHandle, l2capPacket_t *pPkt );
671 
684 extern bStatus_t L2CAP_RegisterPsm( l2capPsm_t *pPsm );
685 
696 extern bStatus_t L2CAP_DeregisterPsm( uint8 taskId, uint16 psm );
697 
707 extern bStatus_t L2CAP_PsmInfo( uint16 psm, l2capPsmInfo_t *pInfo );
708 
719 extern bStatus_t L2CAP_PsmChannels( uint16 psm, uint8 numCIDs, uint16 *pCIDs );
720 
730 extern bStatus_t L2CAP_ChannelInfo( uint16 CID, l2capChannelInfo_t *pInfo );
731 
747 extern bStatus_t L2CAP_ConnectReq( uint16 connHandle, uint16 psm, uint16 peerPsm );
748 
762 extern bStatus_t L2CAP_ConnectRsp( uint16 connHandle, uint8 id, uint16 result );
763 
776 extern bStatus_t L2CAP_DisconnectReq( uint16 CID );
777 
791 extern bStatus_t L2CAP_FlowCtrlCredit( uint16 CID, uint16 peerCredits );
792 
808 extern bStatus_t L2CAP_SendSDU( l2capPacket_t *pPkt );
809 
823 extern bStatus_t L2CAP_CmdReject( uint16 connHandle, uint8 id, l2capCmdReject_t *pCmdReject );
824 
839 extern bStatus_t L2CAP_InfoReq( uint16 connHandle, l2capInfoReq_t *pInfoReq, uint8 taskId );
840 
856 extern bStatus_t L2CAP_ConnParamUpdateReq( uint16 connHandle, l2capParamUpdateReq_t *pUpdateReq, uint8 taskId );
857 
871 extern bStatus_t L2CAP_ConnParamUpdateRsp( uint16 connHandle, uint8 id, l2capParamUpdateRsp_t *pUpdateRsp );
872 
881 extern void L2CAP_SetUserConfig( l2capUserCfg_t *pUserCfg );
882 
891 extern void L2CAP_SetBufSize( uint16 dataPktLen, uint8 numDataPkts );
892 
898 extern uint16 L2CAP_GetMTU( void );
899 
912 extern void *L2CAP_bm_alloc( uint16 size );
913 
922 extern uint16 L2CAP_BuildConnectReq( uint8 *pBuf, uint8 *pData );
923 
934 extern bStatus_t L2CAP_ParseConnectReq( l2capSignalCmd_t *pCmd, uint8 *pData, uint16 len );
935 
946 extern bStatus_t L2CAP_ParseFlowCtrlCredit( l2capSignalCmd_t *pCmd, uint8 *pData, uint16 len );
947 
956 extern uint16 L2CAP_BuildCmdReject( uint8 *pBuf, uint8 *pCmd );
957 
968 extern bStatus_t L2CAP_ParseInfoReq( l2capSignalCmd_t *pCmd, uint8 *pData, uint16 len );
969 
980 extern bStatus_t L2CAP_ParseParamUpdateReq( l2capSignalCmd_t *pCmd, uint8 *pData, uint16 len );
981 
990 extern uint16 L2CAP_BuildParamUpdateRsp( uint8 *pBuf, uint8 *pData );
991 
1000 extern uint16 L2CAP_BuildInfoRsp( uint8 *pBuf, uint8 *pData );
1001 
1009 extern void L2CAP_SetControllerToHostFlowCtrl( uint16 hostBuffSize, uint8 flowCtrlMode );
1010 
1021 extern void L2CAP_HostNumCompletedPkts( uint16 connHandle, uint16 numCompletedPkts );
1022 
1030 extern void L2CAP_SetParamValue( uint16 value );
1031 
1037 extern uint16 L2CAP_GetParamValue( void );
1038 
1039 /*-------------------------------------------------------------------
1040  * TASK API - These functions must only be called by OSAL.
1041  */
1042 
1044 
1052 extern void L2CAP_Init( uint8 taskId );
1053 
1063 extern uint16 L2CAP_ProcessEvent( uint8 taskId, uint16 events );
1064 
1066 
1067 /*********************************************************************
1068 *********************************************************************/
1069 
1070 #ifdef __cplusplus
1071 }
1072 #endif
1073 
1074 #endif /* L2CAP_H */
1075 
uint8 numActiveChannels
Number of active CO Channels.
Definition: l2cap.h:416
uint16 remoteCID
Source CID from the rejected command.
Definition: l2cap.h:308
Local channel information format.
Definition: l2cap.h:434
uint16 peerCreditThreshold
Low threshold for number of peer credits.
Definition: l2cap.h:414
This API allows the software components in the Z-Stack to be written independently of the specifics o...
osal_event_hdr_t hdr
L2CAP_DATA_EVENT and status.
Definition: l2cap.h:576
l2capConnectRsp_t connectRsp
LE Credit Based Connection Response.
Definition: l2cap.h:528
uint16 intervalMin
Minimum Interval.
Definition: l2cap.h:333
uint16(* pfnVerifySecCB_t)(uint16 connHandle, uint8 id, l2capConnectReq_t *pReq)
Callback function prototype to verify security when a Connection Request is received.
Definition: l2cap.h:602
Command Reject format.
Definition: l2cap.h:319
bStatus_t L2CAP_ConnParamUpdateRsp(uint16 connHandle, uint8 id, l2capParamUpdateRsp_t *pUpdateRsp)
Send Connection Parameter Update Response.
uint16 CID
Local channel id.
Definition: l2cap.h:495
uint16 CID
local channel id
Definition: l2cap.h:557
uint16 initCredits
Indicates number of LE-frames that peer device can send.
Definition: l2cap.h:383
Command Reject Reason Data format.
Definition: l2cap.h:312
l2capParamUpdateReq_t updateReq
Connection Parameter Update Request.
Definition: l2cap.h:518
uint8 maxNumCoChannels
Max number of Connection Oriented Channels: L2CAP_NUM_CO_CHANNELS_DEFAULT.
Definition: l2cap.h:301
Information Response Data field.
Definition: l2cap.h:352
uint16 totalLen
Total length of SDU being transmitted.
Definition: l2cap.h:499
uint16 localCID
Destination CID from the rejected command.
Definition: l2cap.h:307
bStatus_t L2CAP_RegisterPsm(l2capPsm_t *pPsm)
Register a Protocol/Service Multiplexer (PSM) with L2CAP.
uint16 mps
Specifies maximum payload size that can be received on this channel.
Definition: l2cap.h:373
uint16 L2CAP_GetMTU(void)
Get the maximum payload size that L2CAP is capable of receiving.
#define L2CAP_FIXED_CHANNELS_SIZE
Length of Fixed Channels bit mask.
Definition: l2cap.h:249
uint16 initPeerCredits
Number of LE-frames that peer device can send.
Definition: l2cap.h:413
Connection oriented channel information format.
Definition: l2cap.h:420
uint16 result
Result.
Definition: l2cap.h:362
uint16 result
Indicates outcome of connection request: L2CAP Connection Response Result Values. ...
Definition: l2cap.h:384
Disconnection Response format (src/dst CIDs are relative to sender of request).
Definition: l2cap.h:395
uint16 mtu
Maximum SDU size that can be received by local device.
Definition: l2cap.h:615
void L2CAP_RegisterFlowCtrlTask(uint8 taskId)
Register task to recevie L2CAP Flow Control events when there are data buffers available for sending ...
uint16 peerCreditThreshold
Low threshold for peer credit count.
Definition: l2cap.h:430
uint16 peerMps
Maximum payload size that can be received by peer device.
Definition: l2cap.h:428
Disconnection Request format (src/dst CIDs are relative to sender of request).
Definition: l2cap.h:388
l2capNumCtrlDataPktEvt_t numCtrlDataPktEvt
Number of Available Ctrl Data Packets Event.
Definition: l2cap.h:536
bStatus_t L2CAP_RegisterApp(uint8 taskId, uint16 CID)
Register a protocol/application with an L2CAP fixed channel.
uint16 dstCID
Identifies CID on device sending response.
Definition: l2cap.h:397
l2capInfoRsp_t infoRsp
Information Response - not supported.
Definition: l2cap.h:526
bStatus_t L2CAP_ConnectRsp(uint16 connHandle, uint8 id, uint16 result)
Send Connection Response.
uint16 infoType
Information type: L2CAP Information Request/Response Info Types.
Definition: l2cap.h:348
uint16 connectionlessMTU
Connectionless MTU.
Definition: l2cap.h:354
uint16 L2CAP_BuildConnectReq(uint8 *pBuf, uint8 *pData)
Build Connection Request.
uint16 psm
LE PSM.
Definition: l2cap.h:370
uint16 peerCID
Remote channel id.
Definition: l2cap.h:426
osal_event_hdr_t hdr
L2CAP_SIGNAL_EVENT and status.
Definition: l2cap.h:547
l2capReasonData_t reasonData
Reason Data.
Definition: l2cap.h:322
void L2CAP_SetUserConfig(l2capUserCfg_t *pUserCfg)
Set the user configurable variables for the L2CAP layer.
uint16 CID
Local channel id.
Definition: l2cap.h:468
bStatus_t L2CAP_PsmChannels(uint16 psm, uint8 numCIDs, uint16 *pCIDs)
Get all active channels for a given registered PSM.
uint16 srcCID
Specifies CID to be disconnected on device sending request.
Definition: l2cap.h:391
uint16 CID
Represents Source CID of device sending credit packet.
Definition: l2cap.h:404
uint8 maxNumPSM
Max number of Protocol/Service Multiplexers (PSM): L2CAP_NUM_PSM_DEFAULT.
Definition: l2cap.h:300
uint16 peerCID
Peer channel id.
Definition: l2cap.h:497
uint16 mtu
Specifies maximum SDU size that can be received on this channel.
Definition: l2cap.h:381
uint8 * pPayload
Definition: l2cap.h:558
uint8 state
Channel connection state: L2CAP Channel States.
Definition: l2cap.h:436
uint16 txLen
Total number of octets transmitted.
Definition: l2cap.h:500
uint16 reason
Indicates reason for termination: L2CAP Channel Terminated Event Reason Values.
Definition: l2cap.h:470
uint8 taskId
Task registered with PSM.
Definition: l2cap.h:619
L2CAP PSM structure. Allocated one for each registered PSM.
Definition: l2cap.h:612
l2capInfo_t info
Content of Info field depends on infoType.
Definition: l2cap.h:364
uint16 L2CAP_BuildInfoRsp(uint8 *pBuf, uint8 *pData)
Build Information Response.
bStatus_t L2CAP_InfoReq(uint16 connHandle, l2capInfoReq_t *pInfoReq, uint8 taskId)
Send Information Request.
bStatus_t L2CAP_DisconnectReq(uint16 CID)
Send Disconnection Request.
uint8 id
identifier to match responses with requests
Definition: l2cap.h:549
void L2CAP_HostNumCompletedPkts(uint16 connHandle, uint16 numCompletedPkts)
Host Number of Completed Packets.
L2CAP_CHANNEL_TERMINATED_EVT message format.
Definition: l2cap.h:466
uint16 mps
Maximum payload size that can be received by local device.
Definition: l2cap.h:412
PSM information format.
Definition: l2cap.h:409
uint16 result
Result: L2CAP Connection Parameter Update Response Result Values.
Definition: l2cap.h:342
Union of all L2CAP Signaling commands.
Definition: l2cap.h:515
uint8 numDataPkt
Number of Data Packets Available.
Definition: l2cap.h:511
uint16 srcCID
Represents CID on device sending request and receiving response.
Definition: l2cap.h:371
l2capDisconnectReq_t disconnectReq
Disconnection Request.
Definition: l2cap.h:521
uint16 peerCreditThreshold
Low threshold for peer credit count.
Definition: l2cap.h:617
Connection Request format.
Definition: l2cap.h:368
uint16 signalMTU
Maximum Signaling MTU.
Definition: l2cap.h:314
uint16 peerCredits
Peer credits.
Definition: l2cap.h:498
L2CAP_OUT_OF_CREDIT_EVT or L2CAP_PEER_CREDIT_THRESHOLD_EVT message format.
Definition: l2cap.h:479
uint16 initCredits
Indicates number of LE-frames that peer device can send.
Definition: l2cap.h:374
Invalid CID in Request format.
Definition: l2cap.h:305
uint8 maxNumChannels
Maximum number of CO Channels supported by PSM.
Definition: l2cap.h:415
pfnVerifySecCB_t pfnVerifySecCB
PSM security verification callback (can be NULL)
Definition: l2cap.h:620
bStatus_t L2CAP_ConnectReq(uint16 connHandle, uint16 psm, uint16 peerPsm)
Send Connection Request.
bStatus_t L2CAP_ParseConnectReq(l2capSignalCmd_t *pCmd, uint8 *pData, uint16 len)
Parse Connection Request message.
uint16 peerCredits
Number of LE-frames that peer device can send.
Definition: l2cap.h:429
uint16 connHandle
connection packet was received on
Definition: l2cap.h:577
uint32 extendedFeatures
Extended features supported.
Definition: l2cap.h:355
uint16 peerMtu
Maximum SDU size that can be received by peer device.
Definition: l2cap.h:427
l2capSignalCmd_t cmd
command data
Definition: l2cap.h:551
l2capParamUpdateRsp_t updateRsp
Connection Parameter Update Response.
Definition: l2cap.h:525
L2CAP_CHANNEL_ESTABLISHED_EVT message format.
Definition: l2cap.h:453
l2capSendSduDoneEvt_t sendSduDoneEvt
Send SDU Done Event.
Definition: l2cap.h:535
bStatus_t L2CAP_FlowCtrlCredit(uint16 CID, uint16 peerCredits)
Send Flow Control Credit.
l2capInvalidCID_t invalidCID
Invalid CID in Request.
Definition: l2cap.h:315
bStatus_t L2CAP_SendSDU(l2capPacket_t *pPkt)
Send data packet over an L2CAP connection oriented channel established over a physical connection...
uint8 opcode
type of command: L2CAP Signaling Codes (type of commands)
Definition: l2cap.h:550
L2CAP_NUM_CTRL_DATA_PKT_EVT message format.
Definition: l2cap.h:509
uint16 credits
Definition: l2cap.h:483
Information Response format.
Definition: l2cap.h:360
bStatus_t L2CAP_ParseFlowCtrlCredit(l2capSignalCmd_t *pCmd, uint8 *pData, uint16 len)
Parse Flow Control Credit message.
User configurable variables format.
Definition: l2cap.h:298
Type definitions and macros for BLE stack.
uint16 L2CAP_BuildCmdReject(uint8 *pBuf, uint8 *pCmd)
Build Command Reject.
uint16 dstCID
Represents CID on device receiving request and sending response.
Definition: l2cap.h:380
uint16 mps
Specifies maximum payload size that can be received on this channel.
Definition: l2cap.h:382
Information Request format.
Definition: l2cap.h:346
bStatus_t L2CAP_CmdReject(uint16 connHandle, uint8 id, l2capCmdReject_t *pCmdReject)
Send Command Reject.
uint16 intervalMax
Maximum Interval.
Definition: l2cap.h:334
OSAL Event Header.
Definition: osal.h:92
l2capInfoReq_t infoReq
Information Request - not supported.
Definition: l2cap.h:519
bStatus_t L2CAP_PsmInfo(uint16 psm, l2capPsmInfo_t *pInfo)
Get information about a given registered PSM.
l2capCreditEvt_t creditEvt
Out Of Credit Event or Peer Credit Threshold Event.
Definition: l2cap.h:534
bStatus_t L2CAP_ParseInfoReq(l2capSignalCmd_t *pCmd, uint8 *pData, uint16 len)
Parse Information Request message.
l2capDisconnectRsp_t disconnectRsp
Disconnection Response.
Definition: l2cap.h:529
l2capChannelEstEvt_t channelEstEvt
Channel Established Event.
Definition: l2cap.h:532
void L2CAP_SetBufSize(uint16 dataPktLen, uint8 numDataPkts)
This API is used by the upper layer to set the maximum data packet size and the number of data packet...
uint16 initPeerCredits
Number of LE-frames that peer device can send.
Definition: l2cap.h:616
uint16 slaveLatency
Slave Latency.
Definition: l2cap.h:335
uint16 connHandle
connection message was received on
Definition: l2cap.h:548
L2CAP packet structure.
Definition: l2cap.h:555
OSAL L2CAP_SIGNAL_EVENT message format.
Definition: l2cap.h:545
l2capPacket_t pkt
received packet
Definition: l2cap.h:578
bStatus_t L2CAP_DeregisterPsm(uint8 taskId, uint16 psm)
Deregister a Protocol/Service Multiplexer with L2CAP.
uint16 mtu
Maximum SDU size that can be received by local device.
Definition: l2cap.h:411
uint16 peerCID
Peer channel id.
Definition: l2cap.h:469
uint16 mtu
Maximum SDU size that can be received by local device.
Definition: l2cap.h:423
bStatus_t L2CAP_ConnParamUpdateReq(uint16 connHandle, l2capParamUpdateReq_t *pUpdateReq, uint8 taskId)
Send Connection Parameter Update Request.
uint16 psm
PSM that channel belongs to.
Definition: l2cap.h:422
l2capFlowCtrlCredit_t credit
LE Flow Control Credit.
Definition: l2cap.h:522
uint16 mps
Maximum payload size that can be received by local device.
Definition: l2cap.h:424
uint16 reason
Reason: L2CAP Command Reject Reason Codes.
Definition: l2cap.h:321
Flow Control Credit format.
Definition: l2cap.h:402
uint16 dstCID
Specifies CID to be disconnected on device receiving request.
Definition: l2cap.h:390
l2capCoCInfo_t info
Channel info.
Definition: l2cap.h:437
uint16 credits
Number of LE-frames that local device can send.
Definition: l2cap.h:425
uint16 infoType
Information type: L2CAP Information Request/Response Info Types.
Definition: l2cap.h:363
uint16 credits
Number of LE-frames that can be sent to local device.
Definition: l2cap.h:405
l2capCoCInfo_t info
Channel info.
Definition: l2cap.h:457
uint16 L2CAP_GetParamValue(void)
Get the L2CAP parameter value.
L2CAP_SEND_SDU_DONE_EVT message format.
Definition: l2cap.h:493
void L2CAP_SetControllerToHostFlowCtrl(uint16 hostBuffSize, uint8 flowCtrlMode)
Turn flow control on or off for data packets sent from the Controller to the Host.
Status_t bStatus_t
BLE Generic Status return.
Definition: bcomdef.h:251
uint16 timeoutMultiplier
Timeout Multiplier.
Definition: l2cap.h:336
void L2CAP_SetParamValue(uint16 value)
Set the L2CAP parameter value.
uint16 CID
Local channel id.
Definition: l2cap.h:481
uint16 CID
Local channel id.
Definition: l2cap.h:456
Connection Response format.
Definition: l2cap.h:378
uint16 srcCID
Identifies CID on device receiving response.
Definition: l2cap.h:398
bStatus_t L2CAP_ChannelInfo(uint16 CID, l2capChannelInfo_t *pInfo)
Get information about a given active Connection Oriented Channel.
uint16 L2CAP_BuildParamUpdateRsp(uint8 *pBuf, uint8 *pData)
Build Connection Parameter Update Response.
uint16 psm
Registered PSM.
Definition: l2cap.h:614
l2capChannelTermEvt_t channelTermEvt
Channel Terminated Event.
Definition: l2cap.h:533
void * L2CAP_bm_alloc(uint16 size)
L2CAP implementation of the allocator functionality.
Connection Parameter Update Response format.
Definition: l2cap.h:340
uint16 peerCID
Peer channel id.
Definition: l2cap.h:482
Connection Parameter Update Request format.
Definition: l2cap.h:331
bStatus_t L2CAP_ParseParamUpdateReq(l2capSignalCmd_t *pCmd, uint8 *pData, uint16 len)
Parse Connection Parameter Update Request.
l2capConnectReq_t connectReq
LE Credit Based Connection Request.
Definition: l2cap.h:520
uint16 mtu
Specifies maximum SDU size that can be received on this channel.
Definition: l2cap.h:372
OSAL L2CAP_DATA_EVENT message format.
Definition: l2cap.h:574
uint8 maxNumChannels
Maximum number of CO Channels supported by PSM.
Definition: l2cap.h:618
uint16 result
Indicates outcome of connection request: L2CAP Connection Response Result Values. ...
Definition: l2cap.h:455
l2capCmdReject_t cmdReject
Command Reject.
Definition: l2cap.h:527
bStatus_t L2CAP_SendData(uint16 connHandle, l2capPacket_t *pPkt)
Send data packet over an L2CAP fixed channel established over a physical connection.
uint16 credits
Local credits.
Definition: l2cap.h:496
© Copyright 1995-2022, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale