![]() |
![]() |
TI Utilities API
1.30.00.05
|
#include <stdint.h>
#include <ti/utils/runtime/ILogger.h>
Go to the source code of this file.
Macros | |
#define | ti_utils_runtime_Log_USE_LTO 0 |
#define | ti_utils_runtime_Log_USE_PPO 1 |
#define | Log_DECLARE_MODULE(module) |
#define | Log_event(module, level, ...) _Log_GUARD_MACRO(_Log_event_B(module , level, __VA_ARGS__)) |
Raise a log event to the logger. More... | |
#define | Log_EVENT_CONSTRUCT(module, name, fmt) |
Construct a log event object. More... | |
#define | Log_buf(module, level, format, data, size) _Log_GUARD_MACRO(_Log_buf_B(module , level, format, data, size)) |
Log a continuous block of memory. More... | |
#define | Log_printf(module, level, ...) _Log_GUARD_MACRO(_Log_printf_B(module, level, __VA_ARGS__)) |
Emit a printf formatted log. More... | |
Typedefs | |
typedef enum Log_Level | Log_Level |
Enumerations | |
enum | Log_Level { Log_INFO1 = 1, Log_INFO2 = 2, Log_INFO3 = 4, Log_INFO4 = 8, Log_INFO5 = 16, Log_INFO6 = 32, Log_WARN = 64, Log_ERROR = 128 } |