TI Logo
SimpleLink™ CC13XX/CC26XX SDK Thread User's Guide
1.08.06.00
  • Introduction to the SimpleLink CC13xx/CC26xx SDK
  • TI-OpenThread Introduction
  • SimpleLink CC13xx_CC26xx SDK Overview
  • Developing Thread Applications
  • Thread Networking Protocol
  • Custom Hardware
  • Packet Sniffer
  • Linux Border Router Quick Start
  • Over-the-Air Download (OAD)
  • System Configuration (SysConfig)
    • Get started with SysConfig
    • Configure The Board Files with SysConfig
    • Migrating Board Variant
    • TI-OpenThread SysConfig
    • Disable SysConfig
  • Debugging
  • Memory overview
  • Migration Guide
  • EnergyTrace User Guide
  • References
  • Terms and Definitions




SimpleLink™ CC13XX/CC26XX SDK Thread User's Guide
  • »
  • System Configuration (SysConfig)

System Configuration (SysConfig)¶

SysConfig is a graphical tool for configuring your SimpleLink SDK project. To set up SysConfig please see the section Get started with SysConfig.

  • Get started with SysConfig
    • Using Stand-alone SysConfig
    • Using SysConfig with IAR Workbench
    • Using SysConfig as a Plug-In to CCS
    • Viewing SysConfig Output
  • Configure The Board Files with SysConfig
  • Migrating Board Variant
  • TI-OpenThread SysConfig
    • TI-OpenThread Settings
    • tiop_config Reference
  • Disable SysConfig
    • First Method: Stop SysConfig From Running
    • Second Method: Exclude SysConfig From Build
Next Previous

2016-2021, Texas Instruments, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale