37 #ifndef __COMMON_CMD_H 38 #define __COMMON_CMD_H 44 #ifndef __RFC_STRUCT_ATTR 46 #define __RFC_STRUCT_ATTR __attribute__ ((aligned (4))) 47 #elif defined(__TI_ARM__) 48 #define __RFC_STRUCT_ATTR __attribute__ ((__packed__,aligned (4))) 50 #define __RFC_STRUCT_ATTR 130 uint8_t triggerType:4;
147 #define CMD_NOP 0x0801 157 uint8_t triggerType:4;
174 #define CMD_RADIO_SETUP 0x0802 184 uint8_t triggerType:4;
205 uint16_t frontEndMode:3;
212 uint16_t analogCfgMode:6;
214 uint16_t bNoFsPowerUp:1;
223 uint16_t bSynthNarrowBand:1;
227 uint32_t* pRegOverride;
235 #define CMD_FS 0x0803 245 uint8_t triggerType:4;
274 #define CMD_FS_OFF 0x0804 284 uint8_t triggerType:4;
301 #define CMD_RX_TEST 0x0807 311 uint8_t triggerType:4;
331 uint8_t triggerType:4;
346 #define CMD_TX_TEST 0x0808 356 uint8_t triggerType:4;
371 uint8_t whitenMode:2;
381 uint8_t triggerType:4;
396 #define CMD_SYNC_STOP_RAT 0x0809 406 uint8_t triggerType:4;
426 #define CMD_SYNC_START_RAT 0x080A 436 uint8_t triggerType:4;
456 #define CMD_RESYNC_RAT 0x0816 466 uint8_t triggerType:4;
486 #define CMD_COUNT 0x080B 496 uint8_t triggerType:4;
515 #define CMD_FS_POWERUP 0x080C 525 uint8_t triggerType:4;
537 uint32_t* pRegOverride;
544 #define CMD_FS_POWERDOWN 0x080D 554 uint8_t triggerType:4;
571 #define CMD_SCH_IMM 0x0810 581 uint8_t triggerType:4;
601 #define CMD_COUNT_BRANCH 0x0812 611 uint8_t triggerType:4;
631 #define CMD_PATTERN_CHECK 0x0813 641 uint8_t triggerType:4;
653 uint16_t operation:2;
661 uint16_t signExtend:5;
676 #define CMD_RADIO_SETUP_PA CMD_RADIO_SETUP 689 uint8_t triggerType:4;
710 uint16_t frontEndMode:3;
717 uint16_t analogCfgMode:6;
719 uint16_t bNoFsPowerUp:1;
728 uint16_t bSynthNarrowBand:1;
732 uint32_t* pRegOverride;
733 uint32_t* pRegOverrideTxStd;
735 uint32_t* pRegOverrideTx20;
744 #define CMD_ABORT 0x0401 754 #define CMD_STOP 0x0402 764 #define CMD_GET_RSSI 0x0403 774 #define CMD_UPDATE_RADIO_SETUP 0x0001 779 uint32_t* pRegOverride;
786 #define CMD_TRIGGER 0x0404 797 #define CMD_GET_FW_INFO 0x0002 802 uint16_t startOffset;
811 #define CMD_START_RAT 0x0405 821 #define CMD_PING 0x0406 831 #define CMD_READ_RFREG 0x0601 843 #define CMD_ADD_DATA_ENTRY 0x0005 856 #define CMD_REMOVE_DATA_ENTRY 0x0006 869 #define CMD_FLUSH_QUEUE 0x0007 875 uint8_t* pFirstEntry;
882 #define CMD_CLEAR_RX 0x0008 894 #define CMD_REMOVE_PENDING_ENTRIES 0x0009 900 uint8_t* pFirstEntry;
907 #define CMD_SET_RAT_CMP 0x000A 920 #define CMD_SET_RAT_CPT 0x0603 928 uint16_t bRepeated:1;
929 uint16_t inputMode:2;
942 #define CMD_DISABLE_RAT_CH 0x0408 953 #define CMD_SET_RAT_OUTPUT 0x0604 959 uint16_t outputSel:3;
960 uint16_t outputMode:3;
975 #define CMD_ARM_RAT_CH 0x0409 986 #define CMD_DISARM_RAT_CH 0x040A 997 #define CMD_SET_TX_POWER 0x0010 1008 #define CMD_SET_TX20_POWER 0x0014 1020 #define CMD_CHANGE_PA 0x0015 1025 uint32_t* pRegOverride;
1033 #define CMD_UPDATE_HPOSC_FREQ 0x0608 1044 #define CMD_UPDATE_FS 0x0011 1060 #define CMD_MODIFY_FS 0x0013 1072 #define CMD_BUS_REQUEST 0x040E 1076 uint8_t bSysBusNeeded;
1084 #define CMD_SET_CMD_START_IRQ 0x0411 Enable or disable generation of IRQ when a radio operation command starts.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:1086
Disable Radio Timer Channel.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:944
Request System Bus to be Availbale.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:1074
Read RSSI Command.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:766
Frequency Synthesizer Programming Command.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:237
Synchrously Start Radio Timer Command.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:428
Arm Radio Timer Channel.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:977
Clear all RX Queue Entries.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:884
Stop Running Radio Operation Command Gracefully.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:756
Remove First Data Entry from Queue.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:858
Power down Frequency Syntheszier Command.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:546
Run Immidiate Command as Radio Operation Command.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:573
Set Radio Timer Output to a Specified Mode.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:955
Disarm Radio Timer Channel.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:988
Command for Turning off Frequency Synthesizer.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:276
Counter Command.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:488
Power up Frequency Syntheszier Command.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:517
Generate Command Trigger.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:788
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:112
Set Transmit Power for 20-dBm PA.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:1010
Set New Synthesizer Frequency without Recalibration (Deprecated; use CMD_MODIFY_FS) ...
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:1046
No Operation Command.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:149
Set New Frequency Offset for HPOSC.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:1035
Command for Checking a Value in Memory aginst a Pattern.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:633
Set Radio Timer Channel in Capture Mode.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:922
Add Data Entry to Queue.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:845
Set Transmit Power.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:999
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:681
Request Information on the RF Core ROM Firmware.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:799
Radio Setup Command for Pre-Defined Schemes.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:176
Transmitter Test Command.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:348
Counter Command with Branch of Command Chain.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:603
Read RF Core Hardware Register.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:833
Set Radio Timer Channel in Compare Mode.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:909
Asynchronously Start Radio Timer Command.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:813
Re-calculate rat0 value while RAT is running.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:458
uint32_t ratmr_t
Type definition for RAT.
Definition: cc13x2_cc26x2/driverlib/rf_mailbox.h:57
Abort Running Radio Operation Command.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:746
Remove Pending Entries from Queue.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:896
#define __RFC_STRUCT_ATTR
Definition: cc13x1_cc26x1/driverlib/rf_common_cmd.h:50
Type definition for a data queue.
Definition: cc13x2_cc26x2/driverlib/rf_mailbox.h:62
Respond with Command ACK Only.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:823
Set New Synthesizer Frequency without Recalibration.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:1062
Synchronize and Stop Radio Timer Command.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:398
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:122
#define __RFC_STRUCT
Definition: cc13x1_cc26x1/driverlib/rf_common_cmd.h:41
Update Radio Settings Command.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:776
Receiver Test Command.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:303
Flush Data Queue.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:871
Set TX power with possibility to switch between PAs.
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:1022