305 #ifndef ti_drivers_i2c_I2CCC26XX__include 306 #define ti_drivers_i2c_I2CCC26XX__include 314 #include <ti/drivers/dpl/SwiP.h> I2C_BASE_OBJECT SwiP_Struct swi
Definition: I2CCC26XX.h:421
uint8_t pinSDA
Definition: I2CCC26XX.h:342
I2C_BASE_HWATTRS unsigned long powerMngrId
Definition: I2CCC26XX.h:394
I2CCC26XX Pin Configuration.
Definition: I2CCC26XX.h:341
uint32_t bitRate
Definition: I2CCC26XX.h:424
I2CCC26XX Hardware attributes.
Definition: I2CCC26XX.h:390
Power_NotifyObj i2cPostObj
Definition: I2CCC26XX.h:432
uint8_t sclPin
Definition: I2CCC26XX.h:408
uint8_t sclPin
Definition: I2CCC26XX.h:428
Power notify object structure.
Definition: Power.h:443
uint8_t sdaPin
Definition: I2CCC26XX.h:427
uint8_t sclPinMux
Definition: I2CCC26XX.h:409
uint8_t pinSCL
Definition: I2CCC26XX.h:343
I2CCC26XX Object.
Definition: I2CCC26XX.h:417
uint8_t sdaPin
Definition: I2CCC26XX.h:405
uint8_t sdaPinMux
Definition: I2CCC26XX.h:406
uint32_t swiPriority
Definition: I2CCC26XX.h:403
Inter-Integrated Circuit (I2C) Driver.
void * i2cPostFxn
Definition: I2CCC26XX.h:431