77 #ifndef ti_sysbios_runtime_Startup__include 78 #define ti_sysbios_runtime_Startup__include 88 #define ti_sysbios_runtime_Startup_long_names 89 #include "Startup_defs.h" 127 #undef ti_sysbios_runtime_Startup_long_names 128 #include "Startup_defs.h" void Startup_exec(void)
Execute the startup functions.
volatile bool Startup_done
Startup_done is set to true when startup is complete.
void Startup_reset(void)
Application-specific reset functions.