High-level Driver APIs
Note that like other TI drivers, the RFCC26X2 header applies also to CC26X4 devices, but not to CC26X0 devices.
| Module | Description |
| RF.h | Common RF driver header file |
| RFCC26X2.h | RF driver for CC13xx/CC26xx devices |
Radio Commands
Radio command support differs based on the RF Core ROM features enabled in the corresponding device family. All three devices support a common code base and command format, but some patches may differ between the devices.
cc13x2_cc26x2 Device Family
Note that the cc13x2x7_cc26x2x7 devices also belong to cc13x2_cc26x2. Their radio ROM supports the same feature set.
Low-level RF Core APIs
| Module | Description |
| cc13x2_cc26x2/driverlib/rfc.h | Low-level services |
| cc13x2_cc26x2/driverlib/rf_data_entry.h | Data queue structs and flags |
| cc13x2_cc26x2/driverlib/rf_mailbox.h | Generic structs and flags related to command execution |
| cc13x2_cc26x2/driverlib/rf_ble_mailbox.h | Structs and flags related to execution of BLE commands |
| cc13x2_cc26x2/driverlib/rf_hs_mailbox.h | Structs and flags related to execution of High-speed mode commands |
| cc13x2_cc26x2/driverlib/rf_ieee_mailbox.h | Structs and flags related to execution of IEEE 802.15.4 commands |
| cc13x2_cc26x2/driverlib/rf_prop_mailbox.h | Structs and flags related to execution of Proprietary commands |
| cc13x2_cc26x2/driverlib/rf_hid_mailbox.h | Structs and flags related to execution of HID fast mode |
RF Command APIs
| Module | Description |
| cc13x2_cc26x2/driverlib/rf_common_cmd.h | Generic commands |
| cc13x2_cc26x2/driverlib/rf_ble_cmd.h | BLE commands |
| cc13x2_cc26x2/driverlib/rf_hs_cmd.h | High-speed mode commands |
| cc13x2_cc26x2/driverlib/rf_ieee_cmd.h | IEEE 802.15.4 commands |
| cc13x2_cc26x2/driverlib/rf_prop_cmd.h | Proprietary commands |
| cc13x2_cc26x2/driverlib/rf_hid_cmd.h | HID fast mode commands |
cc13x1_cc26x1 Device Family
Low-level RF Core APIs
| Module | Description |
| cc13x1_cc26x1/driverlib/rfc.h | Low-level services |
| cc13x1_cc26x1/driverlib/rf_data_entry.h | Data queue structs and flags |
| cc13x1_cc26x1/driverlib/rf_mailbox.h | Generic structs and flags related to command execution |
| cc13x1_cc26x1/driverlib/rf_ble_mailbox.h | Structs and flags related to execution of BLE commands |
| cc13x1_cc26x1/driverlib/rf_hs_mailbox.h | Structs and flags related to execution of High-speed mode commands |
| cc13x1_cc26x1/driverlib/rf_ieee_mailbox.h | Structs and flags related to execution of IEEE 802.15.4 commands |
| cc13x1_cc26x1/driverlib/rf_prop_mailbox.h | Structs and flags related to execution of Proprietary commands |
| cc13x1_cc26x1/driverlib/rf_hid_mailbox.h | Structs and flags related to execution of HID fast mode |
RF Command APIs
| Module | Description |
| cc13x1_cc26x1/driverlib/rf_common_cmd.h | Generic commands |
| cc13x1_cc26x1/driverlib/rf_ble_cmd.h | BLE commands |
| cc13x1_cc26x1/driverlib/rf_hs_cmd.h | High-speed mode commands |
| cc13x1_cc26x1/driverlib/rf_ieee_cmd.h | IEEE 802.15.4 commands |
| cc13x1_cc26x1/driverlib/rf_prop_cmd.h | Proprietary commands |
cc13x4_cc26x4 Device Family
Low-level RF Core APIs
| Module | Description |
| cc13x4_cc26x4/driverlib/rfc.h | Low-level services |
| cc13x4_cc26x4/driverlib/rf_data_entry.h | Data queue structs and flags |
| cc13x4_cc26x4/driverlib/rf_mailbox.h | Generic structs and flags related to command execution |
| cc13x4_cc26x4/driverlib/rf_ble_mailbox.h | Structs and flags related to execution of BLE commands |
| cc13x4_cc26x4/driverlib/rf_hs_mailbox.h | Structs and flags related to execution of High-speed mode commands |
| cc13x4_cc26x4/driverlib/rf_ieee_mailbox.h | Structs and flags related to execution of IEEE 802.15.4 commands |
| cc13x4_cc26x4/driverlib/rf_prop_mailbox.h | Structs and flags related to execution of Proprietary commands |
RF Command APIs
| Module | Description |
| cc13x4_cc26x4/driverlib/rf_common_cmd.h | Generic commands |
| cc13x4_cc26x4/driverlib/rf_ble_cmd.h | BLE commands |
| cc13x4_cc26x4/driverlib/rf_hs_cmd.h | High-speed mode commands |
| cc13x4_cc26x4/driverlib/rf_ieee_cmd.h | IEEE 802.15.4 commands |
| cc13x4_cc26x4/driverlib/rf_prop_cmd.h | Proprietary commands |