TI Proprietary RF 2.40.02 Release Notes
Table of Contents
Introduction
The Proprietary RF software package addresses low-power radio communication on the SimpleLink cc13x2 device. This is version 2.40.02 of the EasyLink stack. The Proprietary RF software package contains:
- Example projects how to use the RF driver in combination with raw radio operation commands.
- The EasyLink stack, a simple PHY layer abstraction for proprietary PHYs. It builds on top of the RF driver and provides an easy-to-use API for sending and receiving packets with various timing options.
Proprietary RF Documentation
What’s New
ID | Summary |
---|---|
TI154STACK-2077 | DMM: Changed the name of the DMMPolicy_StackType enumerator to DMMPolicy_StackRole, and added custom stack roles |
EZLINKPROP-438 | Updated the setup commands for all CC1352 P variants to the type rfc_CMD_<MODE>_SETUP_PA_t. |
EZLINKPROP-377 | Support SysConfig 1.0 in proprietary EasyLink examples |
Fixed Issues
ID | Summary |
---|---|
EZLINKPROP-462 | Fixed an issue where the idle timeout was being set incorrectly in EasyLink_Init() and EasyLink_setCtrl(). |
EZLINKPROP-401 | Fixed incorrect memory location of the IEEE MAC address lookup on CC13x2. |
EZLINKPROP-399 | Fixed an issue where EasyLink_setFrequency only modified the CMD_FS, not the setup command. |
Known Issues
ID | Summary |
---|---|
None | None |
Operating System Support
The Proprietary RF package builds on all host environments and tool chains supported by the SimpleLink CC13x2 SDK. See the top-level SDK release notes for details.
Dependencies
Required:
For OAD:
- Python 2.7
- Python ihex package
- Python crcmod package
Recommended:
- SmartRF Studio for creating and testing PHY configurations.
- UniFlash to flash binaries onto the device.
Device Support
See the top-level SDK release notes for details.
Development Board Support
See the top-level SDK release notes for details.
Validation
All Proprietary-RF example were build and tested with the IDE’s and toolchains mentioned in the SDK release notes.
Versioning
This product follows a version format, M.mm.pp.bb, where:
- M is a 1 digit major number,
- mm is a 2 digit minor number,
- pp is a 2 digit patch number,
- bb is a 2 digit incrementing build counter.