SimpleLink™ CC13x2 Proprietary RF User's Guide
1.03.00.00
Examples Users Guide
RF Core
Proprietary physical layer
EasyLink layer
Over-the-Air Download (OAD)
Introduction
OAD Process
Boot Image Manager (BIM)
OAD Image Header
OAD External Flash Image Header
Flash Layout for Off-Chip OAD
OAD Image Tool
Dynamic Multi-protocol Manager (DMM)
API References
SimpleLink™ CC13x2 Proprietary RF User's Guide
Docs
»
Over-the-Air Download (OAD)
Over-the-Air Download (OAD)
¶
Introduction
OAD Topology Overview
OAD Process
WSN OAD software architecture
OADProtocol service
Functions and callbacks for the OAD distributor role
Functions and callbacks for the OAD target role
Radio access functions
Creating an OAD-able binary image
Uploading a target image to the server
Reading the firmware version from a remote node
Loading the image from the server to the client
Completion of the OAD Process
Handling Errors During the OAD Process
Boot Image Manager (BIM)
Overview & Software Architecture
Boot procedure
Device trim
Locating and Preparing a user application
BIM for Off-Chip OAD
OAD Image Header
OAD Image Header Overview
OAD Core Image Header
OAD Image Identification Value
CRC
BIM Version
Image Header Version
Wireless Technology
Image Information
Image Validation
Image Length
Program Entry Address
Software version
Image End Address
Header Length
OAD Image Header segments
Segment Header
Segment Type
Wireless Technology
Reserved
Payload Length
Boundary Information Segment
Stack Entry Address
Stack Boundary Address (ICALL_STACK0_ADDR)
Lower RAM Boundary (RAM_START_ADDR)
Upper RAM Boundary (RAM_END_ADDR)
Contiguous Image Information Segment
Image Start Address
OAD External Flash Image Header
Additional Fields in External Flash Image Header
Flash Layout for Off-Chip OAD
Constraints and Requirements for Off-chip OAD
Internal Flash Memory Layout
External Flash Memory Layout
OAD Image Tool
Running the tool
Running the Tool from Source
Required Arguments/Getting help