TI Utilities 1.25.01.00 Release Notes

Table of Contents

Introduction

The TI Utilities Component contains generally useful software utilities that are not directly tied to any framework or stack.

Currently, TI Utilities contains a JSON parser/builder (originally provided with the Network Services Component), as well as some build-related infrastructure Modules.

TI Utils also includes a beta-quality Logging ecosystem. This is not recommended for use in production code, but is available for review. APIs and behavior are expected to change in future releases. Please report issues or feedback to https://e2e.ti.com.

Documentation

The following documentation is provided with this release.

What’s New

1.25.01.00

Defects

The following Defects were resolved

ID Summary
None None

Enhancements

The following Enhancements were resolved

ID Summary
None None

Upgrade and Compatibility Information

TI Utilities 1.25.01.00 is binary compatible with 1.15 releases.

If updating from a previous version of TI Utilities, see the changelog for potential upgrade and compatibility information.

Host Support

Toolchain Support

TI Utils supports building libraries for the following ISA/toolchain combinations. Your SDK may provide a subset of these libraries, or may rebuild the libraries with different toolchain versions:

ISA TI/CCS TI/CLANG IAR GCC
M4 20.2.4.LTS 1.2.1.STS 8.50.1.245 9.2019.q4.major
M4F 20.2.4.LTS 1.2.1.STS 8.50.1.245 9.2019.q4.major

Device Support

Please refer to the SDK Release Notes for device support.

Known Issues

None

Versioning

All releases have 4 segment versions (M.mm.pp.bb). This includes GA and pre-releases (engineering, alpha/EA, beta, etc.). Pre-releases are denoted with a suffix (e.g. 1.00.00.00_eng).

This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and bb is an unrestricted set of digits used as an incrementing build counter.

Subsequent releases of patch upgrades will be identified by the patch number. Typically, these patches only include critical bug fixes.

Technical Support

Last updated: 2021-03-09