TI 15.4-Stack 4.20.00.00 Release Notes
Table of Contents
Introduction
TI 15.4-Stack is an IEEE 802.15.4-based software stack part of the SimpleLink CC13x2_26x2 SDK that supports a Star network topology for wireless applications. TI 15.4-Stack provides a complete end-to-end wireless application development solution to reduce time and cost of getting your product to market.
Documentation
- TI 15.4-Stack Quick Start Guide
- TI 15.4-Stack User’s Guide
- TI 15.4-Stack Co-Processor Interface Guide
- TI 15.4-Stack Runtime APIs
- Software Manifest
What’s New
ID | Summary |
---|---|
TI154STACK-3893 | Add 15.4 support for 2-wire Coex feature |
TI154STACK-3789 | Add support for CC2651P3 boards |
Fixed Issues
ID | Summary |
---|---|
WISUN-303 | Fix MAC assert on high PA TX power levels on CC1352P7_1 |
TI154STACK-3900 | Fixed issue in which sub-G, off chip OAD sensor on CC1352P7 cannot join network |
TI154STACK-3892 | Fix MAC assert on high PA TX power levels on CC1352P7_1 |
TI154STACK-3848 | Fixed issue in which coordinator with enDataAckPending set receives successful DataCnf status when sensor disconnected |
TI154STACK-3829 | Fixed issue in which FH sensor can spend up to 20 mins rejoining collector after orphaning |
Known Issues
ID | Summary |
---|---|
TI154STACK-3822 | Device fails during high traffic loads caused by OsalPort timers not being cleaned |
TI154STACK-3736 | In OAD projects CCFG settings must be configured in BIM project as SysConfig Device Configuration settings are not used |
Upgrade and Compatibility Information
Operating System Support
TI 15.4-Stack is supported on the Microsoft Windows platform
Dependencies
The TI 15.4-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.
Note: Earlier IDE/toolchain versions are not supported and compatibility with newer versions of supported IDEs is not assured.
Validation
The TI 15.4-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.
Device Support
See the top-level SDK release notes provided with this SDK for a list of supported devices.
Development Board Support
See the top-level SDK release notes provided with this SDK for a list of supported development boards.
Versioning
This product follows a version format, M.mm.pp.bb, where:
- M is a 1 digit major number,
- mm is a 2 digit minor number,
- pp is a 2 digit patch number,
- bb is a 2 digit incrementing build counter.