TI Logo
SimpleLink™ CC13x2 / CC26x2 SDK Z-Stack User's Guide
5.10.00
  • Introduction to the SimpleLink CC13x2 / 26x2 SDK
  • Introduction
  • CC13x2 and CC26x2 Overview
  • TI-RTOS (RTOS Kernel) Overview
  • SimpleLink CC13x2 / 26x2 SDK Overview
  • Developing Zigbee Applications
  • Custom Hardware
  • Zigbee Over-The-Air Firmware Upgrade
  • Debugging
  • Memory overview
  • Packet Sniffer
  • System Configuration (SysConfig)
    • Get started with SysConfig
    • Configure The Board Files with SysConfig
    • Migrating Board Variant
    • Zigbee Configuration
    • Disable SysConfig
  • EnergyTrace User Guide
  • Migration Guide
  • References
  • Terms and Acronyms




SimpleLink™ CC13x2 / CC26x2 SDK Z-Stack User's Guide
  • »
  • System Configuration (SysConfig)

System Configuration (SysConfig)¶

SysConfig is a graphical tool for configuring your project in CCS. To set up SysConfig please see the section Get started with SysConfig.

  • Get started with SysConfig
    • Using Stand-alone SysConfig
    • Using SysConfig with IAR Workbench
    • Using SysConfig as a Plug-In to CCS
    • Viewing SysConfig Output
  • Configure The Board Files with SysConfig
  • Migrating Board Variant
  • Zigbee Configuration
    • Open An Example Project
    • Zigbee Settings
    • Adjust Your Application
    • Application Builder
  • Disable SysConfig
    • First Method: Stop SysConfig From Running
    • Second Method: Exclude SysConfig From Build
Next Previous

2005-2020, Texas Instruments, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale