TI 15.4-Stack 4.10.00.00 Release Notes
Table of Contents
Introduction
TI 15.4-Stack is an IEEE 802.15.4-based software stack part of the SimpleLink CC13x2_26x2 SDK that supports a Star network topology for wireless applications. TI 15.4-Stack provides a complete end-to-end wireless application development solution to reduce time and cost of getting your product to market.
Documentation
- TI 15.4-Stack Quick Start Guide
- TI 15.4-Stack User’s Guide
- TI 15.4-Stack Co-Processor Interface Guide
- TI 15.4-Stack Runtime APIs
- Software Manifest
What’s New
ID | Summary |
---|---|
TI154STACK-3784 | Enable CC1352R1 to CC1312R1 sub-GHz migrations in SysConfig |
TI154STACK-3783 | Enable MAC library in generated linker command file and generate features.h on CoProcessor |
TI154STACK-3777 | Enable ti_radio_config.c/h generation on CoProcessor |
TI154STACK-3759 | Optimize 2.4GHz MAC library for 7 kB reduction |
TI154STACK-3699 | Add support for CC13x2x7_CC26x2x7 boards |
Fixed Issues
ID | Summary |
---|---|
TI154STACK-3804 | Fixed FH neighbor table corruption that occurred when oldest entry removed from full table |
Known Issues
ID | Summary |
---|---|
TI154STACK-3829 | In rare cases, FH sensor spends up to 20 mins rejoining collector after orphaning |
TI154STACK-3822 | Device fails during high traffic loads caused by OsalPort timers not being cleaned |
TI154STACK-3788 | Failure to set MAC_LOGICAL_CHANNEL returns MAC_NO_RESOURCES instead of MAC_BAD_STATE |
TI154STACK-3736 | In OAD projects CCFG settings must be configured in BIM project as SysConfig Device Configuration settings are not used |
Upgrade and Compatibility Information
Operating System Support
TI 15.4-Stack is supported on the Microsoft Windows platform
Dependencies
The TI 15.4-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.
Note: Earlier IDE/toolchain versions are not supported and compatibility with newer versions of supported IDEs is not assured.
Validation
The TI 15.4-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.
Device Support
See the top-level SDK release notes provided with this SDK for a list of supported devices.
Development Board Support
See the top-level SDK release notes provided with this SDK for a list of supported development boards.
Versioning
This product follows a version format, M.mm.pp.bb, where:
- M is a 1 digit major number,
- mm is a 2 digit minor number,
- pp is a 2 digit patch number,
- bb is a 2 digit incrementing build counter.