TI 15.4-Stack¶
Table of contents
- Overview
- Architecture Choices
- Data-Rate and PHY
- Application Overview
- Example Applications
- Common User Interface
- Secure Commissioning
- Beacon Enabled Mode
- Non-Beacon Mode
- Frequency-Hopping Mode
- Introduction
- Network Operations
- Network Start-Up
- Device Start-Up
- Network Join
- Data Exchange
- Stack Configuration Knobs
- Parameters Controlling the Unicast Channel-Hopping Sequence of the Node
- Parameters Controlling the Broadcast Channel-Hopping Sequence
- Changing Broadcast Sequence Values in the Middle of Network Operation
- Parameters to Control Frequency of the Operation of Hopping Mode
- Parameters to Control Neighbor Table Size
- Parameters to Enable Application Generate and Process Asynchronous Frames
- Introduction
- Configuring Stack
- SmartRF Protocol Packet Sniffer
- Creating Custom Applications
- Over-the-Air Download (OAD)
- Introduction
- Boot Image Manager (BIM)
- BIM for Off-Chip OAD
- BIM for On-Chip OAD (Stack Library)
- OAD Image Header
- OAD External Flash Image Header
- Flash Layout for Off-Chip OAD
- Flash Layout for On-Chip OAD
- TI 15.4-Stack OAD
- Turbo OAD Protocol
- OAD Image Tool
- System Configuration (SysConfig)