Thread Product Certification¶
Thread certification is a necessary step to ensure interoperability with existing Thread products. Each individual Thread product must go through a process of certification in order to wear the Thread certified interoperability logo.
Attention
Thread product certification is not required if you are designing a proprietary network setup using the Thread protocol. However, you will not be awarded any IP rights or protections by not becoming a Thread member and take a product through certification.
OpenThread Certification¶
OpenThread is a Thread Certified Component, and implements all features defined in the Thread 1.1.1 Specification. See OpenThread Certification for more information.
Hardware Certification¶
For an overview of Thread Certified Products, including TI devices, please refer to the Thread Certified Products page.