Instance: PKA_RAM
Component: PKA_RAM
Base address: 0x40026000
This is the a SRAM within the PKA domain, intended for PKA usage only.
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
RW |
32 |
0xXXXX XXXX |
0x0000 0000 - 0x0000 07FC |
0x4002 6000 - 0x4002 67FC |
Address Offset | 0x0000 0000 - 0x0000 07FC | ||
Physical Address | 0x4002 6000 - 0x4002 67FC | Instance | 0x4002 6000 - 0x4002 67FC |
Description | PKA RAM | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:0 | DATA | Vector Data | RW | 0xXXXX XXXX |
© 2015 - 2016. Texas Instruments | All Rights Reserved |