TI Logo
SimpleLink™ CC13x2 / CC26x2 SDK TI 15.4-Stack User's Guide
3.20.00.00
  • Introduction to the SimpleLink CC13x2 / 26x2 SDK
  • Introduction
  • CC13x2 or CC26x2 Overview
  • TI-RTOS (RTOS Kernel) Overview
  • TI 15.4-Stack
    • Overview
    • Architecture Choices
    • Data-Rate and PHY
    • Application Overview
    • Example Applications
    • Common User Interface
    • Secure Commissioning
    • Beacon Enabled Mode
    • Non-Beacon Mode
    • Frequency-Hopping Mode
    • Configuring Stack
    • SmartRF Protocol Packet Sniffer
    • Creating Custom Applications
    • Over-the-Air Download (OAD)
    • System Configuration (SysConfig)
      • Get started with SysConfig
      • Configure The Board Files with SysConfig
      • 15.4-Stack Configuration
      • Disable SysConfig
  • Custom Hardware
  • Debugging
  • EnergyTrace User Guide
  • Migration Guide
  • API References
  • References
  • Terms and Acronyms




SimpleLink™ CC13x2 / CC26x2 SDK TI 15.4-Stack User's Guide
  • »
  • TI 15.4-Stack »
  • System Configuration (SysConfig)

System Configuration (SysConfig)¶

SysConfig is a graphical tool for configuring your project in CCS. For a full documentation on the tool, please see the SysConfig SimpleLink Academy

To set up SysConfig please see the section Get started with SysConfig.

  • Get started with SysConfig
    • Using Stand-alone SysConfig
    • Using SysConfig with IAR Workbench
    • Using SysConfig as a Plug-In to CCS
    • Viewing SysConfig Output
  • Configure The Board Files with SysConfig
  • 15.4-Stack Configuration
    • Open An Example Project
    • TI 15.4 Stack Settings
    • Adjust Your Application
  • Disable SysConfig
    • First Method: Stop SysConfig From Running
    • Second Method: Exclude SysConfig From Build
Next Previous

2016-2019, Texas Instruments, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale