50 #define BLE_ERROR_NO_GRANT 0x1808 struct rfCoreHal_bleCoExConfig_s::@25 cmdBleTxTestConfig
uint8_t bUseOverrideRequestForRx
Bit to override default request for RX.
Definition: rf_bt5_coex.h:88
uint8_t bRequestForChain
0: Deassert REQUEST after each RF command 1: Keep REQUEST asserted for entire command chain ...
Definition: rf_bt5_coex.h:67
uint8_t bKeepRequestIfNoGrant
0: Deassert REQUEST if GRANT was not given 1: Keep REQUEST asserted if no GRANT was given ...
Definition: rf_bt5_coex.h:103
Definition: rf_bt5_coex.h:57
uint8_t bUseGRANT
0: GRANT signal inactive 1: GRANT signal active
Definition: rf_bt5_coex.h:63
struct rfCoreHal_bleCoExConfig_s::@24 cmdBleGenericRxConfig
uint8_t bAssertRequestForRx
Default "request for RX" behaviour 0: Assert REQUEST for TX operations only 1: Assert REQUEST for bot...
Definition: rf_bt5_coex.h:98
struct rfCoreHal_bleCoExConfig_s::@20 cmdBleMasterSlaveConfig
struct rfCoreHal_bleCoExConfig_s::@19 overrideConfig
uint8_t bUseOverridePriority
Bit to override default priority 0: Use default priority 1: use overridePriority priority for entire ...
Definition: rf_bt5_coex.h:82
uint8_t defaultPriority
0: Default low priority 1: Default high priority
Definition: rf_bt5_coex.h:96
uint8_t bIgnoreGrantInRxAsserted
READ ONLY. 0 = GRANT is checked in RX, 1 = GRANT is not checked in RX.
Definition: rf_bt5_coex.h:78
uint16_t priorityIndicationTime
Time (in us) that the PRIORITY signal will indicate the priority.
Definition: rf_bt5_coex.h:74
uint8_t coExTxRxIndication
0 = RX indication is 0, TX indication is 0 1 = RX indication is 0, TX indication is 1 2 = RX indicati...
Definition: rf_bt5_coex.h:70
uint8_t bUsePRIORITY
0: PRIORITY signal inactive 1: PRIORITY signal active
Definition: rf_bt5_coex.h:65
struct rfCoreHal_bleCoExConfig_s::@21 cmdBleAdvConfig
uint8_t overrideRequestForRx
REQUEST signal override if bUseOverrideRequestForRx = 1, used for entire chain 0: Don't request for R...
Definition: rf_bt5_coex.h:91
struct rfCoreHal_bleCoExConfig_s::@23 cmdBleInitConfig
struct rfCoreHal_bleCoExConfig_s::@22 cmdBleScanConfig
uint8_t bIgnoreGrantInRx
0: Check GRANT in RX and TX 1: Ignore GRANT in RX, check GRANT in TX. Independent of asserting REQUES...
Definition: rf_bt5_coex.h:101
struct rfCoreHal_bleCoExConfig_s::@18 rfCoreCoExStatus
uint8_t bRequestAsserted
READ ONLY. 0 = REQUEST not asserted, 1 = REQUEST is asserted. Will indicate if REQUEST would have bee...
Definition: rf_bt5_coex.h:76
uint8_t bCoExEnable
0: CoEx disabled 1: CoEx enabled
Definition: rf_bt5_coex.h:59
struct rfCoreHal_bleCoExConfig_s::@17 coExEnable
uint8_t bUseREQUEST
0: REQUEST signal inactive 1: REQUEST signal active
Definition: rf_bt5_coex.h:61
uint8_t overridePriority
Priority to use if priority is overridden 0: Low priority if bUseOverridePriority = 1 1: High priorit...
Definition: rf_bt5_coex.h:85