GAP Vendor Specific API¶
GAP Commands¶
GAP_DeviceInit¶
- Opcode
0xFE00
- Command Description
This command is used to setup the device. Can only be called once per reset. In order to change the address mode / random address, it is necessary to reset the device and call this API again. In the case where the address mode or random address is different than it was for the last initialization, all bonds and local information stored in NV will be erased.
Command Parameters
- profileRole
Bit Mask - GAP Profile Roles
- Size
1 byte(s)
- Default
8
- Range
Value
Description
0x01
GAP_PROFILE_BROADCASTER
0x02
GAP_PROFILE_OBSERVER
0x04
GAP_PROFILE_PERIPHERAL
0x08
GAP_PROFILE_CENTRAL
- addrMode
Address Mode
- Size
1 byte(s)
- Default
2
- Range
Value
Description
0x00
ADDRMODE_PUBLIC
0x01
ADDRMODE_RANDOM
0x02
ADDRMODE_RP_WITH_PUBLIC_ID
0x03
ADDRMODE_RP_WITH_RANDOM_ID
- ramdomAddr
Address Mode
- Size
6 byte(s)
- Default
“00:00:00:00:00:00”
- Range
Any 6 byte value
Events Generated
When this command is received, the host will send the CommandStatus Event.When initialization task is complete, the host will send the GAP_DeviceInitDone event.
GAP_TerminateLinkReq¶
- Opcode
0xFE0A
- Command Description
Send this command to terminate a connection link or all active connections.
Command Parameters
- connectionHandle
Connection handle of link to terminate.
- Size
2 byte(s)
- Default
0
- Range
0 - 0xFFFD to terminate a connection, 0xFFFF to terminate all connections
- reason
Error Code to send over the air in the termination request.
- Size
1 byte(s)
- Default
0x13
- Range
Value
Description
0x05
Authentication Failure
0x13
Remote User Terminated Connection
0x14
Remote Device Terminated Connection Due To Low Resources
0x15
Remote Device Terminated Connection due to Power Off
0x1A
Unsupported Remote Feature
0x29
Pairing With Unit Key Not Supported
0x3B
Unacceptable Connection Interval
Events Generated
When this command is received, the host will send the CommandStatus Event. When the connection is terminated, the GAP_LinkTerminated Event will be generated.
GAP_Authenticate¶
- Opcode
0xFE0B
- Command Description
Send this command to initiate the pairing process (if Central device), wait for the pairing process (if Peripheral device), or accept a pairing request (if Peripheral device).
Command Parameters
- Connection Handle
Identifies the connection.
- Size
2 byte(s)
- Default
0x0000
- Range
0x0000 to 0x0EFF
- secReq_ioCaps
Defines the values which are used when exchanging IO capabilities
- Size
1 byte(s)
- Default
3
- Range
Value
Description
0x00
DisplayOnly
0x01
DisplayYesNo
0x02
KeyboardOnly
0x03
NoInputNoOutput
0x04
KeyboardDisplay
- secReq_oobAvailable
“Enable” if Out-of-band key available.
- Size
1 byte(s)
- Default
0
- Range
Value
Description
0
Disable
1
Enable
- secReq_oob
OOB data - Initial TK value for the pairing process.
- Size
16 byte(s)
- Default
“4d:9f:88:5a:6e:03:12:fe:00:00:00:00:00:00:00:00”
- Range
Any 16 byte value
- secReq_oobConfirm
OOB data Confirm value. Secure Connection only.
- Size
16 byte(s)
- Default
“00:00:00:00:00:00:00:00:00:00:00:00:00:00:00:00”
- Range
Any 16 byte value
- secReq_localOobAvailable
Secure Connections Local OOB data available
- Size
1 byte(s)
- Default
0
- Range
Value
Description
0x00
Locally generated OOB data is NOT available
0x01
Local generated OOB data is available
- secReq_localOob
Secure Connections local OOB value - 16 bytes in length.
- Size
16 byte(s)
- Default
“00:00:00:00:00:00:00:00:00:00:00:00:00:00:00:00”
- Range
Any 16 byte value
- secReq_isSCOnlyMode
Type of pairing to allow
- Size
1 byte(s)
- Default
0
- Range
Value
Description
0x00
Legacy Pairing allowed
0x01
Only Secure Connections pairing allowed
- secReq_eccKeys_isUsed
1 if ECC Keys are specified, 0 for internal generation.
- Size
1 byte(s)
- Default
0
- Range
Value
Description
0x00
Stack chooses ECC keys.
0x01
Use application provided ECC keys.
- secReq_eccKeys_sK
P-256 ECC Private Key.
- Size
32 byte(s)
- Default
“BD:1A:3C:CD:A6:B8:99:58:99:B7:40:EB:7B:60:FF:4A:50:3F:10:D2:E3:B3:C9:74:38:5F:C5:A3:D4:F6:49:3F”
- Range
Any 32 byte value
- secReq_eccKeys_pK_x
P-256 ECC Public Key X-Coordinate.
- Size
32 byte(s)
- Default
“E6:9D:35:0E:48:01:03:CC:DB:FD:F4:AC:11:91:F4:EF:B9:A5:F9:E9:A7:83:2C:5E:2C:BE:97:F2:D2:03:B0:20”
- Range
Any 32 byte value
- secReq_eccKeys_pK_y
P-256 ECC Public Key Y-Coordinate.
- Size
32 byte(s)
- Default
“8B:D2:89:15:D0:8E:1C:74:24:30:ED:8F:C2:45:63:76:5C:15:52:5A:BF:9A:32:63:6D:EB:2A:65:49:9C:80:DC”
- Range
Any 32 byte value
- secReq_authReq
A bit field that indicates the requested security properties for STK and GAP bonding information.
- Size
1 byte(s)
- Default
1
- Range
Value
Description
0x01
Bonding
0x04
MITM
0x08
SC
0x10
KP
0x20
CT2
- secReq_maxEncKeySize
This value defines the maximum encryption key size in octets that the device can support.
- Size
1 byte(s)
- Default
16
- Range
7-16
- secReq_keyDist
The Key Distribution field indicates which keys will be distributed.
- Size
1 byte(s)
- Default
119
- Range
Value
Description
0x01
GAPBOND_KEYDIST_SENCKEY
0x02
GAPBOND_KEYDIST_SIDKEY
0x04
GAPBOND_KEYDIST_SSIGN
0x08
GAPBOND_KEYDIST_SLINK
0x10
GAPBOND_KEYDIST_MENCKEY
0x20
GAPBOND_KEYDIST_MIDKEY
0x40
GAPBOND_KEYDIST_MSIGN
0x80
GAPBOND_KEYDIST_MLINK
- pairReq_Enable
“Enable” if Pairing Request has already been received and to respond with a Pairing Response. This should only be used in a Peripheral device.
- Size
1 byte(s)
- Default
0
- Range
Value
Description
0
Disable
1
Enable
- pairReq_ioCaps
Defines the values which are used when exchanging IO capabilities
- Size
1 byte(s)
- Default
3
- Range
Value
Description
0x00
DisplayOnly
0x01
DisplayYesNo
0x02
KeyboardOnly
0x03
NoInputNoOutput
0x04
KeyboardDisplay
- pairReq_oobDataFlag
“Enable” if OOB key is available.
- Size
1 byte(s)
- Default
0
- Range
Value
Description
0
Disable
1
Enable
- pairReq_authReq
A bit field that indicates the requested security properties for STK and GAP bonding information.
- Size
1 byte(s)
- Default
1
- Range
Value
Description
0x01
Bonding
0x04
MITM
0x08
SC
0x10
KP
0x20
CT2
- pairReq_maxEncKeySize
This value defines the maximum encryption key size in octets that the device can support.
- Size
1 byte(s)
- Default
16
- Range
7-16
- pairReq_keyDist
The Key Distribution field indicates which keys will be distributed.
- Size
1 byte(s)
- Default
119
- Range
Value
Description
0x01
GAPBOND_KEYDIST_SENCKEY
0x02
GAPBOND_KEYDIST_SIDKEY
0x04
GAPBOND_KEYDIST_SSIGN
0x08
GAPBOND_KEYDIST_SLINK
0x10
GAPBOND_KEYDIST_MENCKEY
0x20
GAPBOND_KEYDIST_MIDKEY
0x40
GAPBOND_KEYDIST_MSIGN
0x80
GAPBOND_KEYDIST_MLINK
Events Generated
When this command is received, the host will send the CommandStatus Event. When the pairing process is complete (either SUCCESS or Failure), a GAP_AuthenticationComplete will be generated. If a passkey is needed, a GAP_PasskeyNeeded will be generated.
GAP_TerminateAuth¶
- Opcode
0xFE10
- Command Description
Send this command to terminate a pairing process.
Command Parameters
- Connection Handle
Identifies the connection.
- Size
2 byte(s)
- Default
0x0000
- Range
0x0000 to 0x0EFF
- reason
Pairing Failed Message reason field.
- Size
1 byte(s)
- Default
3
- Range
Value
Description
0x00
SUCCESS
0x01
SMP_PAIRING_FAILED_PASSKEY_ENTRY_FAILED
0x02
SMP_PAIRING_FAILED_OOB_NOT_AVAIL
0x03
SMP_PAIRING_FAILED_AUTH_REQ
0x04
SMP_PAIRING_FAILED_CONFIRM_VALUE
0x05
SMP_PAIRING_FAILED_NOT_SUPPORTED
0x06
SMP_PAIRING_FAILED_ENC_KEY_SIZE
0x07
SMP_PAIRING_FAILED_CMD_NOT_SUPPORTED
0x08
SMP_PAIRING_FAILED_UNSPECIFIED
0x09
SMP_PAIRING_FAILED_REPEATED_ATTEMPTS
0x0A
SMP_PAIRING_FAILED_INVALID_PARAMETERS
0x0B
SMP_PAIRING_FAILED_DHKEY_CHECK_FAILED
0x0C
SMP_PAIRING_FAILED_NUM_COMPARISON_FAILED
0x0D
SMP_PAIRING_FAILED_BREDR_PAIR_IN_PROGRESS
0x0E
SMP_PAIRING_FAILED_CT_KEYDER_NOT_ALLOWED
0x0F
Command Disallowed
0x11
Unsupported Feature Or Parameter Value
0x12
Invalid HCI Command Parameters
0x17
bleTimeout
Events Generated
When this command is received, the host will send the CommandStatus Event. When the existing pairing had ended, the GAP_AuthenticationComplete with be generated.
GAP_UpdateLinkParamReq¶
- Opcode
0xFE11
- Command Description
Send this command to change the Link Layer connection parameters of a connection. This command can only be used when the local devices role is Master or Slave.
Command Parameters
- Connection Handle
Identifies the connection.
- Size
2 byte(s)
- Default
0x0000
- Range
0x0000 to 0xFFFD
- intervalMin
Minimum value (* 1.25 ms) for the connection event interval. This shall be less than or equal to intervalMax.
- Size
2 byte(s)
- Default
80
- Range
6 - 3200
- intervalMax
Maximum value (* 1.25 ms) for the connection event interval. This shall be greater than or equal to intervalMin./
- Size
2 byte(s)
- Default
160
- Range
6 - 3200
- connLatency
The desired slave latency for the connection in number of connection events.
- Size
2 byte(s)
- Default
0
- Range
0 - 499
- connTimeout
The desired supervision timeout (* 10 ms)
- Size
2 byte(s)
- Default
1000
- Range
10 - 3200
Events Generated
When this command is received, the host will send the CommandStatus Event. When the connection parameters have been applied by the Controller, the GAP_LinkParamUpdate Event will be generated.
GAP_UpdateLinkParamReqReply¶
- Opcode
0xFE12
- Command Description
Reply to a GAP_LinkParamUpdateRequest that was received from a remote device
Command Parameters
- Connection Handle
Identifies the connection.
- Size
2 byte(s)
- Default
0x0000
- Range
0x0000 to 0xFFFD
- intervalMin
Minimum value (* 1.25 ms) for the connection event interval. This shall be less than or equal to intervalMax.
- Size
2 byte(s)
- Default
80
- Range
6 - 3200
- intervalMax
Maximum value (* 1.25 ms) for the connection event interval. This shall be greater than or equal to intervalMin./
- Size
2 byte(s)
- Default
160
- Range
6 - 3200
- connLatency
The desired slave latency for the connection in number of connection events.
- Size
2 byte(s)
- Default
0
- Range
0 - 499
- connTimeout
The desired supervision timeout (* 10 ms)
- Size
2 byte(s)
- Default
1000
- Range
10 - 3200
- signalIdentifier
Signal ID for L2CAP Connection Parameter Update Request. 0 for LL Connection Parameter Request. This must match the signal ID provided by the corresponding update request.
- Size
1 byte(s)
- Default
1
- Range
0 - 255
- accepted
Yes to accept Parameter Update Request, No to reject it.
- Size
1 byte(s)
- Default
1
- Range
Value
Description
0x00
No
0x01
Yes
Events Generated
When this command is received, the host will send the CommandStatus Event. When the connection parameters have been applied by the Controller, the GAP_LinkParamUpdate Event will be generated.
Gap_RegisterConnEvent¶
- Opcode
0xFE13
- Command Description
Register/Unregister to receive connection event information.
Command Parameters
- Action
Whether to register or unregister.
- Size
1 byte(s)
- Default
0
- Range
Value
Description
0x00
GAP_CB_REGISETER
0x01
GAP_CB_UNREGISTER
- Connection Handle
Identifies the connection. If 0xFFFF, apply to all connections. Else, apply only for a specific connection
- Size
2 byte(s)
- Default
0xFFFF
- Range
0x0000 to 0xFFFD
Events Generated
When this command is received, the host will send the CommandStatus Event. If successfully registers, the GAP_ConnectionEventNotice Event will be generated after each connection event.
GAP_Bond¶
- Opcode
0xFE0F
- Command Description
Send this command for a connected and bound device to load the encryption key.
Command Parameters
- Connection Handle
Identifies the connection.
- Size
2 byte(s)
- Default
0x0000
- Range
0x0000 to 0xFFFD
- authenticated
1 if authenticated. 0 if not.
- Size
1 byte(s)
- Default
0
- Range
Value
Description
0x00
No
0x01
Yes
- secureConnections
1 if Secure Connections. 0 if not.
- Size
1 byte(s)
- Default
0
- Range
Value
Description
0x00
No
0x01
Yes
- secInfo.LTK
Long Term Key
- Size
16 byte(s)
- Default
“4d:9f:88:5a:6e:03:12:fe:00:00:00:00:00:00:00:00”
- Range
Any 16 byte value
- secInfo.DIV
Diversifier
- Size
2 byte(s)
- Default
0x1111
- Range
Any 16-bit value
- secInfo.rand
LTK Rand pairing
- Size
8 byte(s)
- Default
“11:22:33:44:55:66:77:88”
- Range
Any 8-byte value
- secInfo.LTKsize
LTK Key size (bytes)
- Size
1 byte(s)
- Default
16
- Range
7-16
Events Generated
When this command is received, the host will send the CommandStatus Event. When both connected devices have setup encryption, the GAP_BondComplete is generated.
GAP_Signable¶
- Opcode
0xFE0E
- Command Description
Send this command for a connected and bound device to enable signed data.
Command Parameters
- connectionHandle
Used to identify the connection
- Size
2 byte(s)
- Default
0
- Range
0 - 0xFFFD
- authenticated
“1 if the signing information was authenticated; 0 otherwise
- Size
1 byte(s)
- Default
0
- Range
Value
Description
0x00
No
0x01
Yes
- CSRK
Connection Signature Resolving Key for the connected device
- Size
16 byte(s)
- Default
0
- Range
Any 16 byte value
- signCounter
Sign Counter for the connected device
- Size
4 byte(s)
- Default
0
- Range
Any 4 byte value
Events Generated
When this command is received, the host will send the CommandStatus Event.
GAP_PasskeyUpdate¶
- Opcode
0xFE0C
- Command Description
Send this command when the GAP Passkey Needed Event is received. This command sends a passkey needed during the Pairing Process.
Command Parameters
- connectionHandle
Used to identify the connection
- Size
2 byte(s)
- Default
0
- Range
0 - 0xFFFD
- Passkey
6 character ASCII string of numbers (ex. 019655? )
- Size
6 byte(s)
- Default
“019655”
- Range
Any 6 character string
Events Generated
When this command is received, the host will send the CommandStatus Event.
GAP_SlaveSecurityRequest¶
- Opcode
0xFE0D
- Command Description
Send this command, Peripheral Role only, to initiate security from a slave device. This message is also sent, by the Peripheral, to upgrade security (Pairing) to “Authenticated”, make sure to ask for Man-In-The-Middle (MITM) protection in the “authReq” field.
Command Parameters
- connectionHandle
Used to identify the connection
- Size
2 byte(s)
- Default
0
- Range
0 - 0xFFFD
- authReq
A bit field that indicates the requested security properties for STK and GAP bonding information.
- Size
1 byte(s)
- Default
5
- Range
Value
Description
0x01
Bonding
0x04
MITM
0x08
SC
0x10
KP
0x20
CT2
Events Generated
When this command is received, the host will send the CommandStatus Event.
GapConfig_SetParameter¶
- Opcode
0xFE2F
- Command Description
Set a configuration parameter (IRK or SRK)
Command Parameters
- paramID
Parameter ID
- Size
1 byte(s)
- Default
0
- Range
Value
Description
0
GAP_CONFIG_PARAM_IRK
1
GAP_CONFIG_PARAM_SRK
- paramValue
Key to set the parameter with
- Size
16 byte(s)
- Default
“00:00:00:00:00:00:00:00:00:00:00:00:00:00:00:00:”
- Range
Any 16-byte value
Events Generated
When this command is received, the host will send the CommandStatus Event.
GAP_SetParamValue¶
- Opcode
0xFE30
- Command Description
Set a GAP Parameter. See the respective parameter for more information
Command Parameters
- paramID
Parameter to Set
- Size
1 byte(s)
- Default
0
- Range
Value
Description
0
GAP_PARAM_LINK_UPDATE_DECISION
1
GAP_PARAM_CONN_PARAM_TIMEOUT
2
GAP_PARAM_PRIVATE_ADDR_INT
3
GAP_PARAM_SM_TIMEOUT
4
GAP_PARAM_SM_MIN_KEY_LEN
5
GAP_PARAM_SM_MAX_KEY_LEN
6
GAP_PARAM_AUTH_TASK_ID
7
GAP_PARAM_VERIFY_CAR
8
GAP_PARAM_GGS_PARAMS
9
GAP_PARAM_GAP_TESTCODE
10
GAP_PARAM_SM_TESTCODE
11
GAP_PARAM_GATT_TESTCODE
12
GAP_PARAM_ATT_TESTCODE
13
GAP_PARAM_L2CAP_TESTCODE
14
GAP_PARAM_SET_SCAN_CHAN
- GAP_PARAM_LINK_UPDATE_DECISION
Action to take upon receiving a parameter update request
- Condition
( paramID == 0)
- Size
2 byte(s)
- Default
0x02
- Range
Value
Description
0x00
GAP_UPDATE_REQ_ACCEPT_ALL
0x01
GAP_UPDATE_REQ_DENY_ALL
0x02
GAP_UPDATE_REQ_PASS_TO_APP
- GAP_PARAM_CONN_PARAM_TIMEOUT
Minimum time after an L2CAP Connection Parameter Update Response has been received that a L2CAP Connection Parameter Update Request can be sent. See section Version 5.0 Vol 3, Part C, Section 9.3.9.2 of the BT Core Spec
- Condition
( paramID == 1)
- Size
2 byte(s)
- Default
30000
- Range
1-65535
- GAP_PARAM_PRIVATE_ADDR_INT
Minimum Time Interval between private (resolvable) address changes (in minutes)
- Condition
( paramID == 2)
- Size
2 byte(s)
- Default
15
- Range
1-65535
- GAP_PARAM_SM_TIMEOUT
Time to wait for security manager response before returning bleTimeout (in ms)
- Condition
( paramID == 3)
- Size
2 byte(s)
- Default
30000
- Range
1-65535
- GAP_PARAM_SM_MIN_KEY_LEN
SM Minimum Key Length supported
- Condition
( paramID == 4)
- Size
2 byte(s)
- Default
7
- Range
1-65535
- GAP_PARAM_SM_MAX_KEY_LEN
SM Maximum Key Length supported
- Condition
( paramID == 5)
- Size
2 byte(s)
- Default
16
- Range
1-65535
- GAP_PARAM_AUTH_TASK_ID
For TestMode Only
- Condition
( paramID == 6)
- Size
2 byte(s)
- Default
0xFF
- Range
Any 2 byte value
- GAP_PARAM_VERIFY_CAR
Verify the Central Address Resolution (CAR) characteristic is set before sending directed advertisements using RPA
- Condition
( paramID == 7)
- Size
2 byte(s)
- Default
1
- Range
Value
Description
0x00
No
0x01
Yes
- GAP_PARAM_GGS_PARAMS
For TestMode Only
- Condition
( paramID == 8)
- Size
2 byte(s)
- Default
30720
- Range
For TestMode Only
- GAP_PARAM_GAP_TESTCODE
For TestMode Only
- Condition
( paramID == 9)
- Size
2 byte(s)
- Default
30720
- Range
For TestMode Only
- GAP_PARAM_SM_TESTCODE
For TestMode Only
- Condition
( paramID == 10)
- Size
2 byte(s)
- Default
30720
- Range
For TestMode Only
- GAP_PARAM_GATT_TESTCODE
For TestMode Only
- Condition
( paramID == 11)
- Size
2 byte(s)
- Default
30720
- Range
For TestMode Only
- GAP_PARAM_ATT_TESTCODE
For TestMode Only
- Condition
( paramID == 12)
- Size
2 byte(s)
- Default
30720
- Range
For TestMode Only
- GAP_PARAM_L2CAP_TESTCODE
For TestMode Only
- Condition
( paramID == 13)
- Size
2 byte(s)
- Default
30720
- Range
For TestMode Only
- GAP_PARAM_SET_SCAN_CHAN
Set the Scan Channels Mapping
- Condition
( paramID == 14)
- Size
2 byte(s)
- Default
0x7
- Range
1-7
Events Generated
When this command is received, the host will send the CommandStatus Event.
GAP_GetParamValue¶
- Opcode
0xFE31
- Command Description
Get a Parameter value.
Command Parameters
- paramID
Parameter to get
- Size
1 byte(s)
- Default
0
- Range
Value
Description
0
GAP_PARAM_LINK_UPDATE_DECISION
1
GAP_PARAM_CONN_PARAM_TIMEOUT
2
GAP_PARAM_PRIVATE_ADDR_INT
3
GAP_PARAM_SM_TIMEOUT
4
GAP_PARAM_SM_MIN_KEY_LEN
5
GAP_PARAM_SM_MAX_KEY_LEN
6
GAP_PARAM_AUTH_TASK_ID
7
GAP_PARAM_VERIFY_CAR
8
GAP_PARAM_GGS_PARAMS
9
GAP_PARAM_GAP_TESTCODE
10
GAP_PARAM_SM_TESTCODE
11
GAP_PARAM_GATT_TESTCODE
12
GAP_PARAM_ATT_TESTCODE
13
GAP_PARAM_L2CAP_TESTCODE
14
GAP_PARAM_SET_SCAN_CHAN
Events Generated
When this command is received, the host will send the CommandStatus Event.
GapAdv_create¶
- Opcode
0xFE3E
- Command Description
Create an advertising set.
Command Parameters
- Properties
Advertising Event Properties bit field
- Size
2 byte(s)
- Default
0x0013
- Range
Value
Description
0x0001
GAP_ADV_PROP_CONNECTABLE
0x0002
GAP_ADV_PROP_SCANNABLE
0x0004
GAP_ADV_PROP_DIRECTED
0x0008
GAP_ADV_PROP_HDC
0x0010
GAP_ADV_PROP_LEGACY
0x0020
GAP_ADV_PROP_ANONYMOUS
0x0040
GAP_ADV_PROP_TX_POWER
- Interval Min
- Size
3 byte(s)
- Default
160
- Range
20 ms to 10,485.759375 s
- Interval Max
- Size
3 byte(s)
- Default
160
- Range
ms to 10,485.759375 s
- Primary channel map
- Size
1 byte(s)
- Default
0x07
- Range
Value
Description
0x01
GAP_ADV_CHAN_37
0x02
GAP_ADV_CHAN_38
0x04
GAP_ADV_CHAN_39
- Peer address type
- Size
1 byte(s)
- Default
0x00
- Range
Value
Description
0x00
PEER_ADDRTYPE_PUBLIC_OR_PUBLIC_ID
0x01
PEER_ADDRTYPE_RANDOM_OR_RANDOM_ID
- Peer Address
Address of the peer. Only applicable for directed advertising.
- Size
6 byte(s)
- Default
“00:00:00:00:00:00”
- Range
Any 6 byte value.
- Filter Policy
- Size
1 byte(s)
- Default
0x00
- Range
Value
Description
0x00
GAP_ADV_WL_POLICY_ANY_REQ
0x01
GAP_ADV_WL_POLICY_WL_SCAN_REQ
0x02
GAP_ADV_WL_POLICY_WL_CONNECT_IND
0x03
GAP_ADV_WL_POLICY_WL_ALL_REQ
- Tx Power
- Size
1 byte(s)
- Default
127
- Range
0 - 127
- Primary PHY
- Size
1 byte(s)
- Default
0x01
- Range
Value
Description
0x01
GAP_ADV_PRIM_PHY_1_MBPS
0x03
GAP_ADV_PRIM_PHY_CODED_S8
0x83
GAP_ADV_PRIM_PHY_CODED_S2
- Secoondary PHY
- Size
1 byte(s)
- Default
0x01
- Range
Value
Description
0x01
GAP_ADV_SEC_PHY_1_MBPS
0x02
GAP_ADV_SEC_PHY_2_MBPS
0x03
GAP_ADV_SEC_PHY_CODED_S8
0x83
GAP_ADV_SEC_PHY_CODED_S2
- sid
- Size
1 byte(s)
- Default
0
- Range
0-15
Events Generated
The host will send the CommandStatus Event to indicate the advertising handle that is associated with this set.
Additional Command Status Return Parameters
- length
Length of data
- Size
1 byte(s)
- Range
- handle
Advertising handle
- Size
1 byte(s)
- Range
GapAdv_enable¶
- Opcode
0xFE3F
- Command Description
This will attempt to enable advertising for a set identified by the handle. The advertising set must first be created with GapAdv_create.
Command Parameters
- handle
handle of the advertisement set
- Size
1 byte(s)
- Default
0x00
- Range
0x00 - 0xFE
- enable options
Whether to use the max possible duration for advertising, a user specified duration, or a user specified maximum number of events. Note that if the max possible duration is used, the maxEvent parameter is not applicable.
- Size
1 byte(s)
- Default
0x00
- Range
Value
Description
0x00
GAP_ADV_ENABLE_OPTIONS_USE_MAX
0x01
GAP_ADV_ENABLE_OPTIONS_USE_DURATION
0x02
GAP_ADV_ENABLE_OPTIONS_USE_MAX_EVENTS
- duration or max event
- Size
2 byte(s)
- Default
0x00
- Range
10 ms to 655,540 ms.
Events Generated
The host will send the CommandStatus Event to indicate the advertising handle that is associated with this set. Also, if enabled by GapAdv_setEventMask, GAP_Advertiser/Scanner_Event events with the following event ID’s can be received: GAP_EVT_ADV_START_AFTER_ENABLE after advertising is enabled, GAP_EVT_ADV_START after each advertising set starts, GAP_EVT_ADV_END after each advertising set ends, GAP_EVT_SCAN_REQ_RECEIVED after received scan requests
GapAdv_disable¶
- Opcode
0xFE40
- Command Description
Disable an active advertising set.
Command Parameters
- handle
handle of the advertisement
- Size
1 byte(s)
- Default
0x00
- Range
0x00 - 0xFE
Events Generated
When this command is received, the host will send the CommandStatus Event to indicate advertising has been disabled.
GapAdv_setParam¶
- Opcode
0xFE42
- Command Description
Set a parameter for an advertising set by advertising handle.
Command Parameters
- handle
handle of the advertisement set
- Size
1 byte(s)
- Default
0x00
- Range
0x00 - 0x0FE
- ParamID
identification of the data to set
- Size
1 byte(s)
- Default
0x00
- Range
Value
Description
0
GAP_ADV_PARAM_PROPS
1
GAP_ADV_PARAM_PRIMARY_INTERVAL_MIN
2
GAP_ADV_PARAM_PRIMARY_INTERVAL_MAX
3
GAP_ADV_PARAM_PRIMARY_CHANNEL_MAP
4
GAP_ADV_PARAM_PEER_ADDRESS_TYPE
5
GAP_ADV_PARAM_PEER_ADDRESS
6
GAP_ADV_PARAM_FILTER_POLICY
7
GAP_ADV_PARAM_TX_POWER
8
GAP_ADV_PARAM_PRIMARY_PHY
9
GAP_ADV_PARAM_SECONDARY_PHY
10
GAP_ADV_PARAM_SID
- Properties
Advertising Event Properties bit field
- Condition
( paramID == 0x0)
- Size
2 byte(s)
- Default
0x0013
- Range
Value
Description
0x0001
GAP_ADV_PROP_CONNECTABLE
0x0002
GAP_ADV_PROP_SCANNABLE
0x0004
GAP_ADV_PROP_DIRECTED
0x0008
GAP_ADV_PROP_HDC
0x0010
GAP_ADV_PROP_LEGACY
0x0020
GAP_ADV_PROP_ANONYMOUS
0x0040
GAP_ADV_PROP_TX_POWER
- Interval Min
Minimum advertising interval (n * 0.625 ms)
- Condition
( paramID == 0x1)
- Size
3 byte(s)
- Default
160
- Range
20 ms to 10,485.759375 s
- Interval Max
Maximum advertising interval (n * 0.625 ms). This is currently ignored; the minimum advertising interval will always be used.
- Condition
( paramID == 0x2)
- Size
3 byte(s)
- Default
160
- Range
20 ms to 10,485.759375 s
- Primary channel map
A bit field that indicates the advertising channels that shall be used when transmitting advertising packets on primary channels
- Condition
( paramID == 0x3)
- Size
1 byte(s)
- Default
7
- Range
Value
Description
0x01
GAP_ADV_CHAN_37
0x02
GAP_ADV_CHAN_38
0x04
GAP_ADV_CHAN_39
- Peer address type
Address type of the peer. Only applicable for directed advertising.
- Condition
( paramID == 0x4)
- Size
1 byte(s)
- Default
Public
- Range
Value
Description
0x00
PEER_ADDRTYPE_PUBLIC_OR_PUBLIC_ID
0x01
PEER_ADDRTYPE_RANDOM_OR_RANDOM_ID
- Peer address
The Peer address for directed advertising.
- Condition
( paramID == 0x5)
- Size
6 byte(s)
- Default
“00:00:00:00:00:00”
- Range
Any 6 byte value
- Filter Policy
Advertising filter policy.
- Condition
( paramID == 0x6)
- Size
1 byte(s)
- Default
0
- Range
Value
Description
0x00
GAP_ADV_WL_POLICY_ANY_REQ
0x01
GAP_ADV_WL_POLICY_WL_SCAN_REQ
0x02
GAP_ADV_WL_POLICY_WL_CONNECT_IND
0x03
GAP_ADV_WL_POLICY_WL_ALL_REQ
- Tx power
The maximum power level at which the advertising packets are to be transmitted on the advertising channels. The Controller will choose a power level lower than or equal to this. The range is 0 - 126 or 127 if there is no preference.
- Condition
( paramID == 0x7)
- Size
1 byte(s)
- Default
127
- Range
0-127
- Primary PHY
The PHY on which the advertising packets are transmitted on the primary advertising channels.
- Condition
( paramID == 0x8)
- Size
1 byte(s)
- Default
1
- Range
Value
Description
0x01
GAP_ADV_PRIM_PHY_1_MBPS
0x03
GAP_ADV_PRIM_PHY_CODED_S8
0x83
GAP_ADV_PRIM_PHY_CODED_S2
- Secondary PHY
The PHY on which the advertising packets are transmitted on the secondary advertising channels.
- Condition
( paramID == 0x9)
- Size
1 byte(s)
- Default
1
- Range
Value
Description
0x01
GAP_ADV_SEC_PHY_1_MBPS
0x02
GAP_ADV_SEC_PHY_2_MBPS
0x03
GAP_ADV_SEC_PHY_CODED_S8
0x83
GAP_ADV_SEC_PHY_CODED_S2
- SID
This is the value to be transmitted in the Advertising SID subfield of the ADI field of the Extended Header of those advertising channel PDUs that have an ADI field. If the advertising set only uses PDUs that do not contain an ADI field, this parameter is ignored. The range is 0-15.
- Condition
( paramID == 0xA)
- Size
1 byte(s)
- Default
0
- Range
0-15
Events Generated
The host will send the CommandStatus Event to indicate the parameter has been set.
GapAdv_destroy¶
- Opcode
0xFE41
- Command Description
Delete an advertising set. This will free any memory associated with the advertising set.
Command Parameters
- handle
handle of the advertisement set to handle
- Size
1 byte(s)
- Default
0x00
- Range
0x00-0xFE
Events Generated
The host will send the CommandStatus Event to indicate the set has been destroyed.
GapAdv_getParam¶
- Opcode
0xFE43
- Command Description
Get an advertising parameter for an advertising set.
Command Parameters
- handle
handle of the advertisement set to handle
- Size
1 byte(s)
- Default
0x00
- Range
0x00 - 0xFE
- paramId
parameter ID to get
- Size
1 byte(s)
- Default
0x00
- Range
Value
Description
0
GAP_ADV_PARAM_PROPS
1
GAP_ADV_PARAM_PRIMARY_INTERVAL_MIN
2
GAP_ADV_PARAM_PRIMARY_INTERVAL_MAX
3
GAP_ADV_PARAM_PRIMARY_CHANNEL_MAP
4
GAP_ADV_PARAM_PEER_ADDRESS_TYPE
5
GAP_ADV_PARAM_PEER_ADDRESS
6
GAP_ADV_PARAM_FILTER_POLICY
7
GAP_ADV_PARAM_TX_POWER
8
GAP_ADV_PARAM_PRIMARY_PHY
9
GAP_ADV_PARAM_SECONDARY_PHY
10
GAP_ADV_PARAM_SID
Events Generated
The host will send the CommandStatus Event to return the parameter value in question.
Additional Command Status Return Parameters
- length
- Size
1 byte(s)
- Range
- paramId
- Condition
( StatStatus==0x00)
- Size
1 byte(s)
- Range
Value
Description
0
GAP_ADV_PARAM_PROPS
1
GAP_ADV_PARAM_PRIMARY_INTERVAL_MIN
2
GAP_ADV_PARAM_PRIMARY_INTERVAL_MAX
3
GAP_ADV_PARAM_PRIMARY_CHANNEL_MAP
4
GAP_ADV_PARAM_PEER_ADDRESS_TYPE
5
GAP_ADV_PARAM_PEER_ADDRESS
6
GAP_ADV_PARAM_FILTER_POLICY
7
GAP_ADV_PARAM_TX_POWER
8
GAP_ADV_PARAM_PRIMARY_PHY
9
GAP_ADV_PARAM_SECONDARY_PHY
10
GAP_ADV_PARAM_SID
- GAP_ADV_PARAM_PROPS
- Condition
( StatStatus==0x00 paramId==0x00)
- Size
2 byte(s)
- Range
Value
Description
0x0001
GAP_ADV_PROP_CONNECTABLE
0x0002
GAP_ADV_PROP_SCANNABLE
0x0004
GAP_ADV_PROP_DIRECTED
0x0008
GAP_ADV_PROP_HDC
0x0010
GAP_ADV_PROP_LEGACY
0x0020
GAP_ADV_PROP_ANONYMOUS
0x0040
GAP_ADV_PROP_TX_POWER
- GAP_ADV_PARAM_PRIMARY_INTERVAL_MIN
- Condition
( StatStatus==0x00 paramId==0x01)
- Size
3 byte(s)
- Range
- GAP_ADV_PARAM_PRIMARY_INTERVAL_MAX
- Condition
( StatStatus==0x00 paramId==0x02)
- Size
3 byte(s)
- Range
- GAP_ADV_PARAM_PRIMARY_CHANNEL_MAP
- Condition
( StatStatus==0x00 paramId==0x03)
- Size
1 byte(s)
- Range
Value
Description
0x01
GAP_ADV_CHAN_37
0x02
GAP_ADV_CHAN_38
0x04
GAP_ADV_CHAN_39
- GAP_ADV_PARAM_PEER_ADDRESS_TYPE
- Condition
( StatStatus==0x00 paramId==0x04)
- Size
1 byte(s)
- Range
- GAP_ADV_PARAM_PEER_ADDRESS
Note! The value is byte-reversed.
- Condition
( StatStatus==0x00 paramId==0x05)
- Size
6 byte(s)
- Range
- GAP_ADV_PARAM_FILTER_POLICY
- Condition
( StatStatus==0x00 paramId==0x06)
- Size
1 byte(s)
- Range
Value
Description
0x00
GAP_ADV_WL_POLICY_ANY_REQ
0x01
GAP_ADV_WL_POLICY_WL_SCAN_REQ
0x02
GAP_ADV_WL_POLICY_WL_CONNECT_IND
0x03
GAP_ADV_WL_POLICY_WL_ALL_REQ
- GAP_ADV_PARAM_TX_POWER
- Condition
( StatStatus==0x00 paramId==0x07)
- Size
1 byte(s)
- Range
- GAP_ADV_PARAM_PRIMARY_PHY
- Condition
( StatStatus==0x00 paramId==0x08)
- Size
1 byte(s)
- Range
Value
Description
0x01
GAP_ADV_PRIM_PHY_1_MBPS
0x03
GAP_ADV_PRIM_PHY_CODED_S8
0x83
GAP_ADV_PRIM_PHY_CODED_S2
- GAP_ADV_PARAM_SECONDARY_PHY
- Condition
( StatStatus==0x00 paramId==0x09)
- Size
1 byte(s)
- Range
Value
Description
0x01
GAP_ADV_SEC_PHY_1_MBPS
0x02
GAP_ADV_SEC_PHY_2_MBPS
0x03
GAP_ADV_SEC_PHY_CODED_S8
0x83
GAP_ADV_SEC_PHY_CODED_S2
- GAP_ADV_PARAM_SID
- Condition
( StatStatus==0x00 paramId==0x0A)
- Size
1 byte(s)
- Range
GapAdv_loadData¶
- Opcode
0xFE44
- Command Description
Load advertising or scan response data to an advertising set by handle.
Command Parameters
- Layer
- Size
1 byte(s)
- Value
9
- Event Opcode
- Size
2 byte(s)
- Value
0xFE44
- Payload Length
- Size
2 byte(s)
- Value
size(HandleLen)+size(type)+size(LengthLen)+size(dataLen)
- Handle
Handle of the advertisement set
- Size
1 byte(s)
- Default
0x00
- Range
0x00 - 0xFE
- type
Type of Data to Load
- Size
1 byte(s)
- Default
0x00
- Range
Value
Description
0
GAP_ADV_DATA_TYPE_ADV
1
GAP_ADV_DATA_TYPE_SCAN_RSP
- Data length
The number of bytesthe Advertising Data parameter
- Size
2 byte(s)
- Default
16
- Range
0-251
- Adv Data
Data
- Size
input byte(s)
- Default
“00:01:02:03:04:05:06:07:08:09:0A:0B:0C:0D:0E:0F”
- Range
This parameter has a variable length.
Events Generated
The host will send the CommandStatus Event to indicate the data has been loaded.
GapAdv_setEventMask¶
- Opcode
0xFE45
- Command Description
Set the per-advertising set event mask to select which events are sent
Command Parameters
- handle
handle of the advertisement set to handle
- Size
1 byte(s)
- Default
0x00
- Range
0x00 - 0xFE
- Event Mask
Bitfield to enable / disable callback events:
- Size
2 byte(s)
- Default
0x0000
- Range
Value
Description
0x01
GAP_EVT_SCAN_REQ_RECEIVED
0x02
GAP_EVT_ADV_SET_TERMINATED
0x10
GAP_EVT_ADV_START_AFTER_ENABLE
0x20
GAP_EVT_ADV_START
0x40
GAP_EVT_ADV_END
0x80
GAP_EVT_ADV_END_AFTER_DISABLE
Events Generated
The host will send the CommandStatus Event to indicate the event mask has been set.
GapAdv_setVirtualAdvAddr¶
- Opcode
0xFE4B
- Command Description
Set the advertiser’s virtual public address. This api shuold be used after a handle was created using GapAdv_create and before enabling the advertise set using GapAdv_enable. Setting virtual address is allowed only for Legacy Non-Connectable and Non-Scanable PDUs.
Command Parameters
- Handle
Adv handle to which address will be assigned
- Size
1 byte(s)
- Default
“0”
- Range
From 0 to 20 sets
- BDADDR
Advertiser’s virtual public address
- Size
6 byte(s)
- Default
“00:00:00:00:00:00”
- Range
Any 6 byte value
Events Generated
The host will send the CommandStatus Event to indicate that the virtual address was associated
GapScan_enable¶
- Opcode
0xFE51
- Command Description
Start scanning.
Command Parameters
- period
scan period in 1.28 sec. Ignore if duration is 0
- Size
2 byte(s)
- Default
0
- Range
1-65535
- duration
scan duration in 10 ms. If 0, scanning will not end until GapScan_disable is called. the time of scan duration shall be greater than the time of scan window.
- Size
2 byte(s)
- Default
500
- Range
1-65535
- max number of records
if non-zero, up to this number of adv reports will be recoreded during scanning
- Size
1 byte(s)
- Default
40
- Range
1-65535 or until the heap is exhausted
Events Generated
The host will send the CommandStatus Event to indicate the scan has started
GapScan_disable¶
- Opcode
0xFE52
- Command Description
Stop the currently running scanning operation.
Events Generated
The host will send the CommandStatus Event to indicate the scan has ended.
GapScan_setPhyParams¶
- Opcode
0xFE53
- Command Description
Set parameters dependent on PHY. Note that if primPhys contains more than one PHY, the same parameters of those PHYs will be set with the same values.
Command Parameters
- primPhy
PHY(s) to use on primary advertising channels
- Size
1 byte(s)
- Default
0x01
- Range
Value
Description
0x01
SCAN_PRIM_PHY_1M
0x04
SCAN_PRIM_PHY_CODED
- type
scan type
- Size
1 byte(s)
- Default
0x00
- Range
Value
Description
0x00
SCAN_TYPE_PASSIVE
0x01
SCAN_TYPE_ACTIVE
- interval
scan interval in 625-us unit. shall be equal to or greater than window.
- Size
2 byte(s)
- Default
800
- Range
4-16384
- window
scan window in 625-us unit
- Size
2 byte(s)
- Default
800
- Range
4-16384
Events Generated
The host will send the CommandStatus Event to indicate the phy parameters have been set.
GapScan_getPhyParams¶
- Opcode
0xFE54
- Command Description
Get parameters of the specified PHY. Note that primPhy shall indicate only one PHY.
Command Parameters
- primPhy
PHY to retrieve parameters relevant to
- Size
1 byte(s)
- Default
0x01
- Range
Value
Description
0x01
SCAN_PRIM_PHY_1M
0x04
SCAN_PRIM_PHY_CODED
Events Generated
The host will send the CommandStatus Event to return the parameter value in question.
Additional Command Status Return Parameters
- length
Length of data
- Size
1 byte(s)
- Range
- type
Scan type
- Size
1 byte(s)
- Range
Value
Description
0x00
SCAN_TYPE_PASSIVE
0x01
SCAN_TYPE_ACTIVE
- interval
Scan Interval
- Size
2 byte(s)
- Range
- window
Scan window
- Size
2 byte(s)
- Range
GapScan_setParam¶
- Opcode
0xFE55
- Command Description
Set a scan parameter.
Command Parameters
- paramID
Parameter ID
- Size
1 byte(s)
- Default
0x00
- Range
Value
Description
0x00
SCAN_PARAM_RPT_FIELDS
0x01
SCAN_PARAM_PRIM_PHYS
0x02
SCAN_PARAM_FLT_POLICY
0x03
SCAN_PARAM_FLT_PDU_TYPE
0x04
SCAN_PARAM_FLT_MIN_RSSI
0x05
SCAN_PARAM_FLT_DISC_MODE
0x06
SCAN_PARAM_FLT_DUP
0x07
SCAN_PARAM_NUM_ADV_RPT (Read-only)
- SCAN_PARAM_RPT_FIELDS
Fields of advertising report to keep in the list
- Condition
( paramID == 0x0)
- Size
2 byte(s)
- Default
0x08a7
- Range
Value
Description
0x0001
SCAN_ADVRPT_FLD_EVENTTYPE
0x0002
SCAN_ADVRPT_FLD_ADDRTYPE
0x0004
SCAN_ADVRPT_FLD_ADDRESS
0x0008
SCAN_ADVRPT_FLD_PRIMPHY
0x0010
SCAN_ADVRPT_FLD_SECPHY
0x0020
SCAN_ADVRPT_FLD_ADVSID
0x0040
SCAN_ADVRPT_FLD_TXPOWER
0x0080
SCAN_ADVRPT_FLD_RSSI
0x0100
SCAN_ADVRPT_FLD_DIRADDRTYPE
0x0200
SCAN_ADVRPT_FLD_DIRADDRESS
0x0400
SCAN_ADVRPT_FLD_PRDADVINTERVAL
0x0800
SCAN_ADVRPT_FLD_DATALEN
- SCAN_PARAM_PRIM_PHYS
PHY to scan for on the primary channels
- Condition
( paramID == 0x1)
- Size
1 byte(s)
- Default
0x01
- Range
Value
Description
0x01
SCAN_PRIM_PHY_1M
0x04
SCAN_PRIM_PHY_CODED
- SCAN_PARAM_FLT_POLICY
Whitelist filter policy
- Condition
( paramID == 0x2)
- Size
1 byte(s)
- Default
0x00
- Range
Value
Description
0x00
SCAN_FLT_POLICY_ALL
0x01
SCAN_FLT_POLICY_WL
0x02
SCAN_FLT_POLICY_ALL_RPA
0x03
SCAN_FLT_POLICY_WL_RPA
- SCAN_PARAM_FLT_PDU_TYPE
Filter by PDU types
- Condition
( paramID == 0x3)
- Size
2 byte(s)
- Default
0x0800
- Range
Value
Description
0x0001
SCAN_FLT_PDU_NONCONNECTABLE_ONLY
0x0002
SCAN_FLT_PDU_CONNECTABLE_ONLY
0x0004
SCAN_FLT_PDU_NONSCANNABLE_ONLY
0x0008
SCAN_FLT_PDU_SCANNABLE_ONLY
0x0010
SCAN_FLT_PDU_UNDIRECTED_ONLY
0x0020
SCAN_FLT_PDU_DIRECTED_ONLY
0x0040
SCAN_FLT_PDU_ADV_ONLY
0x0080
SCAN_FLT_PDU_SCANRSP_ONLY
0x0100
SCAN_FLT_PDU_EXTENDED_ONLY
0x0200
SCAN_FLT_PDU_LEGACY_ONLY
0x0400
SCAN_FLT_PDU_TRUNCATED_ONLY
0x0800
SCAN_FLT_PDU_COMPLETE_ONLY
- SCAN_PARAM_FLT_MIN_RSSI
Filter by RSSI. Note this is a signed one-byte value.
- Condition
( paramID == 0x4)
- Size
1 byte(s)
- Default
-128
- Range
-128 - 127
- SCAN_PARAM_FLT_DISC_MODE
Filter by discoverable mode
- Condition
( paramID == 0x5)
- Size
1 byte(s)
- Default
0x04
- Range
Value
Description
0x00
SCAN_FLT_DISC_NONE
0x01
SCAN_FLT_DISC_GENERAL
0x02
SCAN_FLT_DISC_LIMITED
0x03
SCAN_FLT_DISC_ALL
0x04
SCAN_FLT_DISC_DISABLE
- SCAN_PARAM_FLT_DUP
Duplicate Filter
- Condition
( paramID == 0x6)
- Size
1 byte(s)
- Default
0x01
- Range
Value
Description
0x00
SCAN_FLT_DUP_DISABLE
0x01
SCAN_FLT_DUP_ENABLE
0x02
SCAN_FLT_DUP_RESET (Duplicate filtering enabled, reset for each scan period)
Events Generated
The host will send the CommandStatus Event to indicate the parameter has been set.
GapScan_getParam¶
- Opcode
0xFE56
- Command Description
Set a scan parameter.
Command Parameters
- paramID
Parameter ID
- Size
1 byte(s)
- Default
0x00
- Range
Value
Description
0x00
SCAN_PARAM_RPT_FIELDS
0x01
SCAN_PARAM_PRIM_PHYS
0x02
SCAN_PARAM_FLT_POLICY
0x03
SCAN_PARAM_FLT_PDU_TYPE
0x04
SCAN_PARAM_FLT_MIN_RSSI
0x05
SCAN_PARAM_FLT_DISC_MODE
0x06
SCAN_PARAM_FLT_DUP
0x07
SCAN_PARAM_NUM_ADV_RPT (Read-only)
Events Generated
The host will send the CommandStatus Event to return the parameter value in question.
Additional Command Status Return Parameters
- length
Length of data
- Size
1 byte(s)
- Range
- paramId
- Condition
( StatStatus==0x00)
- Size
1 byte(s)
- Range
Value
Description
0x00
SCAN_PARAM_RPT_FIELDS
0x01
SCAN_PARAM_PRIM_PHYS
0x02
SCAN_PARAM_FLT_POLICY
0x03
SCAN_PARAM_FLT_PDU_TYPE
0x04
SCAN_PARAM_FLT_MIN_RSSI
0x05
SCAN_PARAM_FLT_DISC_MODE
0x06
SCAN_PARAM_FLT_DUP
0x07
SCAN_PARAM_NUM_ADV_RPT (Read-only)
- SCAN_PARAM_RPT_FIELDS
- Condition
( StatStatus==0x00 paramId==0x00)
- Size
2 byte(s)
- Range
Value
Description
0x0001
SCAN_ADVRPT_FLD_EVENTTYPE
0x0002
SCAN_ADVRPT_FLD_ADDRTYPE
0x0004
SCAN_ADVRPT_FLD_ADDRESS
0x0008
SCAN_ADVRPT_FLD_PRIMPHY
0x0010
SCAN_ADVRPT_FLD_SECPHY
0x0020
SCAN_ADVRPT_FLD_ADVSID
0x0040
SCAN_ADVRPT_FLD_TXPOWER
0x0080
SCAN_ADVRPT_FLD_RSSI
0x0100
SCAN_ADVRPT_FLD_DIRADDRTYPE
0x0200
SCAN_ADVRPT_FLD_DIRADDRESS
0x0400
SCAN_ADVRPT_FLD_PRDADVINTERVAL
0x0800
SCAN_ADVRPT_FLD_DATALEN
- SCAN_PARAM_PRIM_PHYS
- Condition
( StatStatus==0x00 paramId==0x01)
- Size
1 byte(s)
- Range
Value
Description
0x01
SCAN_PRIM_PHY_1M
0x04
SCAN_PRIM_PHY_CODED
- SCAN_PARAM_FLT_POLICY
- Condition
( StatStatus==0x00 paramId==0x02)
- Size
1 byte(s)
- Range
Value
Description
0x00
SCAN_FLT_POLICY_ALL
0x01
SCAN_FLT_POLICY_WL
0x02
SCAN_FLT_POLICY_ALL_RPA
0x03
SCAN_FLT_POLICY_WL_RPA
- SCAN_PARAM_FLT_PDU_TYPE
- Condition
( StatStatus==0x00 paramId==0x03)
- Size
2 byte(s)
- Range
Value
Description
0x0001
SCAN_FLT_PDU_NONCONNECTABLE_ONLY
0x0002
SCAN_FLT_PDU_CONNECTABLE_ONLY
0x0004
SCAN_FLT_PDU_NONSCANNABLE_ONLY
0x0008
SCAN_FLT_PDU_SCANNABLE_ONLY
0x0010
SCAN_FLT_PDU_UNDIRECTED_ONLY
0x0020
SCAN_FLT_PDU_DIRECTED_ONLY
0x0040
SCAN_FLT_PDU_ADV_ONLY
0x0080
SCAN_FLT_PDU_SCANRSP_ONLY
0x0100
SCAN_FLT_PDU_EXTENDED_ONLY
0x0200
SCAN_FLT_PDU_LEGACY_ONLY
0x0400
SCAN_FLT_PDU_TRUNCATED_ONLY
0x0800
SCAN_FLT_PDU_COMPLETE_ONLY
- SCAN_PARAM_FLT_MIN_RSSI
- Condition
( StatStatus==0x00 paramId==0x04)
- Size
1 byte(s)
- Range
- SCAN_PARAM_FLT_DISC_MODE
- Condition
( StatStatus==0x00 paramId==0x05)
- Size
1 byte(s)
- Range
Value
Description
0x00
SCAN_FLT_DISC_NONE
0x01
SCAN_FLT_DISC_GENERAL
0x02
SCAN_FLT_DISC_LIMITED
0x03
SCAN_FLT_DISC_ALL
0x04
SCAN_FLT_DISC_DISABLE
- SCAN_PARAM_FLT_DUP
- Condition
( StatStatus==0x00 paramId==0x06)
- Size
1 byte(s)
- Range
Value
Description
0x00
SCAN_FLT_DUP_DISABLE
0x01
SCAN_FLT_DUP_ENABLE
0x02
SCAN_FLT_DUP_RESET (Duplicate filtering enabled, reset for each scan period)
- SCAN_PARAM_NUM_ADV_RPT
- Condition
( StatStatus==0x00 paramId==0x07)
- Size
1 byte(s)
- Range
GapScan_setEventMask¶
- Opcode
0xFE57
- Command Description
Set which events to receive through the callback. One bit per event. If a bit is set to 1, the callback provided by GapScan_registerCb() will be called upon corresponding event.
Command Parameters
- eventMask
The mask receive the wanted scan events
- Size
4 byte(s)
- Default
0x00C30000
- Range
Value
Description
0x00010000
GAP_EVT_SCAN_ENABLED
0x00020000
GAP_EVT_SCAN_DISABLED
0x00040000
GAP_EVT_SCAN_PRD_ENDED
0x00080000
GAP_EVT_SCAN_DUR_ENDED
0x00100000
GAP_EVT_SCAN_INT_ENDED
0x00200000
GAP_EVT_SCAN_WND_ENDED
0x00400000
GAP_EVT_ADV_REPORT
0x00800000
GAP_EVT_ADV_REPORT_FULL
0x01000000
GAP_EVT_PRD_ADV_SYNC_ESTABLISHED
0x02000000
GAP_EVT_PRD_ADV_REPORT
0x04000000
GAP_EVT_PRD_ADV_SYNC_LOST
Events Generated
The host will send the CommandStatus Event to indicate the event mask has been set.
GapScan_getAdvReport¶
- Opcode
0xFE58
- Command Description
Get a specific advertising report from the advertising report list. Only the fields specified by GapScan_setParam(SCAN_PARAM_RPT_FIELDS, ..) will be filled out. All other fields will be filled with 0s.
Command Parameters
- rptIdx
the index of the report to retrieve (number of reports available is returned by the GapScan_disable)
- Size
1 byte(s)
- Default
0
- Range
0-maxNumReport as set by GapScan_enable
Events Generated
The host will send the CommandStatus Event to return the advertising report.
Additional Command Status Return Parameters
- length
Length of data
- Size
1 byte(s)
- Range
- evtType
- Size
1 byte(s)
- Range
- addrType
- Size
1 byte(s)
- Range
Value
Description
0x00
ADDRTYPE_PUBLIC
0x01
ADDRTYPE_RANDOM
0x02
ADDRTYPE_PUBLIC_ID
0x03
ADDRTYPE_RANDOM_ID
0xFE
ADDRTYPE_RANDOM_NR
0xFF
ADDRTYPE_NONE
- addr
- Size
6 byte(s)
- Range
- primPhy
- Size
1 byte(s)
- Range
Value
Description
0x00
SCANNED_PHY_NONE
0x01
SCANNED_PHY_1M
0x02
SCANNED_PHY_2M
0x03
SCANNED_PHY_CODED
- secPhy
- Size
1 byte(s)
- Range
Value
Description
0x00
SCANNED_PHY_NONE
0x01
SCANNED_PHY_1M
0x02
SCANNED_PHY_2M
0x03
SCANNED_PHY_CODED
- advSid
- Size
1 byte(s)
- Range
- txPower
- Size
1 byte(s)
- Range
- rssi
- Size
1 byte(s)
- Range
- directAddrType
- Size
1 byte(s)
- Range
Value
Description
0x00
ADDRTYPE_PUBLIC
0x01
ADDRTYPE_RANDOM
0x02
ADDRTYPE_PUBLIC_ID
0x03
ADDRTYPE_RANDOM_ID
0xFE
ADDRTYPE_RANDOM_NR
0xFF
ADDRTYPE_NONE
- directAddr
- Size
6 byte(s)
- Range
GapInit_setPhyParam¶
- Opcode
0xFE60
- Command Description
Set parameters dependent on PHY. Note that if phys contains more than one PHY, the same parameter of those PHYs will be set with the same value.
Command Parameters
- phy
PHY(s) to set parameter of
- Size
1 byte(s)
- Default
0x01
- Range
Value
Description
0x01
INIT_PHY_1M
0x02
INIT_PHY_2M
0x04
INIT_PHY_CODED
- paramId
parameter ID
- Size
1 byte(s)
- Default
0x00
- Range
Value
Description
0x00
INIT_PHYPARAM_SCAN_INTERVAL
0x01
INIT_PHYPARAM_SCAN_WINDOW
0x02
INIT_PHYPARAM_CONN_INT_MIN
0x03
INIT_PHYPARAM_CONN_INT_MAX
0x04
INIT_PHYPARAM_CONN_LATENCY
0x05
INIT_PHYPARAM_SUP_TIMEOUT
- INIT_PHYPARAM_SCAN_INTERVAL
scan interval in 625-us unit
- Condition
( paramID == 0x0)
- Size
2 byte(s)
- Default
16
- Range
4-16384
- INIT_PHYPARAM_SCAN_WINDOW
scan window in 625-us unit
- Condition
( paramID == 0x1)
- Size
2 byte(s)
- Default
16
- Range
4-16384
- INIT_PHYPARAM_CONN_INT_MIN
minimum connection interval in 1.25-ms unit
- Condition
( paramID == 0x2)
- Size
2 byte(s)
- Default
80
- Range
6-3200
- INIT_PHYPARAM_CONN_INT_MAX
maximum connection interval in 1.25-ms unit
- Condition
( paramID == 0x3)
- Size
2 byte(s)
- Default
80
- Range
0 - 499
- INIT_PHYPARAM_CONN_LATENCY
connection latency
- Condition
( paramID == 0x4)
- Size
2 byte(s)
- Default
0
- Range
10 - 3200
- INIT_PHYPARAM_SUP_TIMEOUT
supervision timeout in 10-ms unit
- Condition
( paramID == 0x5)
- Size
2 byte(s)
- Default
2000
- Range
0 - 0xFFFF
Events Generated
The host will send the CommandStatus Event to indicate the parameter has been set.
GapInit_getPhyParam¶
- Opcode
0xFE61
- Command Description
Get parameters of the specified PHY. Note that phy shall indicate only one PHY.
Command Parameters
- phy
PHY to get parameter of
- Size
1 byte(s)
- Default
0x01
- Range
Value
Description
0x01
INIT_PHY_1M
0x02
INIT_PHY_2M
0x04
INIT_PHY_CODED
- paramId
Parameter ID
- Size
1 byte(s)
- Default
0x00
- Range
Value
Description
0x00
INIT_PHYPARAM_SCAN_INTERVAL
0x01
INIT_PHYPARAM_SCAN_WINDOW
0x02
INIT_PHYPARAM_CONN_INT_MIN
0x03
INIT_PHYPARAM_CONN_INT_MAX
0x04
INIT_PHYPARAM_CONN_LATENCY
0x05
INIT_PHYPARAM_SUP_TIMEOUT
Events Generated
The host will send the CommandStatus Event to return the parameter value in question.
Additional Command Status Return Parameters
- length
Length of data
- Size
1 byte(s)
- Range
- paramId
Parameter ID
- Size
1 byte(s)
- Range
Value
Description
0x00
INIT_PHYPARAM_SCAN_INTERVAL
0x01
INIT_PHYPARAM_SCAN_WINDOW
0x02
INIT_PHYPARAM_CONN_INT_MIN
0x03
INIT_PHYPARAM_CONN_INT_MAX
0x04
INIT_PHYPARAM_CONN_LATENCY
0x05
INIT_PHYPARAM_SUP_TIMEOUT
- INIT_PHYPARAM_SCAN_INTERVAL
Phy
- Condition
( paramId==0x00)
- Size
2 byte(s)
- Range
- INIT_PHYPARAM_SCAN_WINDOW
- Condition
( paramId==0x01)
- Size
2 byte(s)
- Range
- INIT_PHYPARAM_CONN_INT_MIN
- Condition
( paramId==0x02)
- Size
2 byte(s)
- Range
- INIT_PHYPARAM_CONN_INT_MAX
- Condition
( paramId==0x03)
- Size
2 byte(s)
- Range
- INIT_PHYPARAM_CONN_LATENCY
- Condition
( paramId==0x04)
- Size
2 byte(s)
- Range
- INIT_PHYPARAM_SUP_TIMEOUT
- Condition
( paramId==0x05)
- Size
2 byte(s)
- Range
GapInit_connect¶
- Opcode
0xFE62
- Command Description
Initiate connection with the specified peer device
Command Parameters
- peerAddrType
peer device’s address type
- Size
1 byte(s)
- Default
0x00
- Range
Value
Description
0x00
PEER_ADDRTYPE_PUBLIC_OR_PUBLIC_ID
0x01
PEER_ADDRTYPE_RANDOM_OR_RANDOM_ID
- pPeerAddress
peer device’s address
- Size
6 byte(s)
- Default
“00:00:00:00:00:00”
- Range
Any 6 byte value
- phys
PHY(s) to use for connection
- Size
1 byte(s)
- Default
0x01
- Range
Value
Description
0x01
INIT_PHY_1M
0x02
INIT_PHY_2M
0x04
INIT_PHY_CODED
- timeout
initiating timeout in ms
- Size
2 byte(s)
- Default
0
- Range
Any 32-bit number
Events Generated
The host will send the CommandStatus Event to indicate whether the connect process has started successfully. If a connection is formed, the GAP_LinkEstablished event will be returned.
GapInit_connectWl¶
- Opcode
0xFE63
- Command Description
Initiate connection with a device in the whitelist.
Command Parameters
- phys
PHY(s) to use for connection
- Size
1 byte(s)
- Default
0x01
- Range
Value
Description
0x01
INIT_PHY_1M
0x02
INIT_PHY_2M
0x04
INIT_PHY_CODED
- timeout
initiating timeout in ms
- Size
2 byte(s)
- Default
0
- Range
Any 32-bit number
Events Generated
The host will send the CommandStatus Event to indicate whether the connect process has started successfully. If a connection is formed, the GAP_LinkEstablished event will be returned
GapInit_cancelConnect¶
- Opcode
0xFE64
- Command Description
Cancel the ongoing connection process.
Events Generated
The host will send the CommandStatus Event to indicate whether the connect cancel process has started successfully. If the cancel completes, the GAP_ConnectingCancelled event will be returned.
GAP Events¶
GAP_DeviceInitDone¶
- Opcode
0x0600
- Event Description
This event is sent to indicate that the device is done initializing.
Event Parameters
- Status
- Size
1 byte(s)
- Range
Value
Description
0x00
SUCCESS
0x12
bleIncorrectMode
0x02
INVALIDPARAMETER
- devAddr
The devices address.
- Size
6 byte(s)
- Range
- dataPktLen
HC_LE_Data_Packet_Length
- Size
2 byte(s)
- Range
- numDataPkts
HC_Total_Num_LE_Data_Packets
- Size
1 byte(s)
- Range
- IRK
16 byte Identity Resolving Key (IRK). This is either a randomly generated key or the original key passed in the GAP_DeviceInit command.
- Size
16 byte(s)
- Range
- CSRK
16 byte Connection Signature Resolving Key (CSRK). This is either a randomly generated key or the original key passed in the GAP_DeviceInit command.
- Size
16 byte(s)
- Range
GAP_LinkEstablished¶
- Opcode
0x0605
- Event Description
This message is sent when a connection is established with another device. On a Central device, this message is a result for a GAP Establish Link Request. On a Peripheral device, this message is received when a central device initiated a connection.
Event Parameters
- Status
- Size
1 byte(s)
- Range
Value
Description
0x00
SUCCESS
0x12
bleIncorrectMode
0x02
INVALIDPARAMETER
- Device Address Type
Address type of the connected device.
- Size
1 byte(s)
- Range
Value
Description
0x00
ADDRTYPE_PUBLIC
0x01
ADDRTYPE_RANDOM
0x02
ADDRTYPE_PUBLIC_ID
0x03
ADDRTYPE_RANDOM_ID
0xFE
ADDRTYPE_RANDOM_NR
0xFF
ADDRTYPE_NONE
- Device Address
Address of the connected device
- Size
6 byte(s)
- Range
Any 6-byte address
- connectionHandle
Handle of the connection. This will be used to reference the connection in other “connection based” commands.
- Size
2 byte(s)
- Range
- connRole
GAP role of the local device for this connection.
- Size
1 byte(s)
- Range
Value
Description
0x01
GAP_PROFILE_BROADCASTER
0x02
GAP_PROFILE_OBSERVER
0x04
GAP_PROFILE_PERIPHERAL
0x08
GAP_PROFILE_CENTRAL
- connInterval
Connection interval used on this connection (* 1.25 ms)
- Size
2 byte(s)
- Range
- connLatency
Connection latency used on this connection.
- Size
2 byte(s)
- Range
- connTimeout
Connection supervision timeout (* 10 ms)
- Size
2 byte(s)
- Range
- clockAccuracy
Clock accuracy (in ppm) of the connected device.
- Size
1 byte(s)
- Range
GAP_LinkTerminated¶
- Opcode
0x0606
- Event Description
This message is sent whenever a link is terminated.
Event Parameters
- Status
- Size
1 byte(s)
- Range
Value
Description
0x00
SUCCESS
0x12
bleIncorrectMode
0x02
INVALIDPARAMETER
- connectionHandle
Connection Handle of terminated link
- Size
2 byte(s)
- Range
- reason
Reason the link was terminated
- Size
1 byte(s)
- Range
See Status Table
GAP_LinkParamUpdate¶
- Opcode
0x0607
- Event Description
This message is sent whenever connection parameter update is completed
Event Parameters
- Status
- Size
1 byte(s)
- Range
See Status Table
- connectionHandle
Connection Handle of link
- Size
2 byte(s)
- Range
- connInterval
New connection interval in use after the update (* 1.25 ms).
- Size
2 byte(s)
- Range
- connLatency
New connection latency in use after the update
- Size
2 byte(s)
- Range
- connTimeout
New connection supervision timeout in use after the update (* 10 ms)
- Size
2 byte(s)
- Range
GAP_SignatureUpdated¶
- Opcode
0x0609
- Event Description
This message is sent whenever sign counter is updated (incremented). This message will be generated when a new sign counter is received from a connected device or when this device increments its own sign counter.
Event Parameters
- Status
- Size
1 byte(s)
- Range
Value
Description
0x00
SUCCESS
0x12
bleIncorrectMode
0x02
INVALIDPARAMETER
- addrType
Address type of the update
- Size
1 byte(s)
- Range
Value
Description
0x00
ADDRTYPE_PUBLIC
0x01
ADDRTYPE_RANDOM
0x02
ADDRTYPE_PUBLIC_ID
0x03
ADDRTYPE_RANDOM_ID
0xFE
ADDRTYPE_RANDOM_NR
0xFF
ADDRTYPE_NONE
- devAddr
The device address of the sign counter that changed. It may be the local device or a connected device.
- Size
6 byte(s)
- Range
- signCounter
The new sign counter value for the referenced device.
- Size
4 byte(s)
- Range
GAP_PasskeyNeeded¶
- Opcode
0x060B
- Event Description
This event is generated during the pairing process if a passkey is needed.
Event Parameters
- Status
- Size
1 byte(s)
- Range
Value
Description
0x00
SUCCESS
0x12
bleIncorrectMode
0x02
INVALIDPARAMETER
- deviceAddr
Address of the pairing device.
- Size
6 byte(s)
- Range
- connectionHandle
Connection Handle of link
- Size
2 byte(s)
- Range
- uiInputs
Whether to ask for a passcode.
- Size
1 byte(s)
- Range
- uiOutputs
Whether to display a passcode
- Size
1 byte(s)
- Range
- numComparison
Numeric Comparison value if nonzero.
- Size
4 byte(s)
- Range
GAP_AuthenticationComplete¶
- Opcode
0x060A
- Event Description
This event is generated whenever the pairing process is completed (pass or fail).
Event Parameters
- Status
- Size
1 byte(s)
- Range
Value
Description
0x00
SUCCESS
0x01
SMP_PAIRING_FAILED_PASSKEY_ENTRY_FAILED
0x02
SMP_PAIRING_FAILED_OOB_NOT_AVAIL
0x03
SMP_PAIRING_FAILED_AUTH_REQ
0x04
SMP_PAIRING_FAILED_CONFIRM_VALUE
0x05
SMP_PAIRING_FAILED_NOT_SUPPORTED
0x06
SMP_PAIRING_FAILED_ENC_KEY_SIZE
0x07
SMP_PAIRING_FAILED_CMD_NOT_SUPPORTED
0x08
SMP_PAIRING_FAILED_UNSPECIFIED
0x09
SMP_PAIRING_FAILED_REPEATED_ATTEMPTS
0x0A
SMP_PAIRING_FAILED_INVALID_PARAMETERS
0x0B
SMP_PAIRING_FAILED_DHKEY_CHECK_FAILED
0x0C
SMP_PAIRING_FAILED_NUM_COMPARISON_FAILED
0x0D
SMP_PAIRING_FAILED_BREDR_PAIR_IN_PROGRESS
0x0E
SMP_PAIRING_FAILED_CT_KEYDER_NOT_ALLOWED
0x0F
Command Disallowed
0x11
Unsupported Feature Or Parameter Value
0x12
Invalid HCI Command Parameters
0x17
bleTimeout
- connectionHandle
Connection Handle of link
- Size
2 byte(s)
- Range
- authState
Pairing / bonding state of the link
- Size
1 byte(s)
- Range
Value
Description
0x01
Bonding
0x04
MITM
0x08
SC
0x10
KP
0x20
CT2
- securityInfo
Whether or not the securityInfo parameters are enabled in this event
- Size
1 byte(s)
- Range
Value
Description
0
Disable
1
Enable
- securityInfo.LTKsize
Encryption key size
- Size
1 byte(s)
- Range
- securityInfo.LTK
Long Term Key
- Size
16 byte(s)
- Range
- securityInfo.DIV
DIV for this LTK
- Size
2 byte(s)
- Range
- securityInfo.rand
Random number for this LTK
- Size
8 byte(s)
- Range
- devSecInfo
Whether or not the devSecInfo parameters are enabled in this event.
- Size
1 byte(s)
- Range
Value
Description
0
Disable
1
Enable
- devSecInfo.LTKsize
Encryption key size
- Size
1 byte(s)
- Range
- devSecInfo.LTK
Long term key
- Size
16 byte(s)
- Range
- devSecInfo.DIV
Div for this LTK
- Size
2 byte(s)
- Range
- devSecInfo.rand
Random number for this LTK
- Size
8 byte(s)
- Range
- identityInfo
Whether the identityInfo parameters are enabled in this event.
- Size
1 byte(s)
- Range
Value
Description
0
Disable
1
Enable
- identityInfo.IRK
Identity Resolving Key used to resolve private resolvable addresses.
- Size
16 byte(s)
- Range
- identityInfo.BD_ADDR
The connected devices Public Address.
- Size
6 byte(s)
- Range
- identityInfo.addrType
The connected device’s address type
- Size
1 byte(s)
- Range
Value
Description
0x00
ADDRTYPE_PUBLIC
0x01
ADDRTYPE_RANDOM
0x02
ADDRTYPE_PUBLIC_ID
0x03
ADDRTYPE_RANDOM_ID
0xFE
ADDRTYPE_RANDOM_NR
0xFF
ADDRTYPE_NONE
- signingInfo
Whether the signingInfo parameters are enabled in this event.
- Size
1 byte(s)
- Range
Value
Description
0
Disable
1
Enable
- signingInfo.CSRK
Connected Signature Resolving Key
- Size
16 byte(s)
- Range
- signingInfo.signCounter
The connected devices current sign counter
- Size
4 byte(s)
- Range
GAP_SlaveRequestedSecurity¶
- Opcode
0x060C
- Event Description
This message is generated when the master device receives an SM Slave Request from the connected slave device.
Event Parameters
- Status
- Size
1 byte(s)
- Range
Value
Description
0x00
SUCCESS
0x12
bleIncorrectMode
0x02
INVALIDPARAMETER
- connectionHandle
Connection Handle of link
- Size
2 byte(s)
- Range
- deviceAddr
The connected devices address.
- Size
6 byte(s)
- Range
- authReq
Requested pairing / bonding properties from the slave.
- Size
1 byte(s)
- Range
Value
Description
0x01
Bonding
0x04
MITM
0x08
SC
0x10
KP
0x20
CT2
GAP_BondComplete¶
- Opcode
0x060E
- Event Description
This message is sent when a bond is complete and the connection is encrypted.
Event Parameters
- Status
- Size
1 byte(s)
- Range
Value
Description
0x00
SUCCESS
0x06
KEY_REQ_REJECTED
0x1A
KEY_REQ_UNSUPPORTED
- connectionHandle
Connection Handle of link
- Size
2 byte(s)
- Range
GAP_PairingRequested¶
- Opcode
0x060F
- Event Description
This message is sent when a pairing request is received from a master..
Event Parameters
- Status
- Size
1 byte(s)
- Range
Value
Description
0x00
SUCCESS
0x12
bleIncorrectMode
0x02
INVALIDPARAMETER
- connectionHandle
Connection Handle of link
- Size
2 byte(s)
- Range
- ioCap
I/O Capabilities of the connected device
- Size
1 byte(s)
- Range
Value
Description
0x00
DisplayOnly
0x01
DisplayYesNo
0x02
KeyboardOnly
0x03
NoInputNoOutput
0x04
KeyboardDisplay
- oobDataFlag
Wheter OOB data is enabled or not.
- Size
1 byte(s)
- Range
Value
Description
0
Disable
1
Enable
- authReq
Type of pairing / bonding that is requested
- Size
1 byte(s)
- Range
Value
Description
0x01
Bonding
0x04
MITM
0x08
SC
0x10
KP
0x20
CT2
- maxEncKeySize
Maximum encryption key size to supported
- Size
1 byte(s)
- Range
- keyDist
Desired key distribution
- Size
1 byte(s)
- Range
Value
Description
0x01
GAPBOND_KEYDIST_SENCKEY
0x02
GAPBOND_KEYDIST_SIDKEY
0x04
GAPBOND_KEYDIST_SSIGN
0x08
GAPBOND_KEYDIST_SLINK
0x10
GAPBOND_KEYDIST_MENCKEY
0x20
GAPBOND_KEYDIST_MIDKEY
0x40
GAPBOND_KEYDIST_MSIGN
0x80
GAPBOND_KEYDIST_MLINK
GAP_ConnectingCancelled¶
- Opcode
0x0615
- Event Description
This event is sent when a connection has been canceled.
Event Parameters
- Status
- Size
1 byte(s)
- Range
Value
Description
0x00
SUCCESS
0x12
bleIncorrectMode
0x02
INVALIDPARAMETER
GAP_ConnectionEventNotice¶
- Opcode
0x0616
- Event Description
This event is sent to when a connection handle has been registered for connection event notices after each connection event.
Event Parameters
- Status
Status of Connection Event
- Size
1 byte(s)
- Range
Value
Description
0x00
GAP_CONN_EVT_STAT_SUCCESS
0x01
GAP_CONN_EVT_STAT_CRC_ERROR
0x02
GAP_CONN_EVT_STAT_MISSED
- handle
Connection handle of connection event
- Size
2 byte(s)
- Range
0-0xFFFD
- channel
BLE RF channel index of connection event
- Size
1 byte(s)
- Range
0-39
- phy
PHY of connection event
- Size
1 byte(s)
- Range
Value
Description
0x01
GAP_CONN_EVT_PHY_1MBPS
0x02
GAP_CONN_EVT_PHY_2MBPS
0x04
GAP_CONN_EVT_PHY_CODED
- lastRssi
RSSI of last packet received
- Size
1 byte(s)
- Range
-128 - 127
- packets
Number of packets received for this connection event
- Size
2 byte(s)
- Range
0-0xFFFF
- errors
Total number of CRC errors for the entire connection
- Size
2 byte(s)
- Range
0-0xFFFF
- nextTaskType
Type of next BLE task
- Size
1 byte(s)
- Range
Value
Description
0x01
GAP_CONN_EVT_TASK_TYPE_ADV
0x02
GAP_CONN_EVT_TASK_TYPE_SCAN
0x04
GAP_CONN_EVT_TASK_TYPE_INIT
0x40
GAP_CONN_EVT_TASK_TYPE_SLAVE
0x80
GAP_CONN_EVT_TASK_TYPE_MASTER
0xFF
GAP_CONN_EVT_TASK_TYPE_NONE
- nextTaskTime
Time to next BLE task (in us). Note that the actual time will be shorter due to latency from sending this event over the transport layer. If 0xFFFFFFFF, there is no next RF command scheduled.
- Size
4 byte(s)
- Range
0-0xFFFFFFFF
SM_GetEccKeys¶
- Opcode
0x0610
- Event Description
This message is sent when ECC Keys have been generated by the BLE Stack.
Event Parameters
- Status
- Size
1 byte(s)
- Range
Value
Description
0x00
SUCCESS
0x12
bleIncorrectMode
0x02
INVALIDPARAMETER
- privateKey
Private key to use
- Size
32 byte(s)
- Range
- publicKeyX
Public Key X-coordinate.
- Size
32 byte(s)
- Range
- publicKeyY
Public Key Y-coordinate.
- Size
32 byte(s)
- Range
SM_GetDHKey¶
- Opcode
0x0611
- Event Description
This message is sent when Diffie-Hellman Key have been generated by the BLE Stack.
Event Parameters
- Status
- Size
1 byte(s)
- Range
Value
Description
0x00
SUCCESS
0x12
bleIncorrectMode
0x02
INVALIDPARAMETER
- DHKey
Diffie-Hellman Key
- Size
32 byte(s)
- Range
GAP_LinkParamUpdateRequest¶
- Opcode
0x0612
- Event Description
This message is sent whenever connection parameter update is completed.
Event Parameters
- Status
- Size
1 byte(s)
- Range
Value
Description
0x00
SUCCESS
0x12
bleIncorrectMode
0x02
INVALIDPARAMETER
- connectionHandle
Connection Handle of link
- Size
2 byte(s)
- Range
- minConnInterval
Minimum desired connection interval (n * 1.25 ms)
- Size
2 byte(s)
- Range
- maxConnInterval
Maximum desired connection interval (n * 1.25 ms)
- Size
2 byte(s)
- Range
- connLatency
Desired connection latency
- Size
2 byte(s)
- Range
- connTimeout
Desired connection timeout (n * 10 ms)
- Size
2 byte(s)
- Range
- signalIdentifier
L2CAP signal identifier. 0 for LL Connection Parameter Request
- Size
1 byte(s)
- Range
GAP_Advertiser/Scanner_Event¶
- Opcode
0x0613
- Event Description
Gap Advertising / Scanning Event.
Event Parameters
- Status
- Size
1 byte(s)
- Range
Value
Description
0x00
SUCCESS
0x12
bleIncorrectMode
0x02
INVALIDPARAMETER
- event
- Size
4 byte(s)
- Range
Value
Description
0x00000001
GAP_EVT_ADV_START_AFTER_ENABLE
0x00000002
GAP_EVT_ADV_END_AFTER_DISABLE
0x00000004
GAP_EVT_ADV_START
0x00000008
GAP_EVT_ADV_END
0x00000010
GAP_EVT_ADV_SET_TERMINATED
0x00000020
GAP_EVT_SCAN_REQ_RECEIVED
0x00000040
GAP_EVT_ADV_DATA_TRUNCATED
0x00010000
GAP_EVT_SCAN_ENABLED
0x00020000
GAP_EVT_SCAN_DISABLED
0x00040000
GAP_EVT_SCAN_PRD_ENDED
0x00080000
GAP_EVT_SCAN_DUR_ENDED
0x00100000
GAP_EVT_SCAN_INT_ENDED
0x00200000
GAP_EVT_SCAN_WND_ENDED
0x00400000
GAP_EVT_ADV_REPORT
0x00800000
GAP_EVT_ADV_REPORT_FULL
0x01000000
GAP_EVT_PRD_ADV_SYNC_ESTABLISHED
0x02000000
GAP_EVT_PRD_ADV_REPORT
0x04000000
GAP_EVT_PRD_ADV_SYNC_LOST
0x80000000
GAP_EVT_INSUFFICIENT_MEMORY
- advertising handle
- Condition
( eventID<0x00010000)
- Size
1 byte(s)
- Range
- data length
- Condition
( eventID<0x00010000)
- Size
1 byte(s)
- Range
- connection handle
- Condition
( eventID==0x00000010)
- Size
2 byte(s)
- Range
- num of completed adv events
- Condition
( eventID==0x00000010)
- Size
1 byte(s)
- Range
- scanner address type
- Condition
( eventID==0x00000020)
- Size
1 byte(s)
- Range
Value
Description
0x00
ADDRTYPE_PUBLIC
0x01
ADDRTYPE_RANDOM
0x02
ADDRTYPE_PUBLIC_ID
0x03
ADDRTYPE_RANDOM_ID
0xFE
ADDRTYPE_RANDOM_NR
0xFF
ADDRTYPE_NONE
- scanner address
- Condition
( eventID==0x00000020)
- Size
6 byte(s)
- Range
- channel
- Condition
( eventID==0x00000020)
- Size
1 byte(s)
- Range
- RSSI
- Condition
( eventID==0x00000020)
- Size
1 byte(s)
- Range
Value
Description
127
Invalid RSSI
- truncated adv data size
- Condition
( eventID==0x00000040)
- Size
1 byte(s)
- Range
- attempted adv data size
- Condition
( eventID==0x00000040)
- Size
2 byte(s)
- Range
- reason
- Condition
( eventID==0x00020000)
- Size
1 byte(s)
- Range
Value
Description
0x00
SCAN_END_REASON_USR_REQ
0x01
SCAN_END_REASON_DUR_EXP
- number of reports
- Condition
( eventID==0x00020000)
- Size
1 byte(s)
- Range
- evtType
- Condition
( eventID==0x00400000)
- Size
1 byte(s)
- Range
Value
Description
0x0000
AE Undir NC/NS | Data Complete
0x0001
AE Undir Conn | Data Complete
0x0002
AE Undir Scan | Data Complete
0x0003
Invalid Event Type!
0x0004
AE Dir NC/NS | Data Complete
0x0005
AE Dir Conn | Data Complete
0x0006
AE Dir Scan | Data Complete
0x0007
Invalid Event Type!
0x0008
Invalid Event Type!
0x0009
Invalid Event Type!
0x000A
AE Scan Rsp to AE Undir Scan | Data Complete
0x000B
Invalid Event Type!
0x000C
Invalid Event Type!
0x000D
Invalid Event Type!
0x000E
AE Scan Rsp to AE Dir Scan | Data Complete
0x000F
Invalid Event Type!
0x0010
Legacy ADV_NONCONN | Data Complete
0x0011
Invalid Event Type!
0x0012
Legacy ADV_SCAN | Data Complete
0x0013
Legacy ADV_IND | Data Complete
0x0014
Invalid Event Type!
0x0015
Legacy ADV_DIR | Data Complete
0x0016
Invalid Event Type!
0x0017
Invalid Event Type!
0x0018
Invalid Event Type!
0x0019
Invalid Event Type!
0x001A
Legacy SCAN_RSP to ADV_SCAN | Data Complete
0x001B
Legacy SCAN_RSP to ADV_IND | Data Complete
0x001C
Invalid Event Type!
0x001D
Invalid Event Type!
0x001E
Invalid Event Type!
0x001F
Invalid Event Type!
0x0020
AE Undir NC/NS | Data Incomplete, More to Come
0x0021
AE Undir Conn | Data Incomplete, More to Come
0x0022
AE Undir Scan | Data Incomplete, More to Come
0x0023
Invalid Event Type!
0x0024
AE Dir NC/NS | Data Incomplete, More to Come
0x0025
AE Dir Conn | Data Incomplete, More to Come
0x0026
AE Dir Scan | Data Incomplete, More to Come
0x0027
Invalid Event Type!
0x0028
Invalid Event Type!
0x0029
Invalid Event Type!
0x002A
AE Scan Rsp to AE Undir Scan | Data Incomplete, More to Come
0x002B
Invalid Event Type!
0x002C
Invalid Event Type!
0x002D
Invalid Event Type!
0x002E
AE Scan Rsp to AE Dir Scan | Data Incomplete, More to Come
0x002F
Invalid Event Type!
0x0030
Legacy ADV_NONCONN | Data Incomplete, More to Come
0x0031
Invalid Event Type!
0x0032
Legacy ADV_SCAN | Data Incomplete, More to Come
0x0033
Legacy ADV_IND | Data Incomplete, More to Come
0x0034
Invalid Event Type!
0x0035
Legacy ADV_DIR | Data Incomplete, More to Come
0x0036
Invalid Event Type!
0x0037
Invalid Event Type!
0x0038
Invalid Event Type!
0x0039
Invalid Event Type!
0x003A
Legacy SCAN_RSP to ADV_SCAN | Data Incomplete, More to Come
0x003B
Legacy SCAN_RSP to ADV_IND | Data Incomplete, More to Come
0x003C
Invalid Event Type!
0x003D
Invalid Event Type!
0x003E
Invalid Event Type!
0x003F
Invalid Event Type!
0x0040
AE Undir NC/NS | Data Incomplete, Truncated
0x0041
AE Undir Conn | Data Incomplete, Truncated
0x0042
AE Undir Scan | Data Incomplete, Truncated
0x0043
Invalid Event Type!
0x0044
AE Dir NC/NS | Data Incomplete, Truncated
0x0045
AE Dir Conn | Data Incomplete, Truncated
0x0046
AE Dir Scan | Data Incomplete, Truncated
0x0047
Invalid Event Type!
0x0048
Invalid Event Type!
0x0049
Invalid Event Type!
0x004A
AE Scan Rsp to AE Undir Scan | Data Incomplete, Truncated
0x004B
Invalid Event Type!
0x004C
Invalid Event Type!
0x004D
Invalid Event Type!
0x004E
AE Scan Rsp to AE Dir Scan | Data Incomplete, Truncated
0x004F
Invalid Event Type!
0x0050
Legacy ADV_NONCONN | Data Incomplete, Truncated
0x0051
Invalid Event Type!
0x0052
Legacy ADV_SCAN | Data Incomplete, Truncated
0x0053
Legacy ADV_IND | Data Incomplete, Truncated
0x0054
Invalid Event Type!
0x0055
Legacy ADV_DIR | Data Incomplete, Truncated
0x0056
Invalid Event Type!
0x0057
Invalid Event Type!
0x0058
Invalid Event Type!
0x0059
Invalid Event Type!
0x005A
Legacy SCAN_RSP to ADV_SCAN | Data Incomplete, Truncated
0x005B
Legacy SCAN_RSP to ADV_IND | Data Incomplete, Truncated
0x005C
Invalid Event Type!
0x005D
Invalid Event Type!
0x005E
Invalid Event Type!
0x005F
Invalid Event Type!
0x0060
AE Undir NC/NS | Reserved!
0x0061
AE Undir Conn | Reserved!
0x0062
AE Undir Scan | Reserved!
0x0063
Invalid Event Type!
0x0064
AE Dir NC/NS | Reserved!
0x0065
AE Dir Conn | Reserved!
0x0066
AE Dir Scan | Reserved!
0x0067
Invalid Event Type!
0x0068
Invalid Event Type!
0x0069
Invalid Event Type!
0x006A
AE Scan Rsp to AE Undir Scan | Reserved!
0x006B
Invalid Event Type!
0x006C
Invalid Event Type!
0x006D
Invalid Event Type!
0x006E
AE Scan Rsp to AE Dir Scan | Reserved!
0x006F
Invalid Event Type!
0x0070
Legacy ADV_NONCONN | Reserved!
0x0071
Invalid Event Type!
0x0072
Legacy ADV_SCAN | Reserved!
0x0073
Legacy ADV_IND | Reserved!
0x0074
Invalid Event Type!
0x0075
Legacy ADV_DIR | Reserved!
0x0076
Invalid Event Type!
0x0077
Invalid Event Type!
0x0078
Invalid Event Type!
0x0079
Invalid Event Type!
0x007A
Legacy SCAN_RSP to ADV_SCAN | Reserved!
0x007B
Legacy SCAN_RSP to ADV_IND | Reserved!
0x007C
Invalid Event Type!
0x007D
Invalid Event Type!
0x007E
Invalid Event Type!
0x007F
Invalid Event Type!
0x0080
AE Undir NC/NS | Data Complete (Previous Truncated)
0x0081
AE Undir Conn | Data Complete (Previous Truncated)
0x0082
AE Undir Scan | Data Complete (Previous Truncated)
0x0083
Invalid Event Type!
0x0084
AE Dir NC/NS | Data Complete (Previous Truncated)
0x0085
AE Dir Conn | Data Complete (Previous Truncated)
0x0086
AE Dir Scan | Data Complete (Previous Truncated)
0x0087
Invalid Event Type!
0x0088
Invalid Event Type!
0x0089
Invalid Event Type!
0x008A
AE Scan Rsp to AE Undir Scan | Data Complete (Previous Truncated)
0x008B
Invalid Event Type!
0x008C
Invalid Event Type!
0x008D
Invalid Event Type!
0x008E
AE Scan Rsp to AE Dir Scan | Data Complete (Previous Truncated)
0x008F
Invalid Event Type!
0x0090
Legacy ADV_NONCONN | Data Complete (Previous Truncated)
0x0091
Invalid Event Type!
0x0092
Legacy ADV_SCAN | Data Complete (Previous Truncated)
0x0093
Legacy ADV_IND | Data Complete (Previous Truncated)
0x0094
Invalid Event Type!
0x0095
Legacy ADV_DIR | Data Complete (Previous Truncated)
0x0096
Invalid Event Type!
0x0097
Invalid Event Type!
0x0098
Invalid Event Type!
0x0099
Invalid Event Type!
0x009A
Legacy SCAN_RSP to ADV_SCAN | Data Complete (Previous Truncated)
0x009B
Legacy SCAN_RSP to ADV_IND | Data Complete (Previous Truncated)
0x009C
Invalid Event Type!
0x009D
Invalid Event Type!
0x009E
Invalid Event Type!
0x009F
Invalid Event Type!
0x00A0
AE Undir NC/NS | Data Incomplete, More to Come (Previous Truncated)
0x00A1
AE Undir Conn | Data Incomplete, More to Come (Previous Truncated)
0x00A2
AE Undir Scan | Data Incomplete, More to Come (Previous Truncated)
0x00A3
Invalid Event Type!
0x00A4
AE Dir NC/NS | Data Incomplete, More to Come (Previous Truncated)
0x00A5
AE Dir Conn | Data Incomplete, More to Come (Previous Truncated)
0x00A6
AE Dir Scan | Data Incomplete, More to Come (Previous Truncated)
0x00A7
Invalid Event Type!
0x00A8
Invalid Event Type!
0x00A9
Invalid Event Type!
0x00AA
AE Scan Rsp to AE Undir Scan | Data Incomplete, More to Come (Previous Truncated)
0x00AB
Invalid Event Type!
0x00AC
Invalid Event Type!
0x00AD
Invalid Event Type!
0x00AE
AE Scan Rsp to AE Dir Scan | Data Incomplete, More to Come (Previous Truncated)
0x00AF
Invalid Event Type!
0x00B0
Legacy ADV_NONCONN | Data Incomplete, More to Come (Previous Truncated)
0x00B1
Invalid Event Type!
0x00B2
Legacy ADV_SCAN | Data Incomplete, More to Come (Previous Truncated)
0x00B3
Legacy ADV_IND | Data Incomplete, More to Come (Previous Truncated)
0x00B4
Invalid Event Type!
0x00B5
Legacy ADV_DIR | Data Incomplete, More to Come (Previous Truncated)
0x00B6
Invalid Event Type!
0x00B7
Invalid Event Type!
0x00B8
Invalid Event Type!
0x00B9
Invalid Event Type!
0x00BA
Legacy SCAN_RSP to ADV_SCAN | Data Incomplete, More to Come (Previous Truncated)
0x00BB
Legacy SCAN_RSP to ADV_IND | Data Incomplete, More to Come (Previous Truncated)
0x00BC
Invalid Event Type!
0x00BD
Invalid Event Type!
0x00BE
Invalid Event Type!
0x00BF
Invalid Event Type!
0x00C0
Invalid Data Status!
0x00C1
Invalid Data Status!
0x00C2
Invalid Data Status!
0x00C3
Invalid Event Type!
0x00C4
Invalid Data Status!
0x00C5
Invalid Data Status!
0x00C6
Invalid Data Status!
0x00C7
Invalid Event Type!
0x00C8
Invalid Event Type!
0x00C9
Invalid Event Type!
0x00CA
Invalid Data Status!
0x00CB
Invalid Event Type!
0x00CC
Invalid Event Type!
0x00CD
Invalid Event Type!
0x00CE
Invalid Data Status!
0x00CF
Invalid Event Type!
0x00D0
Invalid Data Status!
0x00D1
Invalid Event Type!
0x00D2
Invalid Data Status!
0x00D3
Invalid Data Status!
0x00D4
Invalid Event Type!
0x00D5
Invalid Data Status!
0x00D6
Invalid Event Type!
0x00D7
Invalid Event Type!
0x00D8
Invalid Event Type!
0x00D9
Invalid Event Type!
0x00DA
Invalid Data Status!
0x00DB
Invalid Data Status!
0x00DC
Invalid Event Type!
0x00DD
Invalid Event Type!
0x00DE
Invalid Event Type!
0x00DF
Invalid Event Type!
0x00E0
Invalid Data Status!
0x00E1
Invalid Data Status!
0x00E2
Invalid Data Status!
0x00E3
Invalid Event Type!
0x00E4
Invalid Data Status!
0x00E5
Invalid Data Status!
0x00E6
Invalid Data Status!
0x00E7
Invalid Event Type!
0x00E8
Invalid Event Type!
0x00E9
Invalid Event Type!
0x00EA
Invalid Data Status!
0x00EB
Invalid Event Type!
0x00EC
Invalid Event Type!
0x00ED
Invalid Event Type!
0x00EE
Invalid Data Status!
0x00EF
Invalid Event Type!
0x00F0
Invalid Data Status!
0x00F1
Invalid Event Type!
0x00F2
Invalid Data Status!
0x00F3
Invalid Data Status!
0x00F4
Invalid Event Type!
0x00F5
Invalid Data Status!
0x00F6
Invalid Event Type!
0x00F7
Invalid Event Type!
0x00F8
Invalid Event Type!
0x00F9
Invalid Event Type!
0x00FA
Invalid Data Status!
0x00FB
Invalid Data Status!
0x00FC
Invalid Event Type!
0x00FD
Invalid Event Type!
0x00FE
Invalid Event Type!
0x00FF
Invalid Event Type!
- addrType
- Condition
( eventID==0x00400000)
- Size
1 byte(s)
- Range
Value
Description
0x00
ADDRTYPE_PUBLIC
0x01
ADDRTYPE_RANDOM
0x02
ADDRTYPE_PUBLIC_ID
0x03
ADDRTYPE_RANDOM_ID
0xFE
ADDRTYPE_RANDOM_NR
0xFF
ADDRTYPE_NONE
- address
- Condition
( eventID==0x00400000)
- Size
6 byte(s)
- Range
- primPhy
- Condition
( eventID==0x00400000)
- Size
1 byte(s)
- Range
Value
Description
0x00
SCANNED_PHY_NONE
0x01
SCANNED_PHY_1M
0x02
SCANNED_PHY_2M
0x03
SCANNED_PHY_CODED
- secPhy
- Condition
( eventID==0x00400000)
- Size
1 byte(s)
- Range
Value
Description
0x00
SCANNED_PHY_NONE
0x01
SCANNED_PHY_1M
0x02
SCANNED_PHY_2M
0x03
SCANNED_PHY_CODED
- advSid
- Condition
( eventID==0x00400000)
- Size
1 byte(s)
- Range
- txPower
- Condition
( eventID==0x00400000)
- Size
1 byte(s)
- Range
- rssi
- Condition
( eventID==0x00400000)
- Size
1 byte(s)
- Range
- directAddrType
- Condition
( eventID==0x00400000)
- Size
1 byte(s)
- Range
Value
Description
0x00
ADDRTYPE_PUBLIC
0x01
ADDRTYPE_RANDOM
0x02
ADDRTYPE_PUBLIC_ID
0x03
ADDRTYPE_RANDOM_ID
0xFE
ADDRTYPE_RANDOM_NR
0xFF
ADDRTYPE_NONE
- directAddr
- Condition
( eventID==0x00400000)
- Size
6 byte(s)
- Range
- periodicAdvInt
- Condition
( eventID==0x00400000)
- Size
2 byte(s)
- Range
- dataLen
- Condition
( eventID==0x00400000)
- Size
2 byte(s)
- Range
- data
- Condition
( eventID==0x00400000)
- Size
DataLength byte(s)
- Range
GAP_BondLost¶
- Opcode
0x0617
- Event Description
This message is generated when bond has been removed on peer.
Event Parameters
- Status
- Size
1 byte(s)
- Range
Value
Description
0x00
SUCCESS
0x12
bleIncorrectMode
0x02
INVALIDPARAMETER
- connectionHandle
Connection Handle of link
- Size
2 byte(s)
- Range
Any 2 byte value
- deviceAddr
The connected devices address.
- Size
6 byte(s)
- Range