25 #ifndef TOF_SECURITY_H_ 26 #define TOF_SECURITY_H_ 37 #include <ti/drivers/AESCTRDRBG.h> 45 #define NUM_ELEMENTS(x) (sizeof(x)/sizeof(x[0])) 50 #define TOF_SEC_FILL_BOTH_BUFFS 0x01 51 #define TOF_SEC_FILL_1ST_BUFF 0x02 52 #define TOF_SEC_FILL_2ND_BUFF 0x03 54 #define TOF_SEC_SYNCWORD_SIZE 8 56 #define TOF_SEC_DBL_BUFF_SIZE 16 106 uint8_t seed[AESCTRDRBG_SEED_LENGTH_AES_128];
186 #endif // TOF_SECURITY_H_ ToF Security Handle.
Definition: tof_security.h:92
Invalid parameters fail.
Definition: tof_security.h:80
uint8_t * pSyncWordBuffer1
Pointer to the sync word buffer, used in both single and double buffer mode.
Definition: tof_security.h:98
int TOFSecurity_genSyncWords(tofSecHandle_t *tofSecHandle, uint8_t bufferToFill)
Will fill each Sync Word Buffer with numOfSyncWordsPerBuffer Sync Words.
Seed Generation fail.
Definition: tof_security.h:77
Single Buffer.
Definition: tof_security.h:69
uint16_t syncWordSize
In bytes. Defaults to 8.
Definition: tof_security.h:87
AES fail.
Definition: tof_security.h:78
Allocation fail.
Definition: tof_security.h:79
int TOFSecurity_close(tofSecHandle_t *tofSecHandle)
This function is used to close ToF Security and free buffers.
uint8_t * pSyncWordBuffer2
Pointer to the second sync word buffer, used in double buffer mode only.
Definition: tof_security.h:99
int TOFSecurity_paramsInit(tofSecHandle_t *tofSecHandle, tofSecCfgPrms_t *tofSecCfgPrms)
This function to initialize the tof security parameters.
uint8_t bUseDoubleBuffer
Defaults to false.
Definition: tof_security.h:86
int TOFSecurity_open(tofSecHandle_t *tofSecHandle, uint8_t *seed)
This function is used to open AESCTRDRBG driver and, when needed, to generate 128-bit random seed...
Double Buffer.
Definition: tof_security.h:70
Success.
Definition: tof_security.h:76
tofSecCfgPrms_t tofSecCfgParams
ToF Security Configuration Parameters.
Definition: tof_security.h:94
uint8_t * pTempSyncWordBuffer
Pointer to a temporary buffer used to hold a buffer in case sync is lost.
Definition: tof_security.h:100
ToF Security Configuration Parameters.
Definition: tof_security.h:84
tofSecErrRes_t
ToF Security Error Result.
Definition: tof_security.h:74
uint16_t totalNumOfSyncWords
Defaults to 64.
Definition: tof_security.h:88
AESCTRDRBG_Handle drbgHandle
DRBG handle.
Definition: tof_security.h:103
tofSecMode_e
ToF Security Mode.
Definition: tof_security.h:67
uint16_t numOfSyncWordsPerBuffer
Length of double buffer, both buffers must be equal length. The number of bursts in double buffer mod...
Definition: tof_security.h:97