TI 15.4-Stack 3.20.00.00 Release Notes

Table of Contents

Introduction

TI 15.4-Stack is an IEEE 802.15.4-based software stack part of the SimpleLink CC13x2_26x2 SDK that supports a Star network topology for wireless applications. TI 15.4-Stack provides a complete end-to-end wireless application development solution to reduce time and cost of getting your product to market.

Documentation

What’s New

ID Summary
None None

Fixed Issues

ID Summary
TI154STACK-3347 Fixed beacon losses observed in 15.4 BCN 2.4GHz mode (co-processor) with high data traffic in large network

Known Issues

ID Summary
TI154STACK-3560 Sensor SM does not successfully re-commission in BCN mode after reset and disassociation

Upgrade and Compatibility Information

Operating System Support

TI 15.4-Stack is supported on the Microsoft Windows platform

Dependencies

The TI 15.4-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.

Note: Earlier IDE/toolchain versions are not supported and compatibility with newer versions of supported IDEs is not assured.

Validation

The TI 15.4-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.

Device Support

See the top-level SDK release notes provided with this SDK for a list of supported devices.

Development Board Support

See the top-level SDK release notes provided with this SDK for a list of supported development boards.

Versioning

This product follows a version format, M.mm.pp.bb, where:

Technical Support and Product Updates