TI Proprietary RF 2.80.0 Release Notes
Table of Contents
Introduction
The Proprietary RF software package addresses low-power radio communication on the SimpleLink™ CC13x2 and CC26x2 wireless microcontrollers. The Proprietary RF software package contains:
- Example projects how to use the RF driver in combination with raw radio operation commands.
- The EasyLink stack, a simple PHY layer abstraction for proprietary PHYs. It builds on top of the RF driver and provides an easy-to-use API for sending and receiving packets with various timing options.
This is version 2.80.0 of the EasyLink stack.
Proprietary RF Documentation
What’s New
ID | Summary |
---|---|
EZLINKPROP-854 | Change rfPacketErrorRate and rfEasyLinkNp examples sub-1GHz default mode TX power to 12.5 dBm for CC1352R and CC1352P-2 |
EZLINKPROP-853 | [AGAMA] Add proprietary 2.4 GHz Support |
EZLINKPROP-843 | [AGAMA] Add CC26X2R1_LAUNCHXL Support for EasyLink NP and PER examples |
EZLINKPROP-840 | [AGAMA] Add CC26X2R1_LAUNCHXL Support to EasyLink OAD and WSN Examples |
EZLINKPROP-839 | [AGAMA] Add CC26X2R1_LAUNCHXL Support to Basic EasyLink and RF Driver Examples |
EZLINKPROP-832 | [SYSCFG] Integrate CC26X2R1_LAUNCHXL into EasyLink Module |
Fixed Issues
ID | Summary |
---|---|
None | None |
Known Issues
ID | Summary |
---|---|
EZLINKPROP-869 | Using Custom Board in SysConfig may cause unexpected build and runtime behavior |
Operating System Support
The Proprietary RF package builds on all host environments and tool chains supported by the SimpleLink™ CC13x2 and CC26x2 Software Development Kit. See the top-level SDK release notes for details.
Dependencies
Required:
For OAD:
- Python 2.7
- Python ihex package
- Python crcmod package
Recommended:
- SmartRF Studio for creating and testing PHY configurations.
- UniFlash to flash binaries onto the device.
- SysConfig Standalone tool for IAR IDE
Device Support
See the top-level SDK release notes for details.
Development Board Support
See the top-level SDK release notes for details.
Validation
All Proprietary-RF examples were build and tested with the IDE’s and toolchains mentioned in the SDK release notes.
Versioning
This product follows a version format, M.mm.pp.bb, where:
- M is a 1 digit major number,
- mm is a 2 digit minor number,
- pp is a 2 digit patch number,
- bb is a 2 digit incrementing build counter.