CCFG

Instance: CCFG
Component: CCFG
Base address: 0x50003000


Customer configuration area (CCFG)

TOP:CCFG Register Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

Physical Address

EXT_LF_CLK

RO

32

0xFFFF FFFF

0x0000 1FA8

0x5000 4FA8

MODE_CONF_1

RO

32

0xFFFF FFFF

0x0000 1FAC

0x5000 4FAC

SIZE_AND_DIS_FLAGS

RO

32

0xFFFF FFFF

0x0000 1FB0

0x5000 4FB0

MODE_CONF

RO

32

0xFFFF FFFF

0x0000 1FB4

0x5000 4FB4

VOLT_LOAD_0

RO

32

0xFFFF FFFF

0x0000 1FB8

0x5000 4FB8

VOLT_LOAD_1

RO

32

0xFFFF FFFF

0x0000 1FBC

0x5000 4FBC

RTC_OFFSET

RO

32

0xFFFF FFFF

0x0000 1FC0

0x5000 4FC0

FREQ_OFFSET

RO

32

0xFFFF FFFF

0x0000 1FC4

0x5000 4FC4

IEEE_MAC_0

RO

32

0xFFFF FFFF

0x0000 1FC8

0x5000 4FC8

IEEE_MAC_1

RO

32

0xFFFF FFFF

0x0000 1FCC

0x5000 4FCC

IEEE_BLE_0

RO

32

0xFFFF FFFF

0x0000 1FD0

0x5000 4FD0

IEEE_BLE_1

RO

32

0xFFFF FFFF

0x0000 1FD4

0x5000 4FD4

BL_CONFIG

RO

32

0xC5FF FFFF

0x0000 1FD8

0x5000 4FD8

ERASE_CONF

RO

32

0xFFFF FFFF

0x0000 1FDC

0x5000 4FDC

CCFG_TI_OPTIONS

RO

32

0xFFFF FFC5

0x0000 1FE0

0x5000 4FE0

CCFG_TAP_DAP_0

RO

32

0xFFC5 C5C5

0x0000 1FE4

0x5000 4FE4

CCFG_TAP_DAP_1

RO

32

0xFFC5 C5C5

0x0000 1FE8

0x5000 4FE8

IMAGE_VALID_CONF

RO

32

0xFFFF FFFF

0x0000 1FEC

0x5000 4FEC

CCFG_PROT_31_0

RO

32

0xFFFF FFFF

0x0000 1FF0

0x5000 4FF0

CCFG_PROT_63_32

RO

32

0xFFFF FFFF

0x0000 1FF4

0x5000 4FF4

CCFG_PROT_95_64

RO

32

0xFFFF FFFF

0x0000 1FF8

0x5000 4FF8

CCFG_PROT_127_96

RO

32

0xFFFF FFFF

0x0000 1FFC

0x5000 4FFC

TOP:CCFG Register Descriptions

TOP:CCFG:EXT_LF_CLK

Address Offset 0x0000 1FA8
Physical Address 0x5000 4FA8 Instance 0x5000 4FA8
Description Extern LF clock configuration
Type RO
Bits Field Name Description Type Reset
31:24 DIO Unsigned integer, selecting the DIO to supply external 32kHz clock as SCLK_LF when MODE_CONF.SCLK_LF_OPTION is set to EXTERNAL. The selected DIO will be marked as reserved by the pin driver (TI-RTOS environment) and hence not selectable for other usage. RO 0xFF
23:0 RTC_INCREMENT Unsigned integer, defining the input frequency of the external clock and is written to AON_RTC:SUBSECINC.VALUEINC. Defined as follows: EXT_LF_CLK.RTC_INCREMENT = 2^38/InputClockFrequency in Hertz (e.g.: RTC_INCREMENT=0x800000 for InputClockFrequency=32768 Hz) RO 0xFF FFFF

TOP:CCFG:MODE_CONF_1

Address Offset 0x0000 1FAC
Physical Address 0x5000 4FAC Instance 0x5000 4FAC
Description Mode Configuration 1
Type RO
Bits Field Name Description Type Reset
31 TCXO_TYPE Selects the TCXO type.

0: CMOS type. Internal common-mode bias will not be enabled.
1: Clipped-sine type. Internal common-mode bias will be enabled when TCXO is used.

Bit field value is only valid if MODE_CONF.XOSC_FREQ=0.
RO 1
30:24 TCXO_MAX_START Maximum TCXO startup time in units of 100us.
Bit field value is only valid if MODE_CONF.XOSC_FREQ=0.
RO 0b111 1111
23:20 ALT_DCDC_VMIN Minimum voltage for when DC/DC should be used if alternate DC/DC setting is enabled (SIZE_AND_DIS_FLAGS.DIS_ALT_DCDC_SETTING=0).
Voltage = (28 + ALT_DCDC_VMIN) / 16.
0: 1.75V
1: 1.8125V
...
14: 2.625V
15: 2.6875V

NOTE! The DriverLib function SysCtrl_DCDC_VoltageConditionalControl() must be called regularly to apply this field (handled automatically if using TI RTOS!).
RO 0xF
19 ALT_DCDC_DITHER_EN Enable DC/DC dithering if alternate DC/DC setting is enabled (SIZE_AND_DIS_FLAGS.DIS_ALT_DCDC_SETTING=0).
0: Dither disable
1: Dither enable
RO 1
18:16 ALT_DCDC_IPEAK Inductor peak current if alternate DC/DC setting is enabled (SIZE_AND_DIS_FLAGS.DIS_ALT_DCDC_SETTING=0). Assuming 10uH external inductor!

0: 46mA (min)
...
4: 70mA
...
7: 87mA (max)
RO 0b111
15:12 DELTA_IBIAS_INIT Signed delta value for IBIAS_INIT. Delta value only applies if SIZE_AND_DIS_FLAGS.DIS_XOSC_OVR=0.
See FCFG1:AMPCOMP_CTRL1.IBIAS_INIT
RO 0xF
11:8 DELTA_IBIAS_OFFSET Signed delta value for IBIAS_OFFSET. Delta value only applies if SIZE_AND_DIS_FLAGS.DIS_XOSC_OVR=0.
See FCFG1:AMPCOMP_CTRL1.IBIAS_OFFSET
RO 0xF
7:0 XOSC_MAX_START Unsigned value of maximum XOSC startup time (worst case) in units of 100us. Value only applies if SIZE_AND_DIS_FLAGS.DIS_XOSC_OVR=0. RO 0xFF

TOP:CCFG:SIZE_AND_DIS_FLAGS

Address Offset 0x0000 1FB0
Physical Address 0x5000 4FB0 Instance 0x5000 4FB0
Description CCFG Size and Disable Flags
Type RO
Bits Field Name Description Type Reset
31:16 SIZE_OF_CCFG Total size of CCFG in bytes. RO 0xFFFF
15:4 DISABLE_FLAGS Reserved for future use. Software should not rely on the value of a reserved. Writing any other value than the reset/default value may result in undefined behavior. RO 0xFFF
3 DIS_TCXO Deprecated. Must be set to 1. RO 1
2 DIS_GPRAM Disable GPRAM (or use the 8K VIMS RAM as CACHE RAM).
0: GPRAM is enabled and hence CACHE disabled.
1: GPRAM is disabled and instead CACHE is enabled (default).
Notes:
- Disabling CACHE will reduce CPU execution speed (up to 60%).
- GPRAM is 8 K-bytes in size and located at 0x11000000-0x11001FFF if enabled.
See:
VIMS:CTL.MODE
RO 1
1 DIS_ALT_DCDC_SETTING Disable alternate DC/DC settings.
0: Enable alternate DC/DC settings.
1: Disable alternate DC/DC settings.
See:
MODE_CONF_1.ALT_DCDC_VMIN
MODE_CONF_1.ALT_DCDC_DITHER_EN
MODE_CONF_1.ALT_DCDC_IPEAK

NOTE! The DriverLib function SysCtrl_DCDC_VoltageConditionalControl() must be called regularly to apply this field (handled automatically if using TI RTOS!).
RO 1
0 DIS_XOSC_OVR Disable XOSC override functionality.
0: Enable XOSC override functionality.
1: Disable XOSC override functionality.
See:
MODE_CONF_1.DELTA_IBIAS_INIT
MODE_CONF_1.DELTA_IBIAS_OFFSET
MODE_CONF_1.XOSC_MAX_START
RO 1

TOP:CCFG:MODE_CONF

Address Offset 0x0000 1FB4
Physical Address 0x5000 4FB4 Instance 0x5000 4FB4
Description Mode Configuration 0
Type RO
Bits Field Name Description Type Reset
31:28 VDDR_TRIM_SLEEP_DELTA Signed delta value to apply to the
VDDR_TRIM_SLEEP target, minus one. See FCFG1:VOLT_TRIM.VDDR_TRIM_SLEEP_H.
0x8 (-8) : Delta = -7
...
0xF (-1) : Delta = 0
0x0 (0) : Delta = +1
...
0x7 (7) : Delta = +8
RO 0xF
27 DCDC_RECHARGE DC/DC during recharge in powerdown.
0: Use the DC/DC during recharge in powerdown.
1: Do not use the DC/DC during recharge in powerdown (default).

NOTE! The DriverLib function SysCtrl_DCDC_VoltageConditionalControl() must be called regularly to apply this field (handled automatically if using TI RTOS!).
RO 1
26 DCDC_ACTIVE DC/DC in active mode.
0: Use the DC/DC during active mode.
1: Do not use the DC/DC during active mode (default).

NOTE! The DriverLib function SysCtrl_DCDC_VoltageConditionalControl() must be called regularly to apply this field (handled automatically if using TI RTOS!).
RO 1
25 VDDR_EXT_LOAD Reserved for future use. Software should not rely on the value of a reserved. Writing any other value than the reset/default value may result in undefined behavior. RO 1
24 VDDS_BOD_LEVEL VDDS BOD level.
0: VDDS BOD level is 2.0V (necessary for external load mode, or for maximum PA output power on CC13xx).
1: VDDS BOD level is 1.8V (or 1.65V for external regulator mode) (default).
RO 1
23:22 SCLK_LF_OPTION Select source for SCLK_LF.
Value ENUM Name Description
0x0 XOSC_HF_DLF 31.25kHz clock derived from 48MHz XOSC or HPOSC. The RTC tick speed AON_RTC:SUBSECINC is updated to 0x8637BD, corresponding to a 31.25kHz clock (done in the SetupTrimDevice() driverlib boot function). The device must be blocked from entering Standby mode when using this clock source.
0x1 EXTERNAL_LF External low frequency clock on DIO defined by EXT_LF_CLK.DIO. The RTC tick speed AON_RTC:SUBSECINC is updated to EXT_LF_CLK.RTC_INCREMENT (done in the SetupTrimDevice() driverlib boot function). External clock must always be running when the chip is in standby for VDDR recharge timing.
0x2 XOSC_LF 32.768kHz low frequency XOSC
0x3 RCOSC_LF Low frequency RCOSC (default)
RO 0b11
21 VDDR_TRIM_SLEEP_TC 0x1: VDDR_TRIM_SLEEP_DELTA is not temperature compensated
0x0: RTOS/driver temperature compensates VDDR_TRIM_SLEEP_DELTA every time standby mode is entered. This improves low-temperature RCOSC_LF frequency stability in standby mode.

When temperature compensation is performed, the delta is calculates this way:
Delta = max (delta, min(8, floor(62-temp)/8))
Here, delta is given by VDDR_TRIM_SLEEP_DELTA, and temp is the current temperature in degrees C.
RO 1
20 RTC_COMP Reserved for future use. Software should not rely on the value of a reserved. Writing any other value than the reset/default value may result in undefined behavior. RO 1
19:18 XOSC_FREQ Selects which high frequency oscillator is used (required for radio usage).
Value ENUM Name Description
0x0 TCXO External 48Mhz TCXO.
Refer to MODE_CONF_1.TCXO_MAX_START and MODE_CONF_1.TCXO_TYPE bit fields for additional configuration of TCXO.
0x1 HPOSC Internal high precision oscillator.
0x2 48M 48 MHz XOSC_HF
0x3 24M 24 MHz XOSC_HF. Not supported.
RO 0b11
17 XOSC_CAP_MOD Enable modification (delta) to XOSC cap-array. Value specified in XOSC_CAPARRAY_DELTA.
0: Apply cap-array delta
1: Do not apply cap-array delta (default)
RO 1
16 HF_COMP Reserved for future use. Software should not rely on the value of a reserved. Writing any other value than the reset/default value may result in undefined behavior. RO 1
15:8 XOSC_CAPARRAY_DELTA Signed 8-bit value, directly modifying trimmed XOSC cap-array step value. Enabled by XOSC_CAP_MOD. RO 0xFF
7:0 VDDR_CAP Unsigned 8-bit integer, representing the minimum decoupling capacitance (worst case) on VDDR, in units of 100nF. This should take into account capacitor tolerance and voltage dependent capacitance variation. This bit affects the recharge period calculation when going into powerdown or standby.

NOTE! If using the following functions this field must be configured (used by TI RTOS):
SysCtrlSetRechargeBeforePowerDown() SysCtrlAdjustRechargeAfterPowerDown()
RO 0xFF

TOP:CCFG:VOLT_LOAD_0

Address Offset 0x0000 1FB8
Physical Address 0x5000 4FB8 Instance 0x5000 4FB8
Description Voltage Load 0
Enabled by MODE_CONF.VDDR_EXT_LOAD.
Type RO
Bits Field Name Description Type Reset
31:24 VDDR_EXT_TP45 Reserved for future use. Software should not rely on the value of a reserved. Writing any other value than the reset/default value may result in undefined behavior. RO 0xFF
23:16 VDDR_EXT_TP25 Reserved for future use. Software should not rely on the value of a reserved. Writing any other value than the reset/default value may result in undefined behavior. RO 0xFF
15:8 VDDR_EXT_TP5 Reserved for future use. Software should not rely on the value of a reserved. Writing any other value than the reset/default value may result in undefined behavior. RO 0xFF
7:0 VDDR_EXT_TM15 Reserved for future use. Software should not rely on the value of a reserved. Writing any other value than the reset/default value may result in undefined behavior. RO 0xFF

TOP:CCFG:VOLT_LOAD_1

Address Offset 0x0000 1FBC
Physical Address 0x5000 4FBC Instance 0x5000 4FBC
Description Voltage Load 1
Enabled by MODE_CONF.VDDR_EXT_LOAD.
Type RO
Bits Field Name Description Type Reset
31:24 VDDR_EXT_TP125 Reserved for future use. Software should not rely on the value of a reserved. Writing any other value than the reset/default value may result in undefined behavior. RO 0xFF
23:16 VDDR_EXT_TP105 Reserved for future use. Software should not rely on the value of a reserved. Writing any other value than the reset/default value may result in undefined behavior. RO 0xFF
15:8 VDDR_EXT_TP85 Reserved for future use. Software should not rely on the value of a reserved. Writing any other value than the reset/default value may result in undefined behavior. RO 0xFF
7:0 VDDR_EXT_TP65 Reserved for future use. Software should not rely on the value of a reserved. Writing any other value than the reset/default value may result in undefined behavior. RO 0xFF

TOP:CCFG:RTC_OFFSET

Address Offset 0x0000 1FC0
Physical Address 0x5000 4FC0 Instance 0x5000 4FC0
Description Real Time Clock Offset
Enabled by MODE_CONF.RTC_COMP.
Type RO
Bits Field Name Description Type Reset
31:16 RTC_COMP_P0 Reserved for future use. Software should not rely on the value of a reserved. Writing any other value than the reset/default value may result in undefined behavior. RO 0xFFFF
15:8 RTC_COMP_P1 Reserved for future use. Software should not rely on the value of a reserved. Writing any other value than the reset/default value may result in undefined behavior. RO 0xFF
7:0 RTC_COMP_P2 Reserved for future use. Software should not rely on the value of a reserved. Writing any other value than the reset/default value may result in undefined behavior. RO 0xFF

TOP:CCFG:FREQ_OFFSET

Address Offset 0x0000 1FC4
Physical Address 0x5000 4FC4 Instance 0x5000 4FC4
Description Frequency Offset
Type RO
Bits Field Name Description Type Reset
31:16 HF_COMP_P0 Reserved for future use. Software should not rely on the value of a reserved. Writing any other value than the reset/default value may result in undefined behavior. RO 0xFFFF
15:8 HF_COMP_P1 Reserved for future use. Software should not rely on the value of a reserved. Writing any other value than the reset/default value may result in undefined behavior. RO 0xFF
7:0 HF_COMP_P2 Reserved for future use. Software should not rely on the value of a reserved. Writing any other value than the reset/default value may result in undefined behavior. RO 0xFF

TOP:CCFG:IEEE_MAC_0

Address Offset 0x0000 1FC8
Physical Address 0x5000 4FC8 Instance 0x5000 4FC8
Description IEEE MAC Address 0
Type RO
Bits Field Name Description Type Reset
31:0 ADDR Bits[31:0] of the 64-bits custom IEEE MAC address.
If different from 0xFFFFFFFF then the value of this field is applied; otherwise use value from FCFG.
RO 0xFFFF FFFF

TOP:CCFG:IEEE_MAC_1

Address Offset 0x0000 1FCC
Physical Address 0x5000 4FCC Instance 0x5000 4FCC
Description IEEE MAC Address 1
Type RO
Bits Field Name Description Type Reset
31:0 ADDR Bits[63:32] of the 64-bits custom IEEE MAC address.
If different from 0xFFFFFFFF then the value of this field is applied; otherwise use value from FCFG.
RO 0xFFFF FFFF

TOP:CCFG:IEEE_BLE_0

Address Offset 0x0000 1FD0
Physical Address 0x5000 4FD0 Instance 0x5000 4FD0
Description IEEE BLE Address 0
Type RO
Bits Field Name Description Type Reset
31:0 ADDR Bits[31:0] of the 64-bits custom IEEE BLE address.
If different from 0xFFFFFFFF then the value of this field is applied; otherwise use value from FCFG.
RO 0xFFFF FFFF

TOP:CCFG:IEEE_BLE_1

Address Offset 0x0000 1FD4
Physical Address 0x5000 4FD4 Instance 0x5000 4FD4
Description IEEE BLE Address 1
Type RO
Bits Field Name Description Type Reset
31:0 ADDR Bits[63:32] of the 64-bits custom IEEE BLE address.
If different from 0xFFFFFFFF then the value of this field is applied; otherwise use value from FCFG.
RO 0xFFFF FFFF

TOP:CCFG:BL_CONFIG

Address Offset 0x0000 1FD8
Physical Address 0x5000 4FD8 Instance 0x5000 4FD8
Description Bootloader Configuration
Configures the functionality of the ROM boot loader.
If both the boot loader is enabled by the BOOTLOADER_ENABLE field and the boot loader backdoor is enabled by the BL_ENABLE field it is possible to force entry of the ROM boot loader even if a valid image is present in flash.
Type RO
Bits Field Name Description Type Reset
31:24 BOOTLOADER_ENABLE Bootloader enable. Boot loader can be accessed if IMAGE_VALID_CONF.IMAGE_VALID is non-zero or BL_ENABLE is enabled (and conditions for boot loader backdoor are met).
0xC5: Boot loader is enabled.
Any other value: Boot loader is disabled.
RO 0xC5
23:17 RESERVED Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b111 1111
16 BL_LEVEL Sets the active level of the selected DIO number BL_PIN_NUMBER if boot loader backdoor is enabled by the BL_ENABLE field.
0: Active low.
1: Active high.
RO 1
15:8 BL_PIN_NUMBER DIO number that is level checked if the boot loader backdoor is enabled by the BL_ENABLE field. RO 0xFF
7:0 BL_ENABLE Enables the boot loader backdoor.
0xC5: Boot loader backdoor is enabled.
Any other value: Boot loader backdoor is disabled.

NOTE! Boot loader must be enabled (see BOOTLOADER_ENABLE) if boot loader backdoor is enabled.
RO 0xFF

TOP:CCFG:ERASE_CONF

Address Offset 0x0000 1FDC
Physical Address 0x5000 4FDC Instance 0x5000 4FDC
Description Erase Configuration
Type RO
Bits Field Name Description Type Reset
31:9 RESERVED2 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b111 1111 1111 1111 1111 1111
8 CHIP_ERASE_DIS_N Chip erase.
This bit controls if a chip erase requested through the JTAG WUC TAP will be ignored in a following boot caused by a reset of the MCU VD.
A successful chip erase operation will force the content of the flash main bank back to the state as it was when delivered by TI.
0: Disable. Any chip erase request detected during boot will be ignored.
1: Enable. Any chip erase request detected during boot will be performed by the boot FW.
RO 1
7:1 RESERVED1 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b111 1111
0 BANK_ERASE_DIS_N Bank erase.
This bit controls if the ROM serial boot loader will accept a received Bank Erase command (COMMAND_BANK_ERASE).
A successful Bank Erase operation will erase all main bank sectors not protected by write protect configuration bits in CCFG.
0: Disable the boot loader bank erase function.
1: Enable the boot loader bank erase function.
RO 1

TOP:CCFG:CCFG_TI_OPTIONS

Address Offset 0x0000 1FE0
Physical Address 0x5000 4FE0 Instance 0x5000 4FE0
Description TI Options
Type RO
Bits Field Name Description Type Reset
31:8 RESERVED Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0xFF FFFF
7:0 TI_FA_ENABLE TI Failure Analysis.
0xC5: Enable the functionality of unlocking the TI FA (TI Failure Analysis) option with the unlock code.
All other values: Disable the functionality of unlocking the TI FA option with the unlock code.
RO 0xC5

TOP:CCFG:CCFG_TAP_DAP_0

Address Offset 0x0000 1FE4
Physical Address 0x5000 4FE4 Instance 0x5000 4FE4
Description Test Access Points Enable 0
Type RO
Bits Field Name Description Type Reset
31:24 RESERVED Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0xFF
23:16 CPU_DAP_ENABLE Enable CPU DAP.
0xC5: Main CPU DAP access is enabled during power-up/system-reset by ROM boot FW.
Any other value: Main CPU DAP access will remain disabled out of power-up/system-reset.
RO 0xC5
15:8 PWRPROF_TAP_ENABLE Enable PWRPROF TAP.
0xC5: PWRPROF TAP access is enabled during power-up/system-reset by ROM boot FW if enabled by corresponding configuration value in FCFG1 defined by TI.
Any other value: PWRPROF TAP access will remain disabled out of power-up/system-reset.
RO 0xC5
7:0 TEST_TAP_ENABLE Enable Test TAP.
0xC5: TEST TAP access is enabled during power-up/system-reset by ROM boot FW if enabled by corresponding configuration value in FCFG1 defined by TI.
Any other value: TEST TAP access will remain disabled out of power-up/system-reset.
RO 0xC5

TOP:CCFG:CCFG_TAP_DAP_1

Address Offset 0x0000 1FE8
Physical Address 0x5000 4FE8 Instance 0x5000 4FE8
Description Test Access Points Enable 1
Type RO
Bits Field Name Description Type Reset
31:24 RESERVED Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0xFF
23:16 PBIST2_TAP_ENABLE Enable PBIST2 TAP.
0xC5: PBIST2 TAP access is enabled during power-up/system-reset by ROM boot FW if enabled by corresponding configuration value in FCFG1 defined by TI.
Any other value: PBIST2 TAP access will remain disabled out of power-up/system-reset.
RO 0xC5
15:8 PBIST1_TAP_ENABLE Enable PBIST1 TAP.
0xC5: PBIST1 TAP access is enabled during power-up/system-reset by ROM boot FW if enabled by corresponding configuration value in FCFG1 defined by TI.
Any other value: PBIST1 TAP access will remain disabled out of power-up/system-reset.
RO 0xC5
7:0 AON_TAP_ENABLE Enable AON TAP
0xC5: AON TAP access is enabled during power-up/system-reset by ROM boot FW if enabled by corresponding configuration value in FCFG1 defined by TI.
Any other value: AON TAP access will remain disabled out of power-up/system-reset.
RO 0xC5

TOP:CCFG:IMAGE_VALID_CONF

Address Offset 0x0000 1FEC
Physical Address 0x5000 4FEC Instance 0x5000 4FEC
Description Image Valid
Type RO
Bits Field Name Description Type Reset
31:0 IMAGE_VALID This field must have the address value of the start of the flash vector table in order to enable the boot FW in ROM to transfer control to a flash image.
Any illegal vector table start address value will force the boot FW in ROM to transfer control to the serial boot loader in ROM.
RO 0xFFFF FFFF

TOP:CCFG:CCFG_PROT_31_0

Address Offset 0x0000 1FF0
Physical Address 0x5000 4FF0 Instance 0x5000 4FF0
Description Protect Sectors 0-31
Each bit write protects one 8KB flash sector from being both programmed and erased. Bit must be set to 0 in order to enable sector write protect.
Type RO
Bits Field Name Description Type Reset
31 WRT_PROT_SEC_31 0: Sector protected RO 1
30 WRT_PROT_SEC_30 0: Sector protected RO 1
29 WRT_PROT_SEC_29 0: Sector protected RO 1
28 WRT_PROT_SEC_28 0: Sector protected RO 1
27 WRT_PROT_SEC_27 0: Sector protected RO 1
26 WRT_PROT_SEC_26 0: Sector protected RO 1
25 WRT_PROT_SEC_25 0: Sector protected RO 1
24 WRT_PROT_SEC_24 0: Sector protected RO 1
23 WRT_PROT_SEC_23 0: Sector protected RO 1
22 WRT_PROT_SEC_22 0: Sector protected RO 1
21 WRT_PROT_SEC_21 0: Sector protected RO 1
20 WRT_PROT_SEC_20 0: Sector protected RO 1
19 WRT_PROT_SEC_19 0: Sector protected RO 1
18 WRT_PROT_SEC_18 0: Sector protected RO 1
17 WRT_PROT_SEC_17 0: Sector protected RO 1
16 WRT_PROT_SEC_16 0: Sector protected RO 1
15 WRT_PROT_SEC_15 0: Sector protected RO 1
14 WRT_PROT_SEC_14 0: Sector protected RO 1
13 WRT_PROT_SEC_13 0: Sector protected RO 1
12 WRT_PROT_SEC_12 0: Sector protected RO 1
11 WRT_PROT_SEC_11 0: Sector protected RO 1
10 WRT_PROT_SEC_10 0: Sector protected RO 1
9 WRT_PROT_SEC_9 0: Sector protected RO 1
8 WRT_PROT_SEC_8 0: Sector protected RO 1
7 WRT_PROT_SEC_7 0: Sector protected RO 1
6 WRT_PROT_SEC_6 0: Sector protected RO 1
5 WRT_PROT_SEC_5 0: Sector protected RO 1
4 WRT_PROT_SEC_4 0: Sector protected RO 1
3 WRT_PROT_SEC_3 0: Sector protected RO 1
2 WRT_PROT_SEC_2 0: Sector protected RO 1
1 WRT_PROT_SEC_1 0: Sector protected RO 1
0 WRT_PROT_SEC_0 0: Sector protected RO 1

TOP:CCFG:CCFG_PROT_63_32

Address Offset 0x0000 1FF4
Physical Address 0x5000 4FF4 Instance 0x5000 4FF4
Description Protect Sectors 32-63
Each bit write protects one 8KB flash sector from being both programmed and erased. Bit must be set to 0 in order to enable sector write protect.
Type RO
Bits Field Name Description Type Reset
31 WRT_PROT_SEC_63 0: Sector protected RO 1
30 WRT_PROT_SEC_62 0: Sector protected RO 1
29 WRT_PROT_SEC_61 0: Sector protected RO 1
28 WRT_PROT_SEC_60 0: Sector protected RO 1
27 WRT_PROT_SEC_59 0: Sector protected RO 1
26 WRT_PROT_SEC_58 0: Sector protected RO 1
25 WRT_PROT_SEC_57 0: Sector protected RO 1
24 WRT_PROT_SEC_56 0: Sector protected RO 1
23 WRT_PROT_SEC_55 0: Sector protected RO 1
22 WRT_PROT_SEC_54 0: Sector protected RO 1
21 WRT_PROT_SEC_53 0: Sector protected RO 1
20 WRT_PROT_SEC_52 0: Sector protected RO 1
19 WRT_PROT_SEC_51 0: Sector protected RO 1
18 WRT_PROT_SEC_50 0: Sector protected RO 1
17 WRT_PROT_SEC_49 0: Sector protected RO 1
16 WRT_PROT_SEC_48 0: Sector protected RO 1
15 WRT_PROT_SEC_47 0: Sector protected RO 1
14 WRT_PROT_SEC_46 0: Sector protected RO 1
13 WRT_PROT_SEC_45 0: Sector protected RO 1
12 WRT_PROT_SEC_44 0: Sector protected RO 1
11 WRT_PROT_SEC_43 0: Sector protected RO 1
10 WRT_PROT_SEC_42 0: Sector protected RO 1
9 WRT_PROT_SEC_41 0: Sector protected RO 1
8 WRT_PROT_SEC_40 0: Sector protected RO 1
7 WRT_PROT_SEC_39 0: Sector protected RO 1
6 WRT_PROT_SEC_38 0: Sector protected RO 1
5 WRT_PROT_SEC_37 0: Sector protected RO 1
4 WRT_PROT_SEC_36 0: Sector protected RO 1
3 WRT_PROT_SEC_35 0: Sector protected RO 1
2 WRT_PROT_SEC_34 0: Sector protected RO 1
1 WRT_PROT_SEC_33 0: Sector protected RO 1
0 WRT_PROT_SEC_32 0: Sector protected RO 1

TOP:CCFG:CCFG_PROT_95_64

Address Offset 0x0000 1FF8
Physical Address 0x5000 4FF8 Instance 0x5000 4FF8
Description Protect Sectors 64-95
Each bit write protects one flash sector from being both programmed and erased. Bit must be set to 0 in order to enable sector write protect. Not in use.
Type RO
Bits Field Name Description Type Reset
31 WRT_PROT_SEC_95 0: Sector protected RO 1
30 WRT_PROT_SEC_94 0: Sector protected RO 1
29 WRT_PROT_SEC_93 0: Sector protected RO 1
28 WRT_PROT_SEC_92 0: Sector protected RO 1
27 WRT_PROT_SEC_91 0: Sector protected RO 1
26 WRT_PROT_SEC_90 0: Sector protected RO 1
25 WRT_PROT_SEC_89 0: Sector protected RO 1
24 WRT_PROT_SEC_88 0: Sector protected RO 1
23 WRT_PROT_SEC_87 0: Sector protected RO 1
22 WRT_PROT_SEC_86 0: Sector protected RO 1
21 WRT_PROT_SEC_85 0: Sector protected RO 1
20 WRT_PROT_SEC_84 0: Sector protected RO 1
19 WRT_PROT_SEC_83 0: Sector protected RO 1
18 WRT_PROT_SEC_82 0: Sector protected RO 1
17 WRT_PROT_SEC_81 0: Sector protected RO 1
16 WRT_PROT_SEC_80 0: Sector protected RO 1
15 WRT_PROT_SEC_79 0: Sector protected RO 1
14 WRT_PROT_SEC_78 0: Sector protected RO 1
13 WRT_PROT_SEC_77 0: Sector protected RO 1
12 WRT_PROT_SEC_76 0: Sector protected RO 1
11 WRT_PROT_SEC_75 0: Sector protected RO 1
10 WRT_PROT_SEC_74 0: Sector protected RO 1
9 WRT_PROT_SEC_73 0: Sector protected RO 1
8 WRT_PROT_SEC_72 0: Sector protected RO 1
7 WRT_PROT_SEC_71 0: Sector protected RO 1
6 WRT_PROT_SEC_70 0: Sector protected RO 1
5 WRT_PROT_SEC_69 0: Sector protected RO 1
4 WRT_PROT_SEC_68 0: Sector protected RO 1
3 WRT_PROT_SEC_67 0: Sector protected RO 1
2 WRT_PROT_SEC_66 0: Sector protected RO 1
1 WRT_PROT_SEC_65 0: Sector protected RO 1
0 WRT_PROT_SEC_64 0: Sector protected RO 1

TOP:CCFG:CCFG_PROT_127_96

Address Offset 0x0000 1FFC
Physical Address 0x5000 4FFC Instance 0x5000 4FFC
Description Protect Sectors 96-127
Each bit write protects one flash sector from being both programmed and erased. Bit must be set to 0 in order to enable sector write protect. Not in use.
Type RO
Bits Field Name Description Type Reset
31 WRT_PROT_SEC_127 0: Sector protected RO 1
30 WRT_PROT_SEC_126 0: Sector protected RO 1
29 WRT_PROT_SEC_125 0: Sector protected RO 1
28 WRT_PROT_SEC_124 0: Sector protected RO 1
27 WRT_PROT_SEC_123 0: Sector protected RO 1
26 WRT_PROT_SEC_122 0: Sector protected RO 1
25 WRT_PROT_SEC_121 0: Sector protected RO 1
24 WRT_PROT_SEC_120 0: Sector protected RO 1
23 WRT_PROT_SEC_119 0: Sector protected RO 1
22 WRT_PROT_SEC_118 0: Sector protected RO 1
21 WRT_PROT_SEC_117 0: Sector protected RO 1
20 WRT_PROT_SEC_116 0: Sector protected RO 1
19 WRT_PROT_SEC_115 0: Sector protected RO 1
18 WRT_PROT_SEC_114 0: Sector protected RO 1
17 WRT_PROT_SEC_113 0: Sector protected RO 1
16 WRT_PROT_SEC_112 0: Sector protected RO 1
15 WRT_PROT_SEC_111 0: Sector protected RO 1
14 WRT_PROT_SEC_110 0: Sector protected RO 1
13 WRT_PROT_SEC_109 0: Sector protected RO 1
12 WRT_PROT_SEC_108 0: Sector protected RO 1
11 WRT_PROT_SEC_107 0: Sector protected RO 1
10 WRT_PROT_SEC_106 0: Sector protected RO 1
9 WRT_PROT_SEC_105 0: Sector protected RO 1
8 WRT_PROT_SEC_104 0: Sector protected RO 1
7 WRT_PROT_SEC_103 0: Sector protected RO 1
6 WRT_PROT_SEC_102 0: Sector protected RO 1
5 WRT_PROT_SEC_101 0: Sector protected RO 1
4 WRT_PROT_SEC_100 0: Sector protected RO 1
3 WRT_PROT_SEC_99 0: Sector protected RO 1
2 WRT_PROT_SEC_98 0: Sector protected RO 1
1 WRT_PROT_SEC_97 0: Sector protected RO 1
0 WRT_PROT_SEC_96 0: Sector protected RO 1