IAR Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.tiva:TM4C123GH6PM:1
Tool Chain Version: 8.32.2.178
BIOS Version: bios_6_80_00_08_eng
XDCTools Version: xdctools_3_60_00_24_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 8178 | 836 | 9014 | 5382 | 5382 |
Semaphore | 8978 | 964 | 9942 | 5414 | 5414 |
Mutex | 9190 | 1068 | 10258 | 5458 | 5458 |
Clock | 9462 | 1138 | 10600 | 5498 | 5498 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 9446 | 1005 | 10451 | 5338 | 5338 |
Semaphore | 10262 | 1208 | 11470 | 5370 | 5370 |
Mutex | 10318 | 1240 | 11558 | 5370 | 5370 |
Clock | 10558 | 1311 | 11869 | 5382 | 5382 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
PThread | 12604 | 1295 | 13899 | 6470 | 6470 |
Semaphore | 12740 | 1295 | 14035 | 6502 | 6502 |
Mutex | 12888 | 1299 | 14187 | 6562 | 6562 |
Timer | 14012 | 1370 | 15382 | 6574 | 6574 |
All sizes are in 8-bit bytes