![]() |
![]() |
TI BLE5-Stack API Documentation
2.01.00.00
|
Contains common structures and defines related to external flash layout as it for the OAD usecase.
Go to the source code of this file.
Macros | |
#define | EFL_ADDR_META 0x00000 |
#define | EFL_ADDR_META_FACT_IMG EFL_ADDR_META |
#define | EFL_FACT_IMG_META_PG 0 |
#define | EFL_IMG_STR_ADDR_OFFSET offsetof(ExtImageInfo_t, extFlAddr) |
#define | EFL_META_COPY_SZ |
#define | EFL_META_COUNTER_OFFSET offsetof(ExtImageInfo_t, counter) |
#define | EFL_META_PG_INVALID 0xFF |
#define | EFL_METADATA_LEN sizeof(ExtImageInfo_t) |
#define | EFL_SIZE_META EFL_PAGE_SIZE |
#define | OAD_EFL_MAGIC {'O', 'A', 'D', ' ', 'N', 'V', 'M', '1'} |
#define | OAD_EFL_MAGIC_SZ 8 |
Variables | |
uint32_t | counter |
Timestamp/counter of image. | |
uint32_t | extFlAddr |
Location of the image in ext flash. | |
ExtImageInfo_t | |
TYPEDEF_STRUCT_PACKED | |
This is the core image header. More... | |