|
Z-Stack API Reference
3.4.0
|
This module implements the Zigbee Green Power feature. More...
Modules | |
| Green Power Cluster Attribute IDs | |
| This group defines the IDs used for each Green Power Cluster attribute. | |
| Green Power Constants and Cluster Commands | |
| Other relevant Green Power constants and cluster commands. | |
| Green Power Feature Specification | |
| Bit masks showing which GPS and GPP functions supported. | |
| Green Power Functions | |
| Green Power functions. | |
| Green Power Proxy Default Values | |
| Bit masks showing which GP functions supported. | |
| Green Power Simple Descriptor | |
| This group defines the values for the simple descriptor of the internal Green Power endpoint. | |
| Green Power Sink Default Values | |
| These are default values used by GP Sinks. | |
| Green Power Typedefs | |
| gp stack messages | |
Files | |
| file | zcl_green_power.h |
| ZCL Green Power header. | |
This module implements the Zigbee Green Power feature.