OADProtocol

Defines

OADProtocol_DEFAULT_MAX_RETRIES

Default Max number of retries for timed out packets to be used by client and server.

retry timeouts and max number or retries

OADProtocol_DEFAULT_REQ_RATE

Max number of retries for timed out packets to be used by client and server.

OADProtocol_FW_VERSION_STR_LEN

Max Length of the FW version string.

OADProtocol_PKT_CMDID_OFFSET

Offset to packet type files in packet header.

OADProtocol_IMAGE_ID_LEN
OADProtocol_IMAGE_HDR_LEN
OADProtocol_PACKET_TYPE_FW_VERSION_REQ

Firmware version request.

Req/Rsp Packet Types

OADProtocol_PACKET_TYPE_FW_VERSION_REQ_LEN

Firmware version request size.

OADProtocol_PACKET_TYPE_FW_VERSION_RSP

Firmware version response.

OADProtocol_PACKET_TYPE_FW_VERSION_RSP_LEN

Firmware version response.

OADProtocol_VER_RSP_VERSIONSTRING_OFFSET

Offset to version string in FW Ver Response.

OADProtocol_PACKET_TYPE_OAD_IMG_IDENTIFY_REQ

OAD update image identify request.

OADProtocol_PACKET_TYPE_OAD_IMG_IDENTIFY_REQ_LEN

OAD update image identify request.

OADProtocol_IMG_IDENTIFY_REQ_IMG_ID_OFFSET

Offset to status in Image Identify Response.

OADProtocol_IMG_IDENTIFY_REQ_IMG_HDR_OFFSET

Offset to status in Image Identify Response.

OADProtocol_PACKET_TYPE_OAD_IMG_IDENTIFY_RSP

OAD update image identify response.

OADProtocol_PACKET_TYPE_OAD_IMG_IDENTIFY_RSP_LEN

OAD update image identify response.

OADProtocol_IMG_IDENTIFY_RSP_STATUS_OFFSET

Offset to status in Image Identify Response.

OADProtocol_PACKET_TYPE_OAD_BLOCK_REQ

OAD update image block request.

OADProtocol_PACKET_TYPE_OAD_BLOCK_REQ_LEN

OAD update image block request.

OADProtocol_BLOCK_REQ_IMG_ID_OFFSET

Offset to 16B block num in Block Request.

OADProtocol_BLOCK_REQ_BLOCK_NUM_OFFSET

Offset to 16B block num in Block Request.

OADProtocol_BLOCK_REQ_MULTI_BLOCK_SIZE_OFFSET

Offset to 16B block num in Block Request.

OADProtocol_PACKET_TYPE_OAD_BLOCK_RSP

OAD update image block request.

OADProtocol_PACKET_TYPE_OAD_BLOCK_RSP_LEN

OAD update image block request.

OADProtocol_PACKET_TYPE_OAD_RESET_REQ

OAD reset request.

OADProtocol_PACKET_TYPE_OAD_RESET_REQ_LEN

OAD reset request size.

OADProtocol_PACKET_TYPE_OAD_RESET_RSP

OAD reset response.

OADProtocol_PACKET_TYPE_OAD_RESET_RSP_LEN

OAD reset response size.

OADProtocol_BLOCK_RSP_IMG_ID_OFFSET

Offset to 16B block num in Block Request.

OADProtocol_BLOCK_RSP_BLOCK_NUM_OFFSET

Offset to 16B block num in Block Request.

OADProtocol_BLOCK_RSP_BLOCK_DATA_OFFSET

Offset to block data in Block Response.

Typedefs

typedef void(* fwVersionReqCb_t)(void *pSrcAddr)

firmware version request packet callback function type

typedef void(* fwVersionRspCb_t)(void *pSrcAddr, char *fwVersionStr)

firmware version response packet callback function type

typedef void(* oadImgIdentifyReqCb_t)(void *pSrcAddr, uint8_t imgId, uint8_t *imgMetaData)

OAD image identify request packet callback function type.

typedef void(* oadImgIdentifyRspCb_t)(void *pSrcAddr, uint8_t status)

OAD image identify response packet callback function type.

typedef void(* oadBlockReqCb_t)(void *pSrcAddr, uint8_t imgId, uint16_t blockNum, uint16_t multiBlockSize)

OAD image block request packet callback function type.

typedef void(* oadBlockRspCb_t)(void *pSrcAddr, uint8_t imgId, uint16_t blockNum, uint8_t *blkData)

OAD image block response packet callback function type.

typedef void(* oadResetReqCb_t)(void *pSrcAddr)

OAD reset request packet callback function type.

typedef void(* oadResetRspCb_t)(void *pSrcAddr)

OAD reset response packet callback function type.

typedef void*(* radioAccessAllocMsg_t)(uint32_t size)

function definition for sending message over the radio

typedef OADProtocol_Status_t(* radioAccessPacketSend_t)(void *pDstAddress, uint8_t *payload, uint32_t msgSize)

function definition for sending message over the radio

Enums

enum OADProtocol_Status_t

OADProtocol status codes.

Values:

OADProtocol_Status_Success

Success.

OADProtocol_Failed

Fail.

OADProtocol_FailedTimeout

Acknowledgment or Response Timed out.

OADProtocol_FailedCanceled

Canceled by application.

Functions

struct __attribute__((packed))
void OADProtocol_Params_init(OADProtocol_Params_t * params)

Function to initialize the OADProtocol_Params struct to its defaults.

Defaults values are: pRadioAccessFxns = {0} pCallbacks = {0}

Parameters
  • params: An pointer to RF_Params structure for initialization

void OADProtocol_init(void)

Function that initializes the Wsn Protocol Task and creates all TI-RTOS objects.

void OADProtocol_open(OADProtocol_Params_t * params)

Function to open the OADProtocol module.

Parameters
  • params: An pointer to RF_Params structure for initialization

OADProtocol_Status_t OADProtocol_ParseIncoming(void * pSrcAddr, uint8_t * incomingPacket)

Function to parse OADProtocol packets.

Parameters
  • pSrcAddr: address of the device that sent the message
  • incomingPacket: pointer to packet to be parsed

OADProtocol_Status_t OADProtocol_sendFwVersionReq(void * pDstAddress)

Function to send a FW version request packet.

Return
Status
Parameters
  • pDstAddress: Address to send the request to

OADProtocol_Status_t OADProtocol_sendFwVersionRsp(void * pDstAddress, char * fwVersion)

Function to send a FW version response packet.

Return
Status
Parameters
  • pDstAddress: Address to send the response to
  • fwVersion: Firmware version string to send

OADProtocol_Status_t OADProtocol_sendImgIdentifyReq(void * pDstAddress, uint8_t imgId, uint8_t * pImgInfoData)

Function to send an OAD image identify request packet.

Return
Status
Parameters
  • pDstAddress: Address to send the request to
  • imgId: image ID used for requesting image blocks
  • pImgInfoData: Image header

OADProtocol_Status_t OADProtocol_sendOadIdentifyImgRsp(void * pDstAddress, uint8_t status)

Function to send an OAD image identify request packet.

Return
Status
Parameters
  • pDstAddress: Address to send the response to
  • status: status to send

OADProtocol_Status_t OADProtocol_sendOadImgBlockReq(void * pDstAddress, uint8_t imgId, uint16_t blockNum, uint16_t multiBlockSize)

Function to send an OAD block request packet.

Return
Status
Parameters
  • pDstAddress: Address to send the request to
  • imgId: image ID of image blocks
  • blockNum: block Number to request
  • multiBlockSize: Numer of blocks in the multi Block transfer (0 or 1 for none-multiblock)

OADProtocol_Status_t OADProtocol_sendOadImgBlockRsp(void * pDstAddress, uint8_t imgId, uint16_t blockNum, uint8_t * block)

Function to send an OAD block response packet.

Return
Status
Parameters
  • pDstAddress: Address to send the response to
  • imgId: image ID of image blocks
  • blockNum: Block number
  • block: pointer to image block

OADProtocol_Status_t OADProtocol_sendOadResetReq(void * pDstAddress)

Function to send a OAD reset request packet.

Return
Status
Parameters
  • pDstAddress: Address to send the request to

OADProtocol_Status_t OADProtocol_sendOadResetRsp(void * pDstAddress)

Function to send a OAD reset response packet.

Return
Status
Parameters
  • pDstAddress: Address to send the response to

Variables

OADProtocol_imgIdentifyPld_t
struct OADProtocol_MsgCBs_t
#include <oad_protocol.h>

OADProtocol callback table.

Public Members

fwVersionReqCb_t pfnFwVersionReqCb

Incoming FW Req.

fwVersionRspCb_t pfnFwVersionRspCb

Incoming FW Version Rsp.

oadImgIdentifyReqCb_t pfnOadImgIdentifyReqCb

Incoming Image Identify Req.

oadImgIdentifyRspCb_t pfnOadImgIdentifyRspCb

Incoming Image Identify Rsp.

oadBlockReqCb_t pfnOadBlockReqCb

Incoming OAD Block Req.

oadBlockRspCb_t pfnOadBlockRspCb

Incoming OAD Block Rsp.

oadResetReqCb_t pfnOadResetReqCb

Incoming OAD Reset Req.

oadResetRspCb_t pfnOadResetRspCb

Incoming OAD Reset Rsp.

struct OADProtocol_RadioAccessFxns_t
#include <oad_protocol.h>

OADProtocol radio access functions.

Public Members

radioAccessAllocMsg_t pfnRadioAccessAllocMsg

Function for allocating a message buffer.

radioAccessPacketSend_t pfnRadioAccessPacketSend

Function for sending message over the radio.

struct OADProtocol_Params_t
#include <oad_protocol.h>

RF parameter struct RF parameters are used with the OADProtocol_open() and OADProtocol_Params_init() call.

Public Members

OADProtocol_RadioAccessFxns_t* pRadioAccessFxns

Radio access function table.

OADProtocol_MsgCBs_t* pProtocolMsgCallbacks

Application Callbacks for pressing packets.