SimpleLink™ CC13x2 / CC26x2 SDK Z-Stack User's Guide
3.3.1
  • Introduction to the SimpleLink CC13x2 / 26x2 SDK
  • Introduction
  • CC13x2 and CC26x2 Overview
  • TI-RTOS (RTOS Kernel) Overview
  • SimpleLink CC13x2 / 26x2 SDK Overview
  • Developing Zigbee Applications
  • Zigbee Over-The-Air Firmware Upgrade
    • Z-Stack OTA Upgrade
    • TI Over-the-Air Download (OAD)
      • Introduction
      • Boot Image Manager (BIM)
      • OAD Image Header
      • OAD External Flash Image Header
      • Flash Layout for Off-Chip OAD
      • OAD Image Tool
  • Debugging
  • Packet Sniffer
  • System Configuration (SysConfig)
  • EnergyTrace User Guide
  • Migration Guide
  • References
  • Terms and Acronyms
SimpleLink™ CC13x2 / CC26x2 SDK Z-Stack User's Guide
  • Docs »
  • Zigbee Over-The-Air Firmware Upgrade »
  • TI Over-the-Air Download (OAD)

TI Over-the-Air Download (OAD)¶

  • Introduction
    • OAD Topology Overview
  • Boot Image Manager (BIM)
    • Overview & Software Architecture
    • Boot procedure
      • Device trim
      • Halt In Boot (HIB)
    • Locating and Preparing a user application
      • BIM for Off-Chip OAD
  • OAD Image Header
    • OAD Image Header Overview
    • OAD Core Image Header
      • OAD Image Identification Value
      • CRC
      • BIM Version
      • Image Header Version
      • Wireless Technology
      • Image Information
      • Image Validation
      • Image Length
      • Program Entry Address
      • Software version
      • Image End Address
      • Header Length
    • OAD Image Header segments
      • Segment Header
        • Segment Type
        • Wireless Technology
        • Reserved
        • Payload Length
      • Boundary Information Segment
        • Stack Entry Address
        • Stack Boundary Address (ICALL_STACK0_ADDR)
        • Lower RAM Boundary (RAM_START_ADDR)
        • Upper RAM Boundary (RAM_END_ADDR)
      • Contiguous Image Information Segment
        • Image Start Address
      • Security Information Segment
        • Verification status
        • Security Version
        • Security Timestamp
        • Certificate Payload
  • OAD External Flash Image Header
    • Additional Fields in External Flash Image Header
  • Flash Layout for Off-Chip OAD
    • Constraints and Requirements for Off-chip OAD
    • Internal Flash Memory Layout
    • External Flash Memory Layout
  • OAD Image Tool
    • Running the tool
    • Running the Tool from Source
    • Required Arguments/Getting help
Next Previous

2005-2019, Texas Instruments, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale