|
Z-Stack API Reference
3.3.1
|
Modules | |
| ZCL Access Control Bits | |
| Access control (bitmask values) | |
| ZCL Appliance Clusters | |
| This group defines the IDs for the Appliance Clusters defined in the ZCL v7 specification. | |
| ZCL Closures Clusters | |
| This group defines the IDs for the HVAC Clusters defined in the ZCL v7 specification. | |
| ZCL Commissioning Clusters | |
| This group defines the IDs for the Commissioning Clusters defined in the ZCL v7 specification. | |
| ZCL Error Codes | |
| ZCL Foundation Command IDs | |
| ZCL General Clusters | |
| This group defines the IDs for the General Clusters defined in the ZCL v7 specification. | |
| ZCL Green Power Clusters | |
| This group defines the IDs for the Green Power Clusters defined in the ZCL v7 specification. | |
| ZCL HVAC Clusters | |
| This group defines the IDs for the HVAC Clusters defined in the ZCL v7 specification. | |
| ZCL Lighting Clusters | |
| This group defines the IDs for the Lighting Clusters defined in the ZCL v7 specification. | |
| ZCL Measurement & Sensing Clusters | |
| This group defines the IDs for the Measurement & Sensing Clusters defined in the ZCL v7 specification. | |
| ZCL Over-The-Air Upgrade Clusters | |
| This group defines the IDs for the Over-The-Air Upgrade Clusters defined in the ZCL v7 specification. | |
| ZCL Protocol Interfaces Clusters | |
| This group defines the IDs for the Protocol Interfaces Clusters defined in the ZCL v7 specification. | |
| ZCL Retail Clusters | |
| This group defines the IDs for the Retail Clusters defined in the ZCL v7 specification. | |
| ZCL Security & Safety Clusters | |
| This group defines the IDs for the Security & Safety Clusters defined in the ZCL v7 specification. | |
| ZCL Smart Energy Clusters | |
| This group defines the IDs for the Smart Energy Clusters defined in the ZCL v7 specification. | |
| ZCL Telecommunications Clusters | |
| This group defines the IDs for the Telecommunications Clusters defined in the ZCL v7 specification. | |
Macros | |
| #define | ZCL_FRAME_CONTROL_TYPE 0x03 |
| #define | ZCL_FRAME_CONTROL_MANU_SPECIFIC 0x04 |
| #define | ZCL_FRAME_CONTROL_DIRECTION 0x08 |
| #define | ZCL_FRAME_CONTROL_DISABLE_DEFAULT_RSP 0x10 |
| #define | ZCL_FRAME_TYPE_PROFILE_CMD 0x00 |
| #define | ZCL_FRAME_TYPE_SPECIFIC_CMD 0x01 |
| #define | ZCL_FRAME_CLIENT_SERVER_DIR 0x00 |
| #define | ZCL_FRAME_SERVER_CLIENT_DIR 0x01 |
| #define | CC_MANUFACTURER_CODE 0x1001 |
| #define | ZCL_CMD_MAX ZCL_CMD_DISCOVER_ATTRS_EXT_RSP |
| #define | ZCL_DATABUF_SEND 0x0020 |
| #define | ZCL_REPORTING_OFF 0xFFFF |
| #define | CMD_DIR_SERVER_GENERATED 0x01 |
| #define | CMD_DIR_CLIENT_GENERATED 0x02 |
| #define | CMD_DIR_SERVER_RECEIVED 0x04 |
| #define | CMD_DIR_CLIENT_RECEIVED 0x08 |
| #define | ZCL_ATTR_ID_MAX 0xFFFF |
| #define | ZCL_SEND_ATTR_REPORTS 0x00 |
| #define | ZCL_EXPECT_ATTR_REPORTS 0x01 |
| #define | MAX_UTF8_STRING_LEN 50 |
| #define | ZCL_OPER_LEN 0x00 |
| #define | ZCL_OPER_READ 0x01 |
| #define | ZCL_OPER_WRITE 0x02 |
| #define | ATTRID_CLUSTER_REVISION 0xFFFD |