SimpleLink™ CC13x2 / CC26x2 SDK Z-Stack User's Guide
3.3.0
Introduction
CC13x2 and CC26x2 Overview
TI-RTOS (RTOS Kernel) Overview
SimpleLink CC13x2 / 26x2 SDK Overview
Developing Zigbee Applications
Zigbee Over-The-Air Firmware Upgrade
Z-Stack OTA Upgrade
TI Over-the-Air Download (OAD)
Introduction
Boot Image Manager (BIM)
OAD Image Header
OAD External Flash Image Header
Flash Layout for Off-Chip OAD
OAD Image Tool
Debugging
Packet Sniffer
Dynamic Multi-protocol Manager (DMM)
System Configuration (SysConfig)
EnergyTrace User Guide
Migration Guide
References
Terms and Acronyms
SimpleLink™ CC13x2 / CC26x2 SDK Z-Stack User's Guide
Docs
»
Zigbee Over-The-Air Firmware Upgrade
»
TI Over-the-Air Download (OAD)
TI Over-the-Air Download (OAD)
¶
Introduction
OAD Topology Overview
Boot Image Manager (BIM)
Overview & Software Architecture
Boot procedure
Device trim
Halt In Boot (HIB)
Locating and Preparing a user application
BIM for Off-Chip OAD
OAD Image Header
OAD Image Header Overview
OAD Core Image Header
OAD Image Identification Value
CRC
BIM Version
Image Header Version
Wireless Technology
Image Information
Image Validation
Image Length
Program Entry Address
Software version
Image End Address
Header Length
OAD Image Header segments
Segment Header
Segment Type
Wireless Technology
Reserved
Payload Length
Boundary Information Segment
Stack Entry Address
Stack Boundary Address (ICALL_STACK0_ADDR)
Lower RAM Boundary (RAM_START_ADDR)
Upper RAM Boundary (RAM_END_ADDR)
Contiguous Image Information Segment
Image Start Address
Security Information Segment
Verification status
Security Version
Security Timestamp
Certificate Payload
OAD External Flash Image Header
Additional Fields in External Flash Image Header
Flash Layout for Off-Chip OAD
Constraints and Requirements for Off-chip OAD
Internal Flash Memory Layout
External Flash Memory Layout
OAD Image Tool
Running the tool
Running the Tool from Source
Required Arguments/Getting help