Changelog
Table of Contents
New Features
BLE-Stack
| ID | Summary |
|---|---|
| None | None |
EasyLink
| ID | Summary |
|---|---|
| None | None |
TI 15.4-Stack
| ID | Summary |
|---|---|
| TI154STACK-3799 | Implement 13x0 Turbo OAD delta decoding |
TI-RTOS and Drivers
| ID | Summary |
|---|---|
| None | None |
Fixed Issues
BLE-Stack
| ID | Summary |
|---|---|
| None | None |
EasyLink
| ID | Summary |
|---|---|
| None | None |
TI 15.4-Stack
| ID | Summary |
|---|---|
| None | None |
TI-RTOS and Drivers
| ID | Summary |
|---|---|
| TIDRIVERS-4786 | PINCC26XX shall not update PORTID bits when updating IOCFG register |
| TIDRIVERS-4770 | UARTCC26X0, UARTCC26X2 callback before read timeout |
| TIDRIVERS-4046 | I2SCC26XX incorrectly calculates dmaBuffSizeConfig in MONO mode |
Known Issues and Limitations
BLE-Stack
| ID | Summary |
|---|---|
| - | Currently there is no API supporting Tx power back-off on an individual channel. As a work-around, please lower the Tx power on every channel. |
| - | Number of simultaneous connections may be limited when attempting concurrent LE Secure Connections pairings. Suggested workaround is to perform LE Secure Connections pairing on an individual connection basis. |
| - | Calling GAP_DeviceInit twice may result in a “Invalid LMP Parameters” event which can be safely ignored. |
| - | The Simple Network Processor (SNP) and L2CAP Connection Oriented Channels (L2CAP COC) are not available in this release. |
| - | Cache-As-RAM project configurations are experimental. |
EasyLink
| ID | Summary |
|---|---|
| None | None |
TI 15.4-Stack
| ID | Summary |
|---|---|
| None | None |
TI-RTOS and Drivers
| ID | Summary |
|---|---|
| TIDRIVERS-4844 | Implement restrictions in errata note IOC_01 in SysConfig |
| TIDRIVERS-4127 | ADCBuf causes jitter when switching clock sources |
| TIDRIVERS-3636 | I2C_transfer() occasionally fails when called from an interrupt context |
| TIDRIVERS-3635 | UART_read returns 0 in portable after a power-cycle on CC13x0 and CC26x0 devices |
| TIDRIVERS-1642 | NVSSPI25x driver does not work when using internal SPI CS |