IAR Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.tiva:TM4C123GH6PM:1
Tool Chain Version: 8.20.2.58
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 8190 | 836 | 9026 | 5382 | 5382 |
Semaphore | 8970 | 964 | 9934 | 5414 | 5414 |
Mutex | 9186 | 1068 | 10254 | 5458 | 5458 |
Clock | 9454 | 1138 | 10592 | 5498 | 5498 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 9514 | 1092 | 10606 | 5338 | 5338 |
Semaphore | 10230 | 1209 | 11439 | 5370 | 5370 |
Mutex | 10290 | 1241 | 11531 | 5370 | 5370 |
Clock | 10526 | 1314 | 11840 | 5382 | 5382 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
PThread | 12736 | 1384 | 14120 | 6470 | 6470 |
Semaphore | 12872 | 1387 | 14259 | 6502 | 6502 |
Mutex | 13020 | 1387 | 14407 | 6562 | 6562 |
Timer | 14164 | 1459 | 15623 | 6574 | 6574 |
All sizes are in 8-bit bytes