|
TI BLE Stack API Documentation
2.03.07
|
#include <sm.h>
Public Attributes | |
| uint8 | ioCaps |
| I/O Capabilities (ie. | |
| uint8 | oobAvailable |
| True if remote Out-of-band key available. | |
| uint8 | oob [16] |
| Out-Of-Bounds key from remote device. | |
| uint8 | oobConfirm [16] |
| Out-Of-Bounds confirm from remote device. Secure Connections only. | |
| uint8 | localOobAvailable |
| True if local Out-of-band key available. Secure Connections only. | |
| uint8 | localOob [16] |
| Out-Of-Bounds local data. Secure Connections only. | |
| uint8 | isSCOnlyMode |
| TRUE if Secure Connections Only Mode. Secure Connections only. | |
| smEccKeys_t | eccKeys |
| Optionally specified ECC keys for pairing. Secure Connections only. | |
| uint8 | authReq |
| Authentication Requirements. | |
| keyDist_t | keyDist |
| Key Distribution mask. | |
| uint8 | maxEncKeySize |
| Maximum Encryption Key size (7-16 bytes) | |
Link Security Requirements
1.8.12