NVSRAM.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2017, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
50 #ifndef ti_drivers_nvs_NVSRAM__include
51 #define ti_drivers_nvs_NVSRAM__include
52 
53 #include <stdint.h>
54 #include <stdbool.h>
55 
56 #if defined (__cplusplus)
57 extern "C" {
58 #endif
59 
92 extern const NVS_FxnTable NVSRAM_fxnTable;
93 
138 typedef struct NVSRAM_HWAttrs {
139  void *regionBase;
140  size_t regionSize;
141  size_t sectorSize;
143 
144 /*
145  * @brief NVSRAM Object
146  *
147  * The application must not access any member variables of this structure!
148  */
149 typedef struct NVSRAM_Object {
151  bool isOpen;
152 } NVSRAM_Object;
153 
154 /*
155  * @cond NODOC
156  * NVSRAM driver public APIs
157  */
158 
159 extern void NVSRAM_close(NVS_Handle handle);
160 extern int_fast16_t NVSRAM_control(NVS_Handle handle, uint_fast16_t cmd,
161  uintptr_t arg);
162 extern int_fast16_t NVSRAM_erase(NVS_Handle handle, size_t offset,
163  size_t size);
164 extern void NVSRAM_getAttrs(NVS_Handle handle, NVS_Attrs *attrs);
165 extern void NVSRAM_init();
166 extern int_fast16_t NVSRAM_lock(NVS_Handle handle, uint32_t timeout);
167 extern NVS_Handle NVSRAM_open(uint_least8_t index, NVS_Params *params);
168 extern int_fast16_t NVSRAM_read(NVS_Handle handle, size_t offset,
169  void *buffer, size_t bufferSize);
170 extern void NVSRAM_unlock(NVS_Handle handle);
171 extern int_fast16_t NVSRAM_write(NVS_Handle handle, size_t offset,
172  void *buffer, size_t bufferSize, uint_fast16_t flags);
173 
176 #if defined (__cplusplus)
177 }
178 #endif /* defined (__cplusplus) */
179 
181 #endif /* ti_drivers_nvs_NVSRAM__include */
struct NVSRAM_Object NVSRAM_Object
NVS attributes.
Definition: NVS.h:417
size_t sectorBaseMask
Definition: NVSRAM.h:150
size_t sectorSize
Definition: NVSRAM.h:141
bool isOpen
Definition: NVSRAM.h:151
const NVS_FxnTable NVSRAM_fxnTable
NVS Parameters.
Definition: NVS.h:406
Definition: NVSRAM.h:149
NVSRAM Hardware Attributes.
Definition: NVSRAM.h:138
void * regionBase
Definition: NVSRAM.h:139
struct NVSRAM_HWAttrs NVSRAM_HWAttrs
NVSRAM Hardware Attributes.
NVS Global configuration.
Definition: NVS.h:545
size_t regionSize
Definition: NVSRAM.h:140
The definition of an NVS function table that contains the required set of functions to control a spec...
Definition: NVS.h:502
Copyright 2018, Texas Instruments Incorporated