137 #ifndef ti_drivers_GPIOCC26XX__include 138 #define ti_drivers_GPIOCC26XX__include 147 #include <ti/devices/DeviceFamily.h> 149 #include DeviceFamily_constructPath(driverlib/ioc.h) 214 #define GPIOCC26XX_EMPTY_PIN 0xffff 216 #define GPIOCC26XX_DIO_00 IOID_0 217 #define GPIOCC26XX_DIO_01 IOID_1 218 #define GPIOCC26XX_DIO_02 IOID_2 219 #define GPIOCC26XX_DIO_03 IOID_3 220 #define GPIOCC26XX_DIO_04 IOID_4 221 #define GPIOCC26XX_DIO_05 IOID_5 222 #define GPIOCC26XX_DIO_06 IOID_6 223 #define GPIOCC26XX_DIO_07 IOID_7 225 #define GPIOCC26XX_DIO_08 IOID_8 226 #define GPIOCC26XX_DIO_09 IOID_9 227 #define GPIOCC26XX_DIO_10 IOID_10 228 #define GPIOCC26XX_DIO_11 IOID_11 229 #define GPIOCC26XX_DIO_12 IOID_12 230 #define GPIOCC26XX_DIO_13 IOID_13 231 #define GPIOCC26XX_DIO_14 IOID_14 232 #define GPIOCC26XX_DIO_15 IOID_15 234 #define GPIOCC26XX_DIO_16 IOID_16 235 #define GPIOCC26XX_DIO_17 IOID_17 236 #define GPIOCC26XX_DIO_18 IOID_18 237 #define GPIOCC26XX_DIO_19 IOID_19 238 #define GPIOCC26XX_DIO_20 IOID_20 239 #define GPIOCC26XX_DIO_21 IOID_21 240 #define GPIOCC26XX_DIO_22 IOID_22 241 #define GPIOCC26XX_DIO_23 IOID_23 243 #define GPIOCC26XX_DIO_24 IOID_24 244 #define GPIOCC26XX_DIO_25 IOID_25 245 #define GPIOCC26XX_DIO_26 IOID_26 246 #define GPIOCC26XX_DIO_27 IOID_27 247 #define GPIOCC26XX_DIO_28 IOID_28 248 #define GPIOCC26XX_DIO_29 IOID_29 249 #define GPIOCC26XX_DIO_30 IOID_30 250 #define GPIOCC26XX_DIO_31 IOID_31 263 extern void GPIOCC26xx_release(int index); uint32_t numberOfCallbacks
Definition: GPIOCC26XX.h:188
GPIO_CallbackFxn * callbacks
Definition: GPIOCC26XX.h:182
struct GPIOCC26XX_Config GPIOCC26XX_Config
GPIO device specific driver configuration structure.
GPIO device specific driver configuration structure.
Definition: GPIOCC26XX.h:177
GPIO_PinConfig * pinConfigs
Definition: GPIOCC26XX.h:179
uint32_t numberOfPinConfigs
Definition: GPIOCC26XX.h:185
uint32_t GPIO_PinConfig
GPIO pin configuration settings.
Definition: GPIO.h:273
uint32_t intPriority
Definition: GPIOCC26XX.h:203
void(* GPIO_CallbackFxn)(uint_least8_t index)
GPIO callback function type.
Definition: GPIO.h:361