TI 15.4 Stack 2.06.00.00 Release Notes
Table of Contents
Introduction
TI 15.4-Stack is an IEEE 802.15.4-based software stack part of the SimpleLink CC13x0 SDK that supports a Star network topology for wireless applications. TI 15.4-Stack software runs on TI’s SimpleLink™ wireless microcontrollers, including the CC26x2, CC13x2, and CC13x0. TI 15.4-Stack provides a complete end-to-end wireless application development solution to reduce time and cost of getting your product to market quickly.
Documentation
- TI 15.4-Stack Quick Start Guide
- TI 15.4-Stack User’s Guide
- TI 15.4-Stack Co-Processor Interface Guide
- TI 15.4-Stack Runtime APIs
- Software Manifest
What’s New
ID | Summary |
---|---|
None | None |
Fixed Issues
ID | Summary |
---|---|
TI154STACK-1954 | Fixed issue on TI 15.4 examples where sensor joins the network when PermitJoin-Off is set when configured in FH mode |
TI154STACK-1953 | Fixed TI 15.4 sensor to go to sleep (standby) after second orphan scan wakeup |
TI154STACK-1944 | Fixed warnings generated in mac_radio.c when FREQ_2_4G is used |
TI154STACK-1924 | Fixed issue with auto start in 15.4 sub-1 Stack Sensor/Collector |
Known Issues
ID | Summary |
---|---|
None | None |
Upgrade and Compatibility Information
Operating System Support
TI 15.4-Stack is supported on the Microsoft Windows platform
Dependencies
The TI 15.4-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.
Note: Earlier IDE/toolchain versions are not supported and compatibility with newer versions of supported IDEs is not assured.
Validation
The TI 15.4-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.
Device Support
See the top-level SDK release notes provided with this SDK for a list of supported devices.
Development Board Support
See the top-level SDK release notes provided with this SDK for a list of supported development boards.
Versioning
This product follows a version format, M.mm.pp.bb, where:
- M is a 1 digit major number,
- mm is a 2 digit minor number,
- pp is a 2 digit patch number,
- bb is a 2 digit incrementing build counter.