Instance: AUX_RAM
Component: AUX_RAM
Base address: 0x400E0000
This is the SRAM within AUX. AUX_SCE uses this memory for code and data.
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
RW |
32 |
0xXXXX XXXX |
0x0000 0000 - 0x0000 0FFC |
0x400E 0000 - 0x400E 0FFC |
Address Offset | 0x0000 0000 - 0x0000 0FFC | ||
Physical Address | 0x400E 0000 - 0x400E 0FFC | Instance | 0x400E 0000 - 0x400E 0FFC |
Description | 4kB SRAM | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:0 | DATA | SRAM data | RW | 0xXXXX XXXX |
© 2015 - 2016. Texas Instruments | All Rights Reserved |