Instance: AUX_SCE
Component: AUX_SCE
Base address: 0x400E1000
AUX Sensor Control Engine Control Module
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
RW |
32 |
0x0000 0000 |
0x0000 0000 |
0x400E 1000 |
|
RO |
32 |
0x0000 0000 |
0x0000 0004 |
0x400E 1004 |
|
RO |
32 |
0x0000 0000 |
0x0000 0008 |
0x400E 1008 |
|
RO |
32 |
0x0000 0000 |
0x0000 000C |
0x400E 100C |
|
RO |
32 |
0x0000 0000 |
0x0000 0010 |
0x400E 1010 |
|
RO |
32 |
0x0000 0000 |
0x0000 0014 |
0x400E 1014 |
|
RO |
32 |
0x0000 0000 |
0x0000 0018 |
0x400E 1018 |
|
RO |
32 |
0x0000 0000 |
0x0000 001C |
0x400E 101C |
|
RO |
32 |
0x0000 0000 |
0x0000 0020 |
0x400E 1020 |
|
RO |
32 |
0x0000 0000 |
0x0000 0024 |
0x400E 1024 |
Address Offset | 0x0000 0000 | ||
Physical Address | 0x400E 1000 | Instance | 0x400E 1000 |
Description | Internal. Only to be used through TI provided API. | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:24 | FORCE_EV_LOW | Internal. Only to be used through TI provided API. | RW | 0x00 | ||
23:16 | FORCE_EV_HIGH | Internal. Only to be used through TI provided API. | RW | 0x00 | ||
15:12 | RESERVED12 | Internal. Only to be used through TI provided API. | RO | 0x0 | ||
11:8 | RESET_VECTOR | Internal. Only to be used through TI provided API. | RW | 0x0 | ||
7 | RESERVED7 | Internal. Only to be used through TI provided API. | RO | 0 | ||
6 | DBG_FREEZE_EN | Internal. Only to be used through TI provided API. | WO | 0 | ||
5 | FORCE_WU_LOW | Internal. Only to be used through TI provided API. | RW | 0 | ||
4 | FORCE_WU_HIGH | Internal. Only to be used through TI provided API. | RW | 0 | ||
3 | RESTART | Internal. Only to be used through TI provided API. | RW | 0 | ||
2 | SINGLE_STEP | Internal. Only to be used through TI provided API. | RW | 0 | ||
1 | SUSPEND | Internal. Only to be used through TI provided API. | RW | 0 | ||
0 | CLK_EN | Internal. Only to be used through TI provided API. | RW | 0 |
Address Offset | 0x0000 0004 | ||
Physical Address | 0x400E 1004 | Instance | 0x400E 1004 |
Description | Internal. Only to be used through TI provided API. | ||
Type | RO |
Bits | Field Name | Description | Type | Reset | ||
31:16 | OPCODE | Internal. Only to be used through TI provided API. | RO | 0x0000 | ||
15:0 | PC | Internal. Only to be used through TI provided API. | RO | 0x0000 |
Address Offset | 0x0000 0008 | ||
Physical Address | 0x400E 1008 | Instance | 0x400E 1008 |
Description | Internal. Only to be used through TI provided API. | ||
Type | RO |
Bits | Field Name | Description | Type | Reset | ||
31:12 | RESERVED12 | Internal. Only to be used through TI provided API. | RO | 0x0 0000 | ||
11 | BUS_ERROR | Internal. Only to be used through TI provided API. | RO | 0 | ||
10 | SLEEP | Internal. Only to be used through TI provided API. | RO | 0 | ||
9 | WEV | Internal. Only to be used through TI provided API. | RO | 0 | ||
8 | SELF_STOP | Internal. Only to be used through TI provided API. | RO | 0 | ||
7:4 | RESERVED4 | Internal. Only to be used through TI provided API. | RO | 0x0 | ||
3 | V_FLAG | Internal. Only to be used through TI provided API. | RO | 0 | ||
2 | C_FLAG | Internal. Only to be used through TI provided API. | RO | 0 | ||
1 | N_FLAG | Internal. Only to be used through TI provided API. | RO | 0 | ||
0 | Z_FLAG | Internal. Only to be used through TI provided API. | RO | 0 |
Address Offset | 0x0000 000C | ||
Physical Address | 0x400E 100C | Instance | 0x400E 100C |
Description | Internal. Only to be used through TI provided API. | ||
Type | RO |
Bits | Field Name | Description | Type | Reset | ||
31:18 | RESERVED18 | Internal. Only to be used through TI provided API. | RO | 0b00 0000 0000 0000 | ||
17:16 | EXC_VECTOR | Internal. Only to be used through TI provided API. | RO | 0b00 | ||
15:9 | RESERVED9 | Internal. Only to be used through TI provided API. | RO | 0b000 0000 | ||
8 | WU_SIGNAL | Internal. Only to be used through TI provided API. | RO | 0 | ||
7:0 | EV_SIGNALS | Internal. Only to be used through TI provided API. | RO | 0x00 |
Address Offset | 0x0000 0010 | ||
Physical Address | 0x400E 1010 | Instance | 0x400E 1010 |
Description | Internal. Only to be used through TI provided API. | ||
Type | RO |
Bits | Field Name | Description | Type | Reset | ||
31:16 | REG1 | Internal. Only to be used through TI provided API. | RO | 0x0000 | ||
15:0 | REG0 | Internal. Only to be used through TI provided API. | RO | 0x0000 |
Address Offset | 0x0000 0014 | ||
Physical Address | 0x400E 1014 | Instance | 0x400E 1014 |
Description | Internal. Only to be used through TI provided API. | ||
Type | RO |
Bits | Field Name | Description | Type | Reset | ||
31:16 | REG3 | Internal. Only to be used through TI provided API. | RO | 0x0000 | ||
15:0 | REG2 | Internal. Only to be used through TI provided API. | RO | 0x0000 |
Address Offset | 0x0000 0018 | ||
Physical Address | 0x400E 1018 | Instance | 0x400E 1018 |
Description | Internal. Only to be used through TI provided API. | ||
Type | RO |
Bits | Field Name | Description | Type | Reset | ||
31:16 | REG5 | Internal. Only to be used through TI provided API. | RO | 0x0000 | ||
15:0 | REG4 | Internal. Only to be used through TI provided API. | RO | 0x0000 |
Address Offset | 0x0000 001C | ||
Physical Address | 0x400E 101C | Instance | 0x400E 101C |
Description | Internal. Only to be used through TI provided API. | ||
Type | RO |
Bits | Field Name | Description | Type | Reset | ||
31:16 | REG7 | Internal. Only to be used through TI provided API. | RO | 0x0000 | ||
15:0 | REG6 | Internal. Only to be used through TI provided API. | RO | 0x0000 |
Address Offset | 0x0000 0020 | ||
Physical Address | 0x400E 1020 | Instance | 0x400E 1020 |
Description | Internal. Only to be used through TI provided API. | ||
Type | RO |
Bits | Field Name | Description | Type | Reset | ||
31:16 | STOP | Internal. Only to be used through TI provided API. | RO | 0x0000 | ||
15:0 | START | Internal. Only to be used through TI provided API. | RO | 0x0000 |
Address Offset | 0x0000 0024 | ||
Physical Address | 0x400E 1024 | Instance | 0x400E 1024 |
Description | Internal. Only to be used through TI provided API. | ||
Type | RO |
Bits | Field Name | Description | Type | Reset | ||
31:8 | RESERVED8 | Internal. Only to be used through TI provided API. | RO | 0x00 0000 | ||
7:0 | ITER_LEFT | Internal. Only to be used through TI provided API. | RO | 0x00 |
© 2015 - 2016. Texas Instruments | All Rights Reserved |