TI 15.4 Stack 2.04.00.00 Release Notes
Table of Contents
Introduction
TI 15.4-Stack is an IEEE 802.15.4-based software stack part of the SimpleLink CC13x0 SDK that supports a Star network topology for wireless applications. TI 15.4-Stack software runs on TI’s SimpleLink™ wireless microcontrollers, including the CC26x2, CC13x2, and CC13x0. TI 15.4-Stack provides a complete end-to-end wireless application development solution to reduce time and cost of getting your product to market quickly.
Documentation
- TI 15.4-Stack Quick Start Guide
- TI 15.4-Stack User’s Guide
- TI 15.4-Stack Co-Processor Interface Guide
- TI 15.4-Stack Runtime APIs
- Software Manifest
What’s New
ID | Summary |
---|---|
None | None |
Fixed Issues
ID | Summary |
---|---|
TIMAC-1661 | Fixed issue of no data cnf received after call ApiMac_mcpsDataReq with success return |
TIMAC-1656 | Fixed issue where 15.4 collector stops sending Beacon in Beacon mode with BO=5 |
TIMAC-1654 | Fixed a case where orphan device stopped sending Orphan Notification after 10 hours |
TIMAC-1653 | Fixed issue where 15.4 sensor device cannot sleep before start event |
TIMAC-1600 | NVOCOP_deleteItem can now delete specific items in NV instead of whole page |
SDKSYSAPPS-284 | Fixed CC13xx-SBL 15.4 Linux Gateway project does not work with a bare UART interface |
Known Issues
ID | Summary |
---|---|
SDKSYSAPPS-129 | MT Fragmentation issue on the Linux collector application limits the MT message max length to be 128 bytes. |
Upgrade and Compatibility Information
Operating System Support
TI 15.4-Stack is supported on the Microsoft Windows platform
Dependencies
The TI 15.4-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.
Note: Earlier IDE/toolchain versions are not supported and compatibility with newer versions of supported IDEs is not assured.
Validation
The TI 15.4-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.
Device Support
See the top-level SDK release notes provided with this SDK for a list of supported devices.
Development Board Support
See the top-level SDK release notes provided with this SDK for a list of supported development boards.
Versioning
This product follows a version format, M.mm.pp.bb, where:
- M is a 1 digit major number,
- mm is a 2 digit minor number,
- pp is a 2 digit patch number,
- bb is a 2 digit incrementing build counter.