TI Proprietary RF 1.03.00.00 Release Notes
Table of Contents
Introduction
The Proprietary RF software package addresses low-power radio communication on the SimpleLink CC13xx/CC26xx device family. It contains
Example projects how to use the RF driver in combination with raw radio operation commands.
EasyLink, a simple PHY layer abstraction for proprietary PHY’s. It builds on top of the RF driver and provides an easy-to-use API for sending and receiving packets with various timing options.
Proprietary RF Documentation
What’s New
ID | Summary |
---|---|
EZLINKPROP-101 | Add Tx/Rx echo RF driver example |
EZLINKPROP-97 | Converge EasyLink_init() and EasyLink_init_multimode() APIs |
EZLINKPROP-89 | Add Tx/Rx echo EasyLink example |
EZLINKPROP-57 | RF driver example for dual-mode for 1350/1352 |
EZLINKPROP-54 | New API that supports EasyLink TX with CCA and Random Timeout |
EZLINKPROP-45 | Add a RX test mode for NP project |
Fixed Issues
ID | Summary |
---|---|
EZLINKPROP-104 | EasyLink_getRfPwr has function type int_8, but may return a status (EasyLink_Status_Config_Error) |
Known Issues
ID | Summary |
---|---|
None | None |
Upgrade and Compatibility Information
The SimpleLink CC13x0 SDK has a slightly different structure than the previous TI-RTOS SDKs. For migrating projects from TI-RTOS SDK 2.21 or to upgrade projects from previous SimpleLink SDK releases, see the SimpleLink CC13x0 SDK Migration Guide.
Operating System Support
The Proprietary RF package builds on all host environments and toolchains supported by the SimpleLink CC13x0 SDK. See the top-level SDK release notes for details.
Dependencies
Required:
- For OAD:
- Python 2.7
- Python ihex package
- Python crcmod package
Recommended:
- SmartRF Studio >= 2.7.0 – for creating and testing PHY configurations.
- UniFlash >= 4.2.1 – to flash binaries onto the device.
Device Support
See the top-level SDK release notes for details.
Development Board Support
See the top-level SDK release notes for details.
Validation
All Proprietary-RF example were build and tested with the IDE’s and toolchains mentioned in the SDK release notes.
Versioning
This product follows a version format, M.mm.pp.bb, where:
- M is a 1 digit major number,
- mm is a 2 digit minor number,
- pp is a 2 digit patch number,
- bb is a 2 digit incrementing build counter.