EasyLink Proprietary RF 1.02.00.00 Release Notes
Table of Contents
Introduction
Proprietary SW RF examples for Sub-1 GHz band: TI-RTOS RF driver providing a standardized way to use the CC13xx RF core Easy to write low-power applications that uses the radio using EasyLink RF abstraction layer TI-RTOS power driver enabling automatic entering into standby Simple API, exposing the various APIs from the RF core RF settings and commands exported by SmartRF Studio Support for IEEE 802.15.4g 50 kbps GFSK and Long Range Mode (LRM) 625 bps, with more PHYs continuously added AT command interface, Packet Tx/Packet Rx, Wireless Sensor network example with BLE advertisement for CC1350 All examples also available using CCS cloud on dev.ti.com
Documentation
- Quick Start Guide
- Embedded Developer’s Guide
- Proprietary RF Users Guide
- RF Examples Users Guide
- Software Manifest
What’s New
ID | Summary |
---|---|
SDKSYSAPPS-44 | EasyLink Native OAD and BLE OAD |
EZLINKPROP-20 | Raise RF SWI priority in synchronizedTx project |
EZLINKPROP-3 | Add no-RTOS support for RF driver examples |
Fixed Issues
ID | Summary |
---|---|
EZLINKPROP-15 | Setting address filter in EasyLink NP GCC example doesn't work |
EZLINKPROP-9 | Modulated carrier test mode not working in rfEasyLinkNp |
Upgrade and Compatibility Information
Operating System Support
The TI 15.4-Stack SDK is supported on the Microsoft Windows® platform.
Dependencies
TI 15.4-Stack 1.02.00.00 was built & tested on a Windows 7 host platform using the following Integrated Development Environment (IDE) and components. Using an IDE version or TI-RTOS version not listed below may result in compatibility issues with this SDK release.
- Code Composer Studio: 7.2.0
- TI-RTOS for CC13XX: 3.20.00.17
- C Compiler for ARM: 16.09.3.LTS
- XDCTools: 3.50.02.20
Device Support
Development Board Support
Validation
TI 15.4-Stack 1.02.00.00 was tested using the following components:
- TI-RTOS for CC13XX: 3.20.00.17
- C Compiler for ARM: 16.09.3.LTS
- XDCTools: 3.50.02.20
- CC1310 LaunchPad
- CC1350 LaunchPad
Versioning
This product follows a version format, M.mm.pp.bb, where:
- M is a 1 digit major number,
- mm is a 2 digit minor number,
- pp is a 2 digit patch number,
- bb is a 2 digit incrementing build counter.